The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 116 117 118 119 120 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-25E48 $0.00 N/A N/A 6 N/A 25 N/A S5E N/A 48 mm N/A 150 mm N/A 162 mm N/A 73 mm N/A
27908
0
SSG6-25E50 $0.00 N/A N/A 6 N/A 25 N/A S5E N/A 50 mm N/A 150 mm N/A 162 mm N/A 74 mm N/A
27909
0
SSG6-25E55 $0.00 N/A N/A 6 N/A 25 N/A S5E N/A 55 mm N/A 150 mm N/A 162 mm N/A 79 mm N/A
27910
0
SSG6-30E35 $0.00 N/A N/A 6 N/A 30 N/A S5E N/A 35 mm N/A 180 mm N/A 192 mm N/A 55 mm N/A
27927
0
SSG6-30E38 $0.00 N/A N/A 6 N/A 30 N/A S5E N/A 38 mm N/A 180 mm N/A 192 mm N/A 67 mm N/A
27928
0
SSG6-30E40 $0.00 N/A N/A 6 N/A 30 N/A S5E N/A 40 mm N/A 180 mm N/A 192 mm N/A 70 mm N/A
27929
0
SSG6-30E42 $0.00 N/A N/A 6 N/A 30 N/A S5E N/A 42 mm N/A 180 mm N/A 192 mm N/A 70 mm N/A
27930
0
SSG6-30E45 $0.00 N/A N/A 6 N/A 30 N/A S5E N/A 45 mm N/A 180 mm N/A 192 mm N/A 72 mm N/A
27931
0
SSG6-30E48 $0.00 N/A N/A 6 N/A 30 N/A S5E N/A 48 mm N/A 180 mm N/A 192 mm N/A 73 mm N/A
27932
0
SSG6-30E50 $0.00 N/A N/A 6 N/A 30 N/A S5E N/A 50 mm N/A 180 mm N/A 192 mm N/A 74 mm N/A
27933
0
SSG6-30E55 $0.00 N/A N/A 6 N/A 30 N/A S5E N/A 55 mm N/A 180 mm N/A 192 mm N/A 79 mm N/A
27934
0
SSG6-25E60 $0.00 N/A N/A 6 N/A 25 N/A S1EA/S1EB N/A 60 mm N/A 150 mm N/A 162 mm N/A 83 mm N/A
27911
0
SSG6-25E70 $0.00 N/A N/A 6 N/A 25 N/A S1EA/S1EB N/A 70 mm N/A 150 mm N/A 162 mm N/A 101 mm N/A
27912
0
SSG6-30E60 $0.00 N/A N/A 6 N/A 30 N/A S1EA/S1EB N/A 60 mm N/A 180 mm N/A 192 mm N/A 83 mm N/A
27935
0
SSG6-30E70 $0.00 N/A N/A 6 N/A 30 N/A S1EA/S1EB N/A 70 mm N/A 180 mm N/A 192 mm N/A 101 mm N/A
27936
0
SSG6-30E80 $0.00 N/A N/A 6 N/A 30 N/A S1EA/S1EB N/A 80 mm N/A 180 mm N/A 192 mm N/A 110 mm N/A
27937
0
SSG6-20 $317.43 N/A CAD Icon (for items table) N/A 6 N/A 20 N/A S1 N/A 25 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
27883
317.43
SSG6-20J25 $0.00 N/A N/A 6 N/A 20 N/A S1 N/A 25 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
27891
0
SSG6-20J28 $0.00 N/A N/A 6 N/A 20 N/A S1 N/A 28 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
27892
0
SSG6-20J30 $0.00 N/A N/A 6 N/A 20 N/A S1 N/A 30 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
27893
0
SSG6-20J32 $0.00 N/A N/A 6 N/A 20 N/A S1 N/A 32 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
27894
0
SSG6-20J35 $0.00 N/A N/A 6 N/A 20 N/A S1 N/A 35 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
27895
0
SSG6-20J40 $0.00 N/A N/A 6 N/A 20 N/A S1 N/A 40 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
27896
0
SSG6-20J45 $0.00 N/A N/A 6 N/A 20 N/A S1 N/A 45 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
27897
0
SSG6-20J50 $0.00 N/A N/A 6 N/A 20 N/A S1 N/A 50 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
27898
0
Unit of Measure
« 116 117 118 119 120 »