The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1-20J8 $71.68 N/A N/A 1 N/A 20 N/A S1T N/A 8 mm N/A 20 mm N/A 22 mm N/A 18 mm N/A
24179
71.68
SSG1-21J8 $57.85 N/A CAD Icon (for items table) N/A 1 N/A 21 N/A S1T N/A 8 mm N/A 21 mm N/A 23 mm N/A 18 mm N/A
24182
57.85
SSG1-22J8 $58.44 N/A CAD Icon (for items table) N/A 1 N/A 22 N/A S1T N/A 8 mm N/A 22 mm N/A 24 mm N/A 18 mm N/A
24185
58.44
SSG1-23J8 $59.73 N/A CAD Icon (for items table) N/A 1 N/A 23 N/A S1T N/A 8 mm N/A 23 mm N/A 25 mm N/A 18 mm N/A
24189
59.73
SSG1-24J8 $60.79 N/A CAD Icon (for items table) N/A 1 N/A 24 N/A S1T N/A 8 mm N/A 24 mm N/A 26 mm N/A 18 mm N/A
24193
60.79
SSG1-25J8 $61.72 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A S1T N/A 8 mm N/A 25 mm N/A 27 mm N/A 18 mm N/A
24197
61.72
SSG1-26J8 $62.65 N/A CAD Icon (for items table) N/A 1 N/A 26 N/A S1T N/A 8 mm N/A 26 mm N/A 28 mm N/A 18 mm N/A
24201
62.65
SSG1-27J8 $63.47 N/A N/A 1 N/A 27 N/A S1T N/A 8 mm N/A 27 mm N/A 29 mm N/A 18 mm N/A
24205
63.47
SSG1-28J8 $64.29 N/A N/A 1 N/A 28 N/A S1T N/A 8 mm N/A 28 mm N/A 30 mm N/A 18 mm N/A
24209
64.29
SSG1-29J8 $66.14 N/A CAD Icon (for items table) N/A 1 N/A 29 N/A S1T N/A 8 mm N/A 29 mm N/A 31 mm N/A 18 mm N/A
24215
66.14
SSG1.5-100E19 $0.00 N/A N/A 1.5 N/A 100 N/A S1EA/S1EB N/A 19 mm N/A 150 mm N/A 153 mm N/A 39 mm N/A
24379
0
SSG1.5-100E20 $0.00 N/A N/A 1.5 N/A 100 N/A S1EA/S1EB N/A 20 mm N/A 150 mm N/A 153 mm N/A 41 mm N/A
24380
0
SSG1.5-100E22 $0.00 N/A N/A 1.5 N/A 100 N/A S1EA/S1EB N/A 22 mm N/A 150 mm N/A 153 mm N/A 43 mm N/A
24381
0
SSG1.5-22E15 $0.00 N/A N/A 1.5 N/A 22 N/A S1EA/S1EB N/A 15 mm N/A 33 mm N/A 36 mm N/A 37 mm N/A
24416
0
SSG1.5-23E15 $0.00 N/A N/A 1.5 N/A 23 N/A S1EA/S1EB N/A 15 mm N/A 34.5 mm N/A 37.5 mm N/A 37 mm N/A
24421
0
SSG1.5-24E15 $0.00 N/A N/A 1.5 N/A 24 N/A S1EA/S1EB N/A 15 mm N/A 36 mm N/A 39 mm N/A 37 mm N/A
24427
0
SSG1.5-25E15 $0.00 N/A N/A 1.5 N/A 25 N/A S1EA/S1EB N/A 15 mm N/A 37.5 mm N/A 40.5 mm N/A 37 mm N/A
24433
0
SSG1.5-26E15 $0.00 N/A N/A 1.5 N/A 26 N/A S1EA/S1EB N/A 15 mm N/A 39 mm N/A 42 mm N/A 37 mm N/A
24441
0
SSG1.5-26E19 $0.00 N/A N/A 1.5 N/A 26 N/A S1EA/S1EB N/A 19 mm N/A 39 mm N/A 42 mm N/A 39 mm N/A
24442
0
SSG1.5-27E15 $0.00 N/A N/A 1.5 N/A 27 N/A S1EA/S1EB N/A 15 mm N/A 40.5 mm N/A 43.5 mm N/A 37 mm N/A
24450
0
SSG1.5-27E19 $0.00 N/A N/A 1.5 N/A 27 N/A S1EA/S1EB N/A 19 mm N/A 40.5 mm N/A 43.5 mm N/A 39 mm N/A
24451
0
SSG1.5-27E20 $0.00 N/A N/A 1.5 N/A 27 N/A S1EA/S1EB N/A 20 mm N/A 40.5 mm N/A 43.5 mm N/A 41 mm N/A
24452
0
SSG1.5-28E15 $0.00 N/A N/A 1.5 N/A 28 N/A S1EA/S1EB N/A 15 mm N/A 42 mm N/A 45 mm N/A 37 mm N/A
24460
0
SSG1.5-28E19 $0.00 N/A N/A 1.5 N/A 28 N/A S1EA/S1EB N/A 19 mm N/A 42 mm N/A 45 mm N/A 39 mm N/A
24461
0
SSG1.5-28E20 $0.00 N/A N/A 1.5 N/A 28 N/A S1EA/S1EB N/A 20 mm N/A 42 mm N/A 45 mm N/A 41 mm N/A
24462
0
Unit of Measure
« 11 12 13 14 15 »