The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 126 127 128 129 130 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-70SJ105 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 105 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28222
4081.6
SSG6-70SJ110 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 110 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28223
4081.6
SSG6-70SJ40 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 40 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28224
4081.6
SSG6-70SJ45 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 45 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28225
4081.6
SSG6-70SJ50 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 50 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28226
4081.6
SSG6-70SJ55 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 55 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28227
4081.6
SSG6-70SJ60 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 60 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28228
4081.6
SSG6-70SJ65 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 65 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28229
4081.6
SSG6-70SJ70 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 70 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28230
4081.6
SSG6-70SJ75 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 75 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28231
4081.6
SSG6-70SJ80 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 80 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28232
4081.6
SSG6-70SJ85 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 85 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28233
4081.6
SSG6-70SJ90 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 90 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28234
4081.6
SSG6-70SJ95 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 95 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28235
4081.6
SSG6-80SJ100 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 100 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28237
4412.5
SSG6-80SJ105 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 105 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28238
4412.5
SSG6-80SJ110 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 110 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28239
4412.5
SSG6-80SJ120 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 120 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28240
4412.5
SSG6-80SJ130 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 130 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28241
4412.5
SSG6-80SJ140 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 140 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28242
4412.5
SSG6-80SJ40 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 40 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28243
4412.5
SSG6-80SJ45 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 45 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28244
4412.5
SSG6-80SJ50 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 50 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28245
4412.5
SSG6-80SJ55 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 55 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28246
4412.5
SSG6-80SJ60 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 60 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28247
4412.5
Unit of Measure
« 126 127 128 129 130 »