The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 131 132 133 134 135 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-80SJ65 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 65 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28248
4412.5
SSG6-80SJ70 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 70 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28249
4412.5
SSG6-80SJ75 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 75 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28250
4412.5
SSG6-80SJ80 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 80 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28251
4412.5
SSG6-80SJ85 $4,412.50 N/A N/A 6 N/A 80 N/A S1SK N/A 85 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28252
4412.5
SSG6-80SJ90 $4,423.00 N/A N/A 6 N/A 80 N/A S1SK N/A 90 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28253
4423
SSG6-80SJ95 $4,423.00 N/A N/A 6 N/A 80 N/A S1SK N/A 95 mm N/A 480 mm N/A 492 mm N/A 88 mm N/A
28254
4423
SSG8-20S $0.00 N/A N/A 8 N/A 20 N/A S1 N/A 30 mm N/A 160 mm N/A 176 mm N/A 110 mm N/A
28255
0
SSG8-25S $0.00 N/A N/A 8 N/A 25 N/A S1 N/A 30 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28265
0
SSG8-30S $0.00 N/A N/A 8 N/A 30 N/A S1 N/A 40 mm N/A 240 mm N/A 256 mm N/A 110 mm N/A
28279
0
SSG8-32S $0.00 N/A N/A 8 N/A 32 N/A S1 N/A 40 mm N/A 256 mm N/A 272 mm N/A 110 mm N/A
28298
0
SSG8-35S $0.00 N/A N/A 8 N/A 35 N/A S1 N/A 40 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28317
0
SSG8-36S $0.00 N/A N/A 8 N/A 36 N/A S1 N/A 40 mm N/A 288 mm N/A 304 mm N/A 110 mm N/A
28336
0
SSG8-40S $0.00 N/A N/A 8 N/A 40 N/A S1 N/A 40 mm N/A 320 mm N/A 336 mm N/A 110 mm N/A
28355
0
SSG8-42S $0.00 N/A N/A 8 N/A 42 N/A S1 N/A 40 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28375
0
SSG8-44S $0.00 N/A N/A 8 N/A 44 N/A S1 N/A 40 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28396
0
SSG8-45S $0.00 N/A N/A 8 N/A 45 N/A S1 N/A 40 mm N/A 360 mm N/A 376 mm N/A 110 mm N/A
28417
0
SSG8-48S $0.00 N/A N/A 8 N/A 48 N/A S1 N/A 40 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28438
0
SSG8-50S $0.00 N/A N/A 8 N/A 50 N/A S1 N/A 40 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28460
0
SSG8-55S $0.00 N/A N/A 8 N/A 55 N/A S1 N/A 40 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28482
0
SSG8-56S $0.00 N/A N/A 8 N/A 56 N/A S1 N/A 40 mm N/A 448 mm N/A 464 mm N/A 110 mm N/A
28504
0
SSG8-60S $2,950.00 N/A N/A 8 N/A 60 N/A S1 N/A 40 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28526
2950
SSG8-20SJ30 $1,516.30 N/A N/A 8 N/A 20 N/A S1K N/A 30 mm N/A 160 mm N/A 176 mm N/A 110 mm N/A
28256
1516.3
SSG8-20SJ32 $1,516.30 N/A N/A 8 N/A 20 N/A S1K N/A 32 mm N/A 160 mm N/A 176 mm N/A 110 mm N/A
28257
1516.3
SSG8-20SJ35 $1,516.30 N/A N/A 8 N/A 20 N/A S1K N/A 35 mm N/A 160 mm N/A 176 mm N/A 110 mm N/A
28258
1516.3
Unit of Measure
« 131 132 133 134 135 »