The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 131 132 133 134 135 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG8-32SJ75 $2,209.00 N/A N/A 8 N/A 32 N/A S1SK N/A 75 mm N/A 256 mm N/A 272 mm N/A 110 mm N/A
28312
2209
SSG8-32SJ80 $2,209.00 N/A N/A 8 N/A 32 N/A S1SK N/A 80 mm N/A 256 mm N/A 272 mm N/A 110 mm N/A
28313
2209
SSG8-32SJ85 $2,209.00 N/A N/A 8 N/A 32 N/A S1SK N/A 85 mm N/A 256 mm N/A 272 mm N/A 110 mm N/A
28314
2209
SSG8-32SJ90 $2,209.00 N/A N/A 8 N/A 32 N/A S1SK N/A 90 mm N/A 256 mm N/A 272 mm N/A 110 mm N/A
28315
2209
SSG8-32SJ95 $2,209.00 N/A N/A 8 N/A 32 N/A S1SK N/A 95 mm N/A 256 mm N/A 272 mm N/A 110 mm N/A
28316
2209
SSG8-35SJ100 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 100 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28318
2363
SSG8-35SJ105 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 105 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28319
2363
SSG8-35SJ110 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 110 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28320
2363
SSG8-35SJ30 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 30 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28321
2363
SSG8-35SJ32 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 32 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28322
2363
SSG8-35SJ35 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 35 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28323
2363
SSG8-35SJ40 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 40 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28324
2363
SSG8-35SJ45 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 45 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28325
2363
SSG8-35SJ50 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 50 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28326
2363
SSG8-35SJ55 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 55 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28327
2363
SSG8-35SJ60 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 60 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28328
2363
SSG8-35SJ65 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 65 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28329
2363
SSG8-35SJ70 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 70 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28330
2363
SSG8-35SJ75 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 75 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28331
2363
SSG8-35SJ80 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 80 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28332
2363
SSG8-35SJ85 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 85 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28333
2363
SSG8-35SJ90 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 90 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28334
2363
SSG8-35SJ95 $2,363.00 N/A N/A 8 N/A 35 N/A S1SK N/A 95 mm N/A 280 mm N/A 296 mm N/A 110 mm N/A
28335
2363
SSG8-36SJ100 $2,483.60 N/A N/A 8 N/A 36 N/A S1SK N/A 100 mm N/A 288 mm N/A 304 mm N/A 110 mm N/A
28337
2483.6
SSG8-36SJ105 $2,483.60 N/A N/A 8 N/A 36 N/A S1SK N/A 105 mm N/A 288 mm N/A 304 mm N/A 110 mm N/A
28338
2483.6
Unit of Measure
« 131 132 133 134 135 »