KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG8-45SJ100 | $2,973.90 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 100 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28418 |
2973.9 |
| SSG8-45SJ105 | $2,973.90 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 105 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28419 |
2973.9 |
| SSG8-45SJ110 | $2,973.90 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 110 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28420 |
2973.9 |
| SSG8-45SJ120 | $2,973.90 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 120 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28421 |
2973.9 |
| SSG8-45SJ130 | $2,973.90 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 130 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28422 |
2973.9 |
| SSG8-45SJ30 | $2,973.90 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 30 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28423 |
2973.9 |
| SSG8-45SJ32 | $2,973.90 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 32 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28424 |
2973.9 |
| SSG8-45SJ35 | $2,973.90 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 35 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28425 |
2973.9 |
| SSG8-45SJ40 | $2,967.30 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 40 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28426 |
2967.3 |
| SSG8-45SJ45 | $3,007.30 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 45 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28427 |
3007.3 |
| SSG8-45SJ50 | $3,007.30 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 50 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28428 |
3007.3 |
| SSG8-45SJ55 | $3,007.30 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 55 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28429 |
3007.3 |
| SSG8-45SJ60 | $3,007.30 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 60 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28430 |
3007.3 |
| SSG8-45SJ65 | $3,007.30 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 65 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28431 |
3007.3 |
| SSG8-45SJ70 | $3,007.30 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 70 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28432 |
3007.3 |
| SSG8-45SJ75 | $3,007.30 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 75 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28433 |
3007.3 |
| SSG8-45SJ80 | $3,007.30 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 80 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28434 |
3007.3 |
| SSG8-45SJ85 | $3,007.30 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 85 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28435 |
3007.3 |
| SSG8-45SJ90 | $3,007.30 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 90 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28436 |
3007.3 |
| SSG8-45SJ95 | $3,007.30 | N/A | N/A 8 | N/A 45 | N/A S1SK | N/A 95 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28437 |
3007.3 |
| SSG8-48SJ100 | $3,302.10 | N/A | N/A 8 | N/A 48 | N/A S1SK | N/A 100 mm | N/A 384 mm | N/A 400 mm | N/A 110 mm |
N/A
28439 |
3302.1 |
| SSG8-48SJ105 | $3,302.10 | N/A | N/A 8 | N/A 48 | N/A S1SK | N/A 105 mm | N/A 384 mm | N/A 400 mm | N/A 110 mm |
N/A
28440 |
3302.1 |
| SSG8-48SJ110 | $3,302.10 | N/A | N/A 8 | N/A 48 | N/A S1SK | N/A 110 mm | N/A 384 mm | N/A 400 mm | N/A 110 mm |
N/A
28441 |
3302.1 |
| SSG8-48SJ120 | $3,302.10 | N/A | N/A 8 | N/A 48 | N/A S1SK | N/A 120 mm | N/A 384 mm | N/A 400 mm | N/A 110 mm |
N/A
28442 |
3302.1 |
| SSG8-48SJ130 | $3,302.10 | N/A | N/A 8 | N/A 48 | N/A S1SK | N/A 130 mm | N/A 384 mm | N/A 400 mm | N/A 110 mm |
N/A
28443 |
3302.1 |