The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 136 137 138 139 140 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG8-48SJ140 $3,302.10 N/A N/A 8 N/A 48 N/A S1SK N/A 140 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28444
3302.1
SSG8-48SJ30 $3,302.10 N/A N/A 8 N/A 48 N/A S1SK N/A 30 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28445
3302.1
SSG8-48SJ32 $3,302.10 N/A N/A 8 N/A 48 N/A S1SK N/A 32 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28446
3302.1
SSG8-48SJ35 $3,302.10 N/A N/A 8 N/A 48 N/A S1SK N/A 35 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28447
3302.1
SSG8-48SJ40 $3,302.10 N/A N/A 8 N/A 48 N/A S1SK N/A 40 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28448
3302.1
SSG8-48SJ45 $3,302.10 N/A N/A 8 N/A 48 N/A S1SK N/A 45 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28449
3302.1
SSG8-48SJ50 $3,302.10 N/A N/A 8 N/A 48 N/A S1SK N/A 50 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28450
3302.1
SSG8-48SJ55 $3,323.00 N/A N/A 8 N/A 48 N/A S1SK N/A 55 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28451
3323
SSG8-48SJ60 $3,323.00 N/A N/A 8 N/A 48 N/A S1SK N/A 60 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28452
3323
SSG8-48SJ65 $3,323.00 N/A N/A 8 N/A 48 N/A S1SK N/A 65 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28453
3323
SSG8-48SJ70 $3,323.00 N/A N/A 8 N/A 48 N/A S1SK N/A 70 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28454
3323
SSG8-48SJ75 $3,323.00 N/A N/A 8 N/A 48 N/A S1SK N/A 75 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28455
3323
SSG8-48SJ80 $3,323.00 N/A N/A 8 N/A 48 N/A S1SK N/A 80 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28456
3323
SSG8-48SJ85 $3,323.00 N/A N/A 8 N/A 48 N/A S1SK N/A 85 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28457
3323
SSG8-48SJ90 $3,323.00 N/A N/A 8 N/A 48 N/A S1SK N/A 90 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28458
3323
SSG8-48SJ95 $3,323.00 N/A N/A 8 N/A 48 N/A S1SK N/A 95 mm N/A 384 mm N/A 400 mm N/A 110 mm N/A
28459
3323
SSG8-50SJ100 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 100 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28461
3735.4
SSG8-50SJ105 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 105 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28462
3735.4
SSG8-50SJ110 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 110 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28463
3735.4
SSG8-50SJ120 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 120 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28464
3735.4
SSG8-50SJ130 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 130 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28465
3735.4
SSG8-50SJ140 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 140 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28466
3735.4
SSG8-50SJ30 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 30 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28467
3735.4
SSG8-50SJ32 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 32 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28468
3735.4
SSG8-50SJ35 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 35 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28469
3735.4
Unit of Measure
« 136 137 138 139 140 »