The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-64E30 $0.00 N/A N/A 2 N/A 64 N/A S1EA/S1EB N/A 30 mm N/A 128 mm N/A 132 mm N/A 50 mm N/A
25389
0
SSG2-70E22 $0.00 N/A N/A 2 N/A 70 N/A S1EA/S1EB N/A 22 mm N/A 140 mm N/A 144 mm N/A 43 mm N/A
25401
0
SSG2-70E24 $0.00 N/A N/A 2 N/A 70 N/A S1EA/S1EB N/A 24 mm N/A 140 mm N/A 144 mm N/A 44 mm N/A
25402
0
SSG2-70E25 $0.00 N/A N/A 2 N/A 70 N/A S1EA/S1EB N/A 25 mm N/A 140 mm N/A 144 mm N/A 46 mm N/A
25403
0
SSG2-70E28 $0.00 N/A N/A 2 N/A 70 N/A S1EA/S1EB N/A 28 mm N/A 140 mm N/A 144 mm N/A 48 mm N/A
25404
0
SSG2-70E30 $0.00 N/A N/A 2 N/A 70 N/A S1EA/S1EB N/A 30 mm N/A 140 mm N/A 144 mm N/A 50 mm N/A
25405
0
SSG2-75E22 $0.00 N/A N/A 2 N/A 75 N/A S1EA/S1EB N/A 22 mm N/A 150 mm N/A 154 mm N/A 43 mm N/A
25423
0
SSG2-75E24 $0.00 N/A N/A 2 N/A 75 N/A S1EA/S1EB N/A 24 mm N/A 150 mm N/A 154 mm N/A 44 mm N/A
25424
0
SSG2-75E25 $0.00 N/A N/A 2 N/A 75 N/A S1EA/S1EB N/A 25 mm N/A 150 mm N/A 154 mm N/A 46 mm N/A
25425
0
SSG2-75E28 $0.00 N/A N/A 2 N/A 75 N/A S1EA/S1EB N/A 28 mm N/A 150 mm N/A 154 mm N/A 48 mm N/A
25426
0
SSG2-75E30 $0.00 N/A N/A 2 N/A 75 N/A S1EA/S1EB N/A 30 mm N/A 150 mm N/A 154 mm N/A 50 mm N/A
25427
0
SSG2-80E22 $0.00 N/A N/A 2 N/A 80 N/A S1EA/S1EB N/A 22 mm N/A 160 mm N/A 164 mm N/A 43 mm N/A
25445
0
SSG2-80E24 $0.00 N/A N/A 2 N/A 80 N/A S1EA/S1EB N/A 24 mm N/A 160 mm N/A 164 mm N/A 44 mm N/A
25446
0
SSG2-80E25 $0.00 N/A N/A 2 N/A 80 N/A S1EA/S1EB N/A 25 mm N/A 160 mm N/A 164 mm N/A 46 mm N/A
25447
0
SSG2-80E28 $0.00 N/A N/A 2 N/A 80 N/A S1EA/S1EB N/A 28 mm N/A 160 mm N/A 164 mm N/A 48 mm N/A
25448
0
SSG2-80E30 $0.00 N/A N/A 2 N/A 80 N/A S1EA/S1EB N/A 30 mm N/A 160 mm N/A 164 mm N/A 50 mm N/A
25449
0
SSG2-90E22 $0.00 N/A N/A 2 N/A 90 N/A S1EA/S1EB N/A 22 mm N/A 180 mm N/A 184 mm N/A 43 mm N/A
25470
0
SSG2-90E24 $0.00 N/A N/A 2 N/A 90 N/A S1EA/S1EB N/A 24 mm N/A 180 mm N/A 184 mm N/A 44 mm N/A
25471
0
SSG2-90E25 $0.00 N/A N/A 2 N/A 90 N/A S1EA/S1EB N/A 25 mm N/A 180 mm N/A 184 mm N/A 46 mm N/A
25472
0
SSG2-90E28 $0.00 N/A N/A 2 N/A 90 N/A S1EA/S1EB N/A 28 mm N/A 180 mm N/A 184 mm N/A 48 mm N/A
25473
0
SSG2-90E30 $0.00 N/A N/A 2 N/A 90 N/A S1EA/S1EB N/A 30 mm N/A 180 mm N/A 184 mm N/A 50 mm N/A
25474
0
SSG2-100 $274.01 N/A CAD Icon (for items table) N/A 2 N/A 100 N/A S1 N/A 25 mm N/A 200 mm N/A 204 mm N/A 36 mm N/A
24868
274.01
SSG2-14 $43.00 N/A CAD Icon (for items table) N/A 2 N/A 14 N/A S1 N/A 12 mm N/A 28 mm N/A 32 mm N/A 36 mm N/A
24893
43
SSG2-15 $44.81 N/A CAD Icon (for items table) N/A 2 N/A 15 N/A S1 N/A 12 mm N/A 30 mm N/A 34 mm N/A 36 mm N/A
24895
44.81
SSG2-16 $46.29 N/A CAD Icon (for items table) N/A 2 N/A 16 N/A S1 N/A 12 mm N/A 32 mm N/A 36 mm N/A 36 mm N/A
24898
46.29
Unit of Measure
« 31 32 33 34 35 »