The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-55 $125.88 N/A N/A 2 N/A 55 N/A S1 N/A 25 mm N/A 110 mm N/A 114 mm N/A 36 mm N/A
25338
125.88
SSG2-56 $128.14 N/A CAD Icon (for items table) N/A 2 N/A 56 N/A S1 N/A 25 mm N/A 112 mm N/A 116 mm N/A 36 mm N/A
25353
128.14
SSG2-60 $140.06 N/A CAD Icon (for items table) N/A 2 N/A 60 N/A S1 N/A 25 mm N/A 120 mm N/A 124 mm N/A 36 mm N/A
25368
140.06
SSG2-64 $152.83 N/A CAD Icon (for items table) N/A 2 N/A 64 N/A S1 N/A 25 mm N/A 128 mm N/A 132 mm N/A 36 mm N/A
25384
152.83
SSG2-70 $169.10 N/A CAD Icon (for items table) N/A 2 N/A 70 N/A S1 N/A 25 mm N/A 140 mm N/A 144 mm N/A 36 mm N/A
25400
169.1
SSG2-75 $186.95 N/A CAD Icon (for items table) N/A 2 N/A 75 N/A S1 N/A 25 mm N/A 150 mm N/A 154 mm N/A 36 mm N/A
25422
186.95
SSG2-80 $200.32 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A S1 N/A 25 mm N/A 160 mm N/A 164 mm N/A 36 mm N/A
25444
200.32
SSG2-90 $235.47 N/A CAD Icon (for items table) N/A 2 N/A 90 N/A S1 N/A 25 mm N/A 180 mm N/A 184 mm N/A 36 mm N/A
25469
235.47
SSG2-15J14 $0.00 N/A N/A 2 N/A 15 N/A S1 N/A 14 mm N/A 30 mm N/A 34 mm N/A 36 mm N/A
24897
0
SSG2-16J15 $0.00 N/A N/A 2 N/A 16 N/A S1 N/A 15 mm N/A 32 mm N/A 36 mm N/A 36 mm N/A
24901
0
SSG2-18J18 $0.00 N/A N/A 2 N/A 18 N/A S1 N/A 18 mm N/A 36 mm N/A 40 mm N/A 36 mm N/A
24914
0
SSG2-100J25 $319.96 N/A CAD Icon (for items table) N/A 2 N/A 100 N/A S1K N/A 25 mm N/A 200 mm N/A 204 mm N/A 36 mm N/A
24886
319.96
SSG2-100J28 $335.59 N/A CAD Icon (for items table) N/A 2 N/A 100 N/A S1K N/A 28 mm N/A 200 mm N/A 204 mm N/A 36 mm N/A
24887
335.59
SSG2-100J30 $335.59 N/A CAD Icon (for items table) N/A 2 N/A 100 N/A S1K N/A 30 mm N/A 200 mm N/A 204 mm N/A 36 mm N/A
24888
335.59
SSG2-100J32 $335.59 N/A N/A 2 N/A 100 N/A S1K N/A 32 mm N/A 200 mm N/A 204 mm N/A 36 mm N/A
24889
335.59
SSG2-100J35 $335.59 N/A CAD Icon (for items table) N/A 2 N/A 100 N/A S1K N/A 35 mm N/A 200 mm N/A 204 mm N/A 36 mm N/A
24890
335.59
SSG2-100J40 $335.59 N/A CAD Icon (for items table) N/A 2 N/A 100 N/A S1K N/A 40 mm N/A 200 mm N/A 204 mm N/A 36 mm N/A
24891
335.59
SSG2-100J45 $335.59 N/A CAD Icon (for items table) N/A 2 N/A 100 N/A S1K N/A 45 mm N/A 200 mm N/A 204 mm N/A 36 mm N/A
24892
335.59
SSG2-15J12 $67.18 N/A CAD Icon (for items table) N/A 2 N/A 15 N/A S1K N/A 12 mm N/A 30 mm N/A 34 mm N/A 36 mm N/A
24896
67.18
SSG2-16J12 $68.45 N/A N/A 2 N/A 16 N/A S1K N/A 12 mm N/A 32 mm N/A 36 mm N/A 36 mm N/A
24899
68.45
SSG2-16J14 $84.84 N/A CAD Icon (for items table) N/A 2 N/A 16 N/A S1K N/A 14 mm N/A 32 mm N/A 36 mm N/A 36 mm N/A
24900
84.84
SSG2-17J12 $70.41 N/A CAD Icon (for items table) N/A 2 N/A 17 N/A S1K N/A 12 mm N/A 34 mm N/A 38 mm N/A 36 mm N/A
24903
70.41
SSG2-17J14 $86.62 N/A CAD Icon (for items table) N/A 2 N/A 17 N/A S1K N/A 14 mm N/A 34 mm N/A 38 mm N/A 36 mm N/A
24904
86.62
SSG2-17J15 $86.62 N/A CAD Icon (for items table) N/A 2 N/A 17 N/A S1K N/A 15 mm N/A 34 mm N/A 38 mm N/A 36 mm N/A
24905
86.62
SSG2-17J16 $86.62 N/A CAD Icon (for items table) N/A 2 N/A 17 N/A S1K N/A 16 mm N/A 34 mm N/A 38 mm N/A 36 mm N/A
24906
86.62
Unit of Measure
« 31 32 33 34 35 »