The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-22J19 $90.76 N/A CAD Icon (for items table) N/A 2 N/A 22 N/A S1K N/A 19 mm N/A 44 mm N/A 48 mm N/A 36 mm N/A
24946
90.76
SSG2-22J20 $90.76 N/A CAD Icon (for items table) N/A 2 N/A 22 N/A S1K N/A 20 mm N/A 44 mm N/A 48 mm N/A 36 mm N/A
24947
90.76
SSG2-23J15 $76.59 N/A CAD Icon (for items table) N/A 2 N/A 23 N/A S1K N/A 15 mm N/A 46 mm N/A 50 mm N/A 36 mm N/A
24952
76.59
SSG2-23J16 $93.44 N/A CAD Icon (for items table) N/A 2 N/A 23 N/A S1K N/A 16 mm N/A 46 mm N/A 50 mm N/A 36 mm N/A
24953
93.44
SSG2-23J17 $93.44 N/A CAD Icon (for items table) N/A 2 N/A 23 N/A S1K N/A 17 mm N/A 46 mm N/A 50 mm N/A 36 mm N/A
24954
93.44
SSG2-23J18 $93.44 N/A CAD Icon (for items table) N/A 2 N/A 23 N/A S1K N/A 18 mm N/A 46 mm N/A 50 mm N/A 36 mm N/A
24955
93.44
SSG2-23J19 $93.44 N/A N/A 2 N/A 23 N/A S1K N/A 19 mm N/A 46 mm N/A 50 mm N/A 36 mm N/A
24956
93.44
SSG2-23J20 $93.44 N/A CAD Icon (for items table) N/A 2 N/A 23 N/A S1K N/A 20 mm N/A 46 mm N/A 50 mm N/A 36 mm N/A
24957
93.44
SSG2-23J22 $93.44 N/A CAD Icon (for items table) N/A 2 N/A 23 N/A S1K N/A 22 mm N/A 46 mm N/A 50 mm N/A 36 mm N/A
24958
93.44
SSG2-24J15 $77.60 N/A CAD Icon (for items table) N/A 2 N/A 24 N/A S1K N/A 15 mm N/A 48 mm N/A 52 mm N/A 36 mm N/A
24964
77.6
SSG2-24J16 $94.55 N/A CAD Icon (for items table) N/A 2 N/A 24 N/A S1K N/A 16 mm N/A 48 mm N/A 52 mm N/A 36 mm N/A
24965
94.55
SSG2-24J17 $94.55 N/A CAD Icon (for items table) N/A 2 N/A 24 N/A S1K N/A 17 mm N/A 48 mm N/A 52 mm N/A 36 mm N/A
24966
94.55
SSG2-24J18 $94.55 N/A CAD Icon (for items table) N/A 2 N/A 24 N/A S1K N/A 18 mm N/A 48 mm N/A 52 mm N/A 36 mm N/A
24967
94.55
SSG2-24J19 $94.55 N/A CAD Icon (for items table) N/A 2 N/A 24 N/A S1K N/A 19 mm N/A 48 mm N/A 52 mm N/A 36 mm N/A
24968
94.55
SSG2-24J20 $94.55 N/A CAD Icon (for items table) N/A 2 N/A 24 N/A S1K N/A 20 mm N/A 48 mm N/A 52 mm N/A 36 mm N/A
24969
94.55
SSG2-24J22 $94.55 N/A N/A 2 N/A 24 N/A S1K N/A 22 mm N/A 48 mm N/A 52 mm N/A 36 mm N/A
24970
94.55
SSG2-25J15 $77.96 N/A N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
24981
77.96
SSG2-25J16 $94.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A S1K N/A 16 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
24982
94.65
SSG2-25J17 $94.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A S1K N/A 17 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
24983
94.65
SSG2-25J18 $94.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A S1K N/A 18 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
24984
94.65
SSG2-25J19 $94.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A S1K N/A 19 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
24985
94.65
SSG2-25J20 $94.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A S1K N/A 20 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
24986
94.65
SSG2-25J22 $94.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A S1K N/A 22 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
24987
94.65
SSG2-26J15 $81.00 N/A CAD Icon (for items table) N/A 2 N/A 26 N/A S1K N/A 15 mm N/A 52 mm N/A 56 mm N/A 36 mm N/A
25002
81
SSG2-26J16 $97.97 N/A CAD Icon (for items table) N/A 2 N/A 26 N/A S1K N/A 16 mm N/A 52 mm N/A 56 mm N/A 36 mm N/A
25003
97.97
Unit of Measure
« 36 37 38 39 40 »