The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-26J17 $97.97 N/A CAD Icon (for items table) N/A 2 N/A 26 N/A S1K N/A 17 mm N/A 52 mm N/A 56 mm N/A 36 mm N/A
25004
97.97
SSG2-26J18 $97.97 N/A CAD Icon (for items table) N/A 2 N/A 26 N/A S1K N/A 18 mm N/A 52 mm N/A 56 mm N/A 36 mm N/A
25005
97.97
SSG2-26J19 $97.97 N/A CAD Icon (for items table) N/A 2 N/A 26 N/A S1K N/A 19 mm N/A 52 mm N/A 56 mm N/A 36 mm N/A
25006
97.97
SSG2-26J20 $97.97 N/A CAD Icon (for items table) N/A 2 N/A 26 N/A S1K N/A 20 mm N/A 52 mm N/A 56 mm N/A 36 mm N/A
25007
97.97
SSG2-26J22 $97.97 N/A CAD Icon (for items table) N/A 2 N/A 26 N/A S1K N/A 22 mm N/A 52 mm N/A 56 mm N/A 36 mm N/A
25008
97.97
SSG2-26J25 $97.97 N/A N/A 2 N/A 26 N/A S1K N/A 25 mm N/A 52 mm N/A 56 mm N/A 36 mm N/A
25009
97.97
SSG2-27J15 $86.85 N/A CAD Icon (for items table) N/A 2 N/A 27 N/A S1K N/A 15 mm N/A 54 mm N/A 58 mm N/A 36 mm N/A
25024
86.85
SSG2-27J16 $100.17 N/A N/A 2 N/A 27 N/A S1K N/A 16 mm N/A 54 mm N/A 58 mm N/A 36 mm N/A
25025
100.17
SSG2-27J17 $100.17 N/A N/A 2 N/A 27 N/A S1K N/A 17 mm N/A 54 mm N/A 58 mm N/A 36 mm N/A
25026
100.17
SSG2-27J18 $100.17 N/A CAD Icon (for items table) N/A 2 N/A 27 N/A S1K N/A 18 mm N/A 54 mm N/A 58 mm N/A 36 mm N/A
25027
100.17
SSG2-27J19 $100.17 N/A N/A 2 N/A 27 N/A S1K N/A 19 mm N/A 54 mm N/A 58 mm N/A 36 mm N/A
25028
100.17
SSG2-27J20 $100.17 N/A CAD Icon (for items table) N/A 2 N/A 27 N/A S1K N/A 20 mm N/A 54 mm N/A 58 mm N/A 36 mm N/A
25029
100.17
SSG2-27J22 $100.17 N/A CAD Icon (for items table) N/A 2 N/A 27 N/A S1K N/A 22 mm N/A 54 mm N/A 58 mm N/A 36 mm N/A
25030
100.17
SSG2-27J25 $100.17 N/A CAD Icon (for items table) N/A 2 N/A 27 N/A S1K N/A 25 mm N/A 54 mm N/A 58 mm N/A 36 mm N/A
25031
100.17
SSG2-28J15 $92.07 N/A CAD Icon (for items table) N/A 2 N/A 28 N/A S1K N/A 15 mm N/A 56 mm N/A 60 mm N/A 36 mm N/A
25048
92.07
SSG2-28J16 $107.54 N/A CAD Icon (for items table) N/A 2 N/A 28 N/A S1K N/A 16 mm N/A 56 mm N/A 60 mm N/A 36 mm N/A
25049
107.54
SSG2-28J17 $107.54 N/A CAD Icon (for items table) N/A 2 N/A 28 N/A S1K N/A 17 mm N/A 56 mm N/A 60 mm N/A 36 mm N/A
25050
107.54
SSG2-28J18 $107.54 N/A CAD Icon (for items table) N/A 2 N/A 28 N/A S1K N/A 18 mm N/A 56 mm N/A 60 mm N/A 36 mm N/A
25051
107.54
SSG2-28J19 $107.54 N/A CAD Icon (for items table) N/A 2 N/A 28 N/A S1K N/A 19 mm N/A 56 mm N/A 60 mm N/A 36 mm N/A
25052
107.54
SSG2-28J20 $104.68 N/A CAD Icon (for items table) N/A 2 N/A 28 N/A S1K N/A 20 mm N/A 56 mm N/A 60 mm N/A 36 mm N/A
25053
104.68
SSG2-28J22 $104.68 N/A CAD Icon (for items table) N/A 2 N/A 28 N/A S1K N/A 22 mm N/A 56 mm N/A 60 mm N/A 36 mm N/A
25054
104.68
SSG2-28J25 $104.68 N/A CAD Icon (for items table) N/A 2 N/A 28 N/A S1K N/A 25 mm N/A 56 mm N/A 60 mm N/A 36 mm N/A
25055
104.68
SSG2-29J15 $92.50 N/A CAD Icon (for items table) N/A 2 N/A 29 N/A S1K N/A 15 mm N/A 58 mm N/A 62 mm N/A 36 mm N/A
25074
92.5
SSG2-29J16 $108.63 N/A CAD Icon (for items table) N/A 2 N/A 29 N/A S1K N/A 16 mm N/A 58 mm N/A 62 mm N/A 36 mm N/A
25075
108.63
SSG2-29J17 $108.63 N/A CAD Icon (for items table) N/A 2 N/A 29 N/A S1K N/A 17 mm N/A 58 mm N/A 62 mm N/A 36 mm N/A
25076
108.63
Unit of Measure
« 36 37 38 39 40 »