The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-29J18 $108.63 N/A CAD Icon (for items table) N/A 2 N/A 29 N/A S1K N/A 18 mm N/A 58 mm N/A 62 mm N/A 36 mm N/A
25077
108.63
SSG2-29J19 $108.63 N/A CAD Icon (for items table) N/A 2 N/A 29 N/A S1K N/A 19 mm N/A 58 mm N/A 62 mm N/A 36 mm N/A
25078
108.63
SSG2-29J20 $108.63 N/A CAD Icon (for items table) N/A 2 N/A 29 N/A S1K N/A 20 mm N/A 58 mm N/A 62 mm N/A 36 mm N/A
25079
108.63
SSG2-29J22 $108.63 N/A CAD Icon (for items table) N/A 2 N/A 29 N/A S1K N/A 22 mm N/A 58 mm N/A 62 mm N/A 36 mm N/A
25080
108.63
SSG2-29J25 $105.78 N/A CAD Icon (for items table) N/A 2 N/A 29 N/A S1K N/A 25 mm N/A 58 mm N/A 62 mm N/A 36 mm N/A
25081
105.78
SSG2-29J28 $105.78 N/A CAD Icon (for items table) N/A 2 N/A 29 N/A S1K N/A 28 mm N/A 58 mm N/A 62 mm N/A 36 mm N/A
25082
105.78
SSG2-30J18 $94.90 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A S1K N/A 18 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
25096
94.9
SSG2-30J19 $111.44 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A S1K N/A 19 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
25097
111.44
SSG2-30J20 $109.73 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A S1K N/A 20 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
25098
109.73
SSG2-30J22 $109.73 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A S1K N/A 22 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
25099
109.73
SSG2-30J25 $109.73 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A S1K N/A 25 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
25100
109.73
SSG2-30J28 $109.73 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A S1K N/A 28 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
25101
109.73
SSG2-30J30 $106.87 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A S1K N/A 30 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
25102
106.87
SSG2-32J18 $95.45 N/A CAD Icon (for items table) N/A 2 N/A 32 N/A S1K N/A 18 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
25117
95.45
SSG2-32J19 $112.64 N/A CAD Icon (for items table) N/A 2 N/A 32 N/A S1K N/A 19 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
25118
112.64
SSG2-32J20 $112.64 N/A CAD Icon (for items table) N/A 2 N/A 32 N/A S1K N/A 20 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
25119
112.64
SSG2-32J22 $112.64 N/A CAD Icon (for items table) N/A 2 N/A 32 N/A S1K N/A 22 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
25120
112.64
SSG2-32J25 $112.64 N/A CAD Icon (for items table) N/A 2 N/A 32 N/A S1K N/A 25 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
25121
112.64
SSG2-32J28 $110.92 N/A CAD Icon (for items table) N/A 2 N/A 32 N/A S1K N/A 28 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
25122
110.92
SSG2-32J30 $110.92 N/A CAD Icon (for items table) N/A 2 N/A 32 N/A S1K N/A 30 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
25123
110.92
SSG2-34J18 $97.93 N/A CAD Icon (for items table) N/A 2 N/A 34 N/A S1K N/A 18 mm N/A 68 mm N/A 72 mm N/A 36 mm N/A
25138
97.93
SSG2-34J19 $115.54 N/A CAD Icon (for items table) N/A 2 N/A 34 N/A S1K N/A 19 mm N/A 68 mm N/A 72 mm N/A 36 mm N/A
25139
115.54
SSG2-34J20 $115.54 N/A CAD Icon (for items table) N/A 2 N/A 34 N/A S1K N/A 20 mm N/A 68 mm N/A 72 mm N/A 36 mm N/A
25140
115.54
SSG2-34J22 $115.54 N/A CAD Icon (for items table) N/A 2 N/A 34 N/A S1K N/A 22 mm N/A 68 mm N/A 72 mm N/A 36 mm N/A
25141
115.54
SSG2-34J25 $113.83 N/A CAD Icon (for items table) N/A 2 N/A 34 N/A S1K N/A 25 mm N/A 68 mm N/A 72 mm N/A 36 mm N/A
25142
113.83
Unit of Measure
« 36 37 38 39 40 »