The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-40J25 $137.74 N/A N/A 2 N/A 40 N/A S1K N/A 25 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
25229
137.74
SSG2-40J28 $137.74 N/A CAD Icon (for items table) N/A 2 N/A 40 N/A S1K N/A 28 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
25230
137.74
SSG2-40J30 $137.74 N/A CAD Icon (for items table) N/A 2 N/A 40 N/A S1K N/A 30 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
25231
137.74
SSG2-40J32 $137.74 N/A CAD Icon (for items table) N/A 2 N/A 40 N/A S1K N/A 32 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
25232
137.74
SSG2-40J35 $136.02 N/A CAD Icon (for items table) N/A 2 N/A 40 N/A S1K N/A 35 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
25233
136.02
SSG2-42J20 $124.39 N/A N/A 2 N/A 42 N/A S1K N/A 20 mm N/A 84 mm N/A 88 mm N/A 36 mm N/A
25250
124.39
SSG2-42J22 $141.59 N/A CAD Icon (for items table) N/A 2 N/A 42 N/A S1K N/A 22 mm N/A 84 mm N/A 88 mm N/A 36 mm N/A
25251
141.59
SSG2-42J25 $141.59 N/A N/A 2 N/A 42 N/A S1K N/A 25 mm N/A 84 mm N/A 88 mm N/A 36 mm N/A
25252
141.59
SSG2-42J28 $141.59 N/A CAD Icon (for items table) N/A 2 N/A 42 N/A S1K N/A 28 mm N/A 84 mm N/A 88 mm N/A 36 mm N/A
25253
141.59
SSG2-42J30 $141.59 N/A CAD Icon (for items table) N/A 2 N/A 42 N/A S1K N/A 30 mm N/A 84 mm N/A 88 mm N/A 36 mm N/A
25254
141.59
SSG2-42J32 $139.87 N/A N/A 2 N/A 42 N/A S1K N/A 32 mm N/A 84 mm N/A 88 mm N/A 36 mm N/A
25255
139.87
SSG2-42J35 $139.87 N/A CAD Icon (for items table) N/A 2 N/A 42 N/A S1K N/A 35 mm N/A 84 mm N/A 88 mm N/A 36 mm N/A
25256
139.87
SSG2-44J20 $128.82 N/A CAD Icon (for items table) N/A 2 N/A 44 N/A S1K N/A 20 mm N/A 88 mm N/A 92 mm N/A 36 mm N/A
25272
128.82
SSG2-44J22 $145.94 N/A CAD Icon (for items table) N/A 2 N/A 44 N/A S1K N/A 22 mm N/A 88 mm N/A 92 mm N/A 36 mm N/A
25273
145.94
SSG2-44J25 $145.94 N/A CAD Icon (for items table) N/A 2 N/A 44 N/A S1K N/A 25 mm N/A 88 mm N/A 92 mm N/A 36 mm N/A
25274
145.94
SSG2-44J28 $145.94 N/A CAD Icon (for items table) N/A 2 N/A 44 N/A S1K N/A 28 mm N/A 88 mm N/A 92 mm N/A 36 mm N/A
25275
145.94
SSG2-44J30 $145.94 N/A CAD Icon (for items table) N/A 2 N/A 44 N/A S1K N/A 30 mm N/A 88 mm N/A 92 mm N/A 36 mm N/A
25276
145.94
SSG2-44J32 $145.94 N/A CAD Icon (for items table) N/A 2 N/A 44 N/A S1K N/A 32 mm N/A 88 mm N/A 92 mm N/A 36 mm N/A
25277
145.94
SSG2-44J35 $145.94 N/A CAD Icon (for items table) N/A 2 N/A 44 N/A S1K N/A 35 mm N/A 88 mm N/A 92 mm N/A 36 mm N/A
25278
145.94
SSG2-45J20 $134.90 N/A CAD Icon (for items table) N/A 2 N/A 45 N/A S1K N/A 20 mm N/A 90 mm N/A 94 mm N/A 36 mm N/A
25294
134.9
SSG2-45J22 $148.18 N/A N/A 2 N/A 45 N/A S1K N/A 22 mm N/A 90 mm N/A 94 mm N/A 36 mm N/A
25295
148.18
SSG2-45J25 $148.18 N/A CAD Icon (for items table) N/A 2 N/A 45 N/A S1K N/A 25 mm N/A 90 mm N/A 94 mm N/A 36 mm N/A
25296
148.18
SSG2-45J28 $148.18 N/A CAD Icon (for items table) N/A 2 N/A 45 N/A S1K N/A 28 mm N/A 90 mm N/A 94 mm N/A 36 mm N/A
25297
148.18
SSG2-45J30 $148.18 N/A CAD Icon (for items table) N/A 2 N/A 45 N/A S1K N/A 30 mm N/A 90 mm N/A 94 mm N/A 36 mm N/A
25298
148.18
SSG2-45J32 $148.18 N/A CAD Icon (for items table) N/A 2 N/A 45 N/A S1K N/A 32 mm N/A 90 mm N/A 94 mm N/A 36 mm N/A
25299
148.18
Unit of Measure
« 41 42 43 44 45 »