The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-45J35 $148.18 N/A CAD Icon (for items table) N/A 2 N/A 45 N/A S1K N/A 35 mm N/A 90 mm N/A 94 mm N/A 36 mm N/A
25300
148.18
SSG2-48J20 $142.63 N/A CAD Icon (for items table) N/A 2 N/A 48 N/A S1K N/A 20 mm N/A 96 mm N/A 100 mm N/A 36 mm N/A
25316
142.63
SSG2-48J22 $158.54 N/A N/A 2 N/A 48 N/A S1K N/A 22 mm N/A 96 mm N/A 100 mm N/A 36 mm N/A
25317
158.54
SSG2-48J25 $158.54 N/A CAD Icon (for items table) N/A 2 N/A 48 N/A S1K N/A 25 mm N/A 96 mm N/A 100 mm N/A 36 mm N/A
25318
158.54
SSG2-48J28 $158.54 N/A CAD Icon (for items table) N/A 2 N/A 48 N/A S1K N/A 28 mm N/A 96 mm N/A 100 mm N/A 36 mm N/A
25319
158.54
SSG2-48J30 $158.54 N/A CAD Icon (for items table) N/A 2 N/A 48 N/A S1K N/A 30 mm N/A 96 mm N/A 100 mm N/A 36 mm N/A
25320
158.54
SSG2-48J32 $158.54 N/A CAD Icon (for items table) N/A 2 N/A 48 N/A S1K N/A 32 mm N/A 96 mm N/A 100 mm N/A 36 mm N/A
25321
158.54
SSG2-48J35 $154.73 N/A CAD Icon (for items table) N/A 2 N/A 48 N/A S1K N/A 35 mm N/A 96 mm N/A 100 mm N/A 36 mm N/A
25322
154.73
SSG2-50J25 $144.86 N/A CAD Icon (for items table) N/A 2 N/A 50 N/A S1K N/A 25 mm N/A 100 mm N/A 104 mm N/A 36 mm N/A
25333
144.86
SSG2-50J28 $159.07 N/A CAD Icon (for items table) N/A 2 N/A 50 N/A S1K N/A 28 mm N/A 100 mm N/A 104 mm N/A 36 mm N/A
25334
159.07
SSG2-50J30 $159.07 N/A N/A 2 N/A 50 N/A S1K N/A 30 mm N/A 100 mm N/A 104 mm N/A 36 mm N/A
25335
159.07
SSG2-50J32 $159.07 N/A CAD Icon (for items table) N/A 2 N/A 50 N/A S1K N/A 32 mm N/A 100 mm N/A 104 mm N/A 36 mm N/A
25336
159.07
SSG2-50J35 $159.07 N/A CAD Icon (for items table) N/A 2 N/A 50 N/A S1K N/A 35 mm N/A 100 mm N/A 104 mm N/A 36 mm N/A
25337
159.07
SSG2-55J25 $153.14 N/A CAD Icon (for items table) N/A 2 N/A 55 N/A S1K N/A 25 mm N/A 110 mm N/A 114 mm N/A 36 mm N/A
25348
153.14
SSG2-55J28 $171.06 N/A CAD Icon (for items table) N/A 2 N/A 55 N/A S1K N/A 28 mm N/A 110 mm N/A 114 mm N/A 36 mm N/A
25349
171.06
SSG2-55J30 $171.06 N/A CAD Icon (for items table) N/A 2 N/A 55 N/A S1K N/A 30 mm N/A 110 mm N/A 114 mm N/A 36 mm N/A
25350
171.06
SSG2-55J32 $171.06 N/A CAD Icon (for items table) N/A 2 N/A 55 N/A S1K N/A 32 mm N/A 110 mm N/A 114 mm N/A 36 mm N/A
25351
171.06
SSG2-55J35 $171.06 N/A CAD Icon (for items table) N/A 2 N/A 55 N/A S1K N/A 35 mm N/A 110 mm N/A 114 mm N/A 36 mm N/A
25352
171.06
SSG2-56J25 $159.18 N/A CAD Icon (for items table) N/A 2 N/A 56 N/A S1K N/A 25 mm N/A 112 mm N/A 116 mm N/A 36 mm N/A
25363
159.18
SSG2-56J28 $173.24 N/A CAD Icon (for items table) N/A 2 N/A 56 N/A S1K N/A 28 mm N/A 112 mm N/A 116 mm N/A 36 mm N/A
25364
173.24
SSG2-56J30 $173.24 N/A CAD Icon (for items table) N/A 2 N/A 56 N/A S1K N/A 30 mm N/A 112 mm N/A 116 mm N/A 36 mm N/A
25365
173.24
SSG2-56J32 $173.24 N/A CAD Icon (for items table) N/A 2 N/A 56 N/A S1K N/A 32 mm N/A 112 mm N/A 116 mm N/A 36 mm N/A
25366
173.24
SSG2-56J35 $173.24 N/A CAD Icon (for items table) N/A 2 N/A 56 N/A S1K N/A 35 mm N/A 112 mm N/A 116 mm N/A 36 mm N/A
25367
173.24
SSG2-60J25 $171.65 N/A CAD Icon (for items table) N/A 2 N/A 60 N/A S1K N/A 25 mm N/A 120 mm N/A 124 mm N/A 36 mm N/A
25379
171.65
SSG2-60J28 $190.43 N/A CAD Icon (for items table) N/A 2 N/A 60 N/A S1K N/A 28 mm N/A 120 mm N/A 124 mm N/A 36 mm N/A
25380
190.43
Unit of Measure
« 41 42 43 44 45 »