The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-60J30 $186.62 N/A CAD Icon (for items table) N/A 2 N/A 60 N/A S1K N/A 30 mm N/A 120 mm N/A 124 mm N/A 36 mm N/A
25381
186.62
SSG2-60J32 $186.62 N/A CAD Icon (for items table) N/A 2 N/A 60 N/A S1K N/A 32 mm N/A 120 mm N/A 124 mm N/A 36 mm N/A
25382
186.62
SSG2-60J35 $186.62 N/A CAD Icon (for items table) N/A 2 N/A 60 N/A S1K N/A 35 mm N/A 120 mm N/A 124 mm N/A 36 mm N/A
25383
186.62
SSG2-64J25 $182.43 N/A N/A 2 N/A 64 N/A S1K N/A 25 mm N/A 128 mm N/A 132 mm N/A 36 mm N/A
25395
182.43
SSG2-64J28 $201.06 N/A CAD Icon (for items table) N/A 2 N/A 64 N/A S1K N/A 28 mm N/A 128 mm N/A 132 mm N/A 36 mm N/A
25396
201.06
SSG2-64J30 $201.06 N/A CAD Icon (for items table) N/A 2 N/A 64 N/A S1K N/A 30 mm N/A 128 mm N/A 132 mm N/A 36 mm N/A
25397
201.06
SSG2-64J32 $201.06 N/A CAD Icon (for items table) N/A 2 N/A 64 N/A S1K N/A 32 mm N/A 128 mm N/A 132 mm N/A 36 mm N/A
25398
201.06
SSG2-64J35 $201.06 N/A CAD Icon (for items table) N/A 2 N/A 64 N/A S1K N/A 35 mm N/A 128 mm N/A 132 mm N/A 36 mm N/A
25399
201.06
SSG2-70J25 $206.09 N/A CAD Icon (for items table) N/A 2 N/A 70 N/A S1K N/A 25 mm N/A 140 mm N/A 144 mm N/A 36 mm N/A
25416
206.09
SSG2-70J28 $222.46 N/A CAD Icon (for items table) N/A 2 N/A 70 N/A S1K N/A 28 mm N/A 140 mm N/A 144 mm N/A 36 mm N/A
25417
222.46
SSG2-70J30 $222.46 N/A CAD Icon (for items table) N/A 2 N/A 70 N/A S1K N/A 30 mm N/A 140 mm N/A 144 mm N/A 36 mm N/A
25418
222.46
SSG2-70J32 $222.46 N/A CAD Icon (for items table) N/A 2 N/A 70 N/A S1K N/A 32 mm N/A 140 mm N/A 144 mm N/A 36 mm N/A
25419
222.46
SSG2-70J35 $222.46 N/A CAD Icon (for items table) N/A 2 N/A 70 N/A S1K N/A 35 mm N/A 140 mm N/A 144 mm N/A 36 mm N/A
25420
222.46
SSG2-70J40 $222.46 N/A CAD Icon (for items table) N/A 2 N/A 70 N/A S1K N/A 40 mm N/A 140 mm N/A 144 mm N/A 36 mm N/A
25421
222.46
SSG2-75J25 $227.49 N/A CAD Icon (for items table) N/A 2 N/A 75 N/A S1K N/A 25 mm N/A 150 mm N/A 154 mm N/A 36 mm N/A
25438
227.49
SSG2-75J28 $243.70 N/A CAD Icon (for items table) N/A 2 N/A 75 N/A S1K N/A 28 mm N/A 150 mm N/A 154 mm N/A 36 mm N/A
25439
243.7
SSG2-75J30 $243.70 N/A CAD Icon (for items table) N/A 2 N/A 75 N/A S1K N/A 30 mm N/A 150 mm N/A 154 mm N/A 36 mm N/A
25440
243.7
SSG2-75J32 $243.70 N/A CAD Icon (for items table) N/A 2 N/A 75 N/A S1K N/A 32 mm N/A 150 mm N/A 154 mm N/A 36 mm N/A
25441
243.7
SSG2-75J35 $237.03 N/A CAD Icon (for items table) N/A 2 N/A 75 N/A S1K N/A 35 mm N/A 150 mm N/A 154 mm N/A 36 mm N/A
25442
237.03
SSG2-75J40 $237.03 N/A CAD Icon (for items table) N/A 2 N/A 75 N/A S1K N/A 40 mm N/A 150 mm N/A 154 mm N/A 36 mm N/A
25443
237.03
SSG2-80J25 $242.49 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A S1K N/A 25 mm N/A 160 mm N/A 164 mm N/A 36 mm N/A
25462
242.49
SSG2-80J28 $258.62 N/A N/A 2 N/A 80 N/A S1K N/A 28 mm N/A 160 mm N/A 164 mm N/A 36 mm N/A
25463
258.62
SSG2-80J30 $258.62 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A S1K N/A 30 mm N/A 160 mm N/A 164 mm N/A 36 mm N/A
25464
258.62
SSG2-80J32 $258.62 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A S1K N/A 32 mm N/A 160 mm N/A 164 mm N/A 36 mm N/A
25465
258.62
SSG2-80J35 $251.95 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A S1K N/A 35 mm N/A 160 mm N/A 164 mm N/A 36 mm N/A
25466
251.95
Unit of Measure
« 41 42 43 44 45 »