The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-80J40 $251.95 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A S1K N/A 40 mm N/A 160 mm N/A 164 mm N/A 36 mm N/A
25467
251.95
SSG2-80J45 $251.95 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A S1K N/A 45 mm N/A 160 mm N/A 164 mm N/A 36 mm N/A
25468
251.95
SSG2-90J25 $277.08 N/A CAD Icon (for items table) N/A 2 N/A 90 N/A S1K N/A 25 mm N/A 180 mm N/A 184 mm N/A 36 mm N/A
25487
277.08
SSG2-90J28 $292.94 N/A CAD Icon (for items table) N/A 2 N/A 90 N/A S1K N/A 28 mm N/A 180 mm N/A 184 mm N/A 36 mm N/A
25488
292.94
SSG2-90J30 $292.94 N/A CAD Icon (for items table) N/A 2 N/A 90 N/A S1K N/A 30 mm N/A 180 mm N/A 184 mm N/A 36 mm N/A
25489
292.94
SSG2-90J32 $292.94 N/A CAD Icon (for items table) N/A 2 N/A 90 N/A S1K N/A 32 mm N/A 180 mm N/A 184 mm N/A 36 mm N/A
25490
292.94
SSG2-90J35 $292.94 N/A CAD Icon (for items table) N/A 2 N/A 90 N/A S1K N/A 35 mm N/A 180 mm N/A 184 mm N/A 36 mm N/A
25491
292.94
SSG2-90J40 $292.94 N/A N/A 2 N/A 90 N/A S1K N/A 40 mm N/A 180 mm N/A 184 mm N/A 36 mm N/A
25492
292.94
SSG2-90J45 $292.94 N/A CAD Icon (for items table) N/A 2 N/A 90 N/A S1K N/A 45 mm N/A 180 mm N/A 184 mm N/A 36 mm N/A
25493
292.94
SSG2-14J12 $60.09 N/A CAD Icon (for items table) N/A 2 N/A 14 N/A S1T2 N/A 12 mm N/A 28 mm N/A 32 mm N/A 36 mm N/A
24894
60.09
SSG2.5-16E15 $0.00 N/A N/A 2.5 N/A 16 N/A S5E N/A 15 mm N/A 40 mm N/A 45 mm N/A 37 mm N/A
25502
0
SSG2.5-17E15 $0.00 N/A N/A 2.5 N/A 17 N/A S5E N/A 15 mm N/A 42.5 mm N/A 47.5 mm N/A 37 mm N/A
25508
0
SSG2.5-18E15 $0.00 N/A N/A 2.5 N/A 18 N/A S5E N/A 15 mm N/A 45 mm N/A 50 mm N/A 37 mm N/A
25516
0
SSG2.5-19E15 $0.00 N/A N/A 2.5 N/A 19 N/A S5E N/A 15 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
25525
0
SSG2.5-19E19 $0.00 N/A N/A 2.5 N/A 19 N/A S5E N/A 19 mm N/A 47.5 mm N/A 52.5 mm N/A 39 mm N/A
25526
0
SSG2.5-20E15 $0.00 N/A N/A 2.5 N/A 20 N/A S5E N/A 15 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
25536
0
SSG2.5-20E19 $0.00 N/A N/A 2.5 N/A 20 N/A S5E N/A 19 mm N/A 50 mm N/A 55 mm N/A 39 mm N/A
25537
0
SSG2.5-21E15 $0.00 N/A N/A 2.5 N/A 21 N/A S5E N/A 15 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
25544
0
SSG2.5-21E19 $0.00 N/A N/A 2.5 N/A 21 N/A S5E N/A 19 mm N/A 52.5 mm N/A 57.5 mm N/A 39 mm N/A
25545
0
SSG2.5-22E15 $0.00 N/A N/A 2.5 N/A 22 N/A S5E N/A 15 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
25554
0
SSG2.5-22E19 $0.00 N/A N/A 2.5 N/A 22 N/A S5E N/A 19 mm N/A 55 mm N/A 60 mm N/A 39 mm N/A
25555
0
SSG2.5-23E15 $0.00 N/A N/A 2.5 N/A 23 N/A S5E N/A 15 mm N/A 57.5 mm N/A 62.5 mm N/A 37 mm N/A
25566
0
SSG2.5-23E19 $0.00 N/A N/A 2.5 N/A 23 N/A S5E N/A 19 mm N/A 57.5 mm N/A 62.5 mm N/A 39 mm N/A
25567
0
SSG2.5-24E15 $0.00 N/A N/A 2.5 N/A 24 N/A S5E N/A 15 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
25578
0
SSG2.5-24E19 $0.00 N/A N/A 2.5 N/A 24 N/A S5E N/A 19 mm N/A 60 mm N/A 65 mm N/A 39 mm N/A
25579
0
Unit of Measure
« 41 42 43 44 45 »