The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 51 52 53 54 55 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-70E24 $0.00 N/A N/A 2.5 N/A 70 N/A S1EA/S1EB N/A 24 mm N/A 175 mm N/A 180 mm N/A 44 mm N/A
26081
0
SSG2.5-70E25 $0.00 N/A N/A 2.5 N/A 70 N/A S1EA/S1EB N/A 25 mm N/A 175 mm N/A 180 mm N/A 46 mm N/A
26082
0
SSG2.5-70E28 $0.00 N/A N/A 2.5 N/A 70 N/A S1EA/S1EB N/A 28 mm N/A 175 mm N/A 180 mm N/A 48 mm N/A
26083
0
SSG2.5-70E30 $0.00 N/A N/A 2.5 N/A 70 N/A S1EA/S1EB N/A 30 mm N/A 175 mm N/A 180 mm N/A 50 mm N/A
26084
0
SSG2.5-70E32 $0.00 N/A N/A 2.5 N/A 70 N/A S1EA/S1EB N/A 32 mm N/A 175 mm N/A 180 mm N/A 52 mm N/A
26085
0
SSG2.5-70E35 $0.00 N/A N/A 2.5 N/A 70 N/A S1EA/S1EB N/A 35 mm N/A 175 mm N/A 180 mm N/A 55 mm N/A
26086
0
SSG2.5-75E22 $0.00 N/A N/A 2.5 N/A 75 N/A S1EA/S1EB N/A 22 mm N/A 187.5 mm N/A 192.5 mm N/A 43 mm N/A
26107
0
SSG2.5-75E24 $0.00 N/A N/A 2.5 N/A 75 N/A S1EA/S1EB N/A 24 mm N/A 187.5 mm N/A 192.5 mm N/A 44 mm N/A
26108
0
SSG2.5-75E25 $0.00 N/A N/A 2.5 N/A 75 N/A S1EA/S1EB N/A 25 mm N/A 187.5 mm N/A 192.5 mm N/A 46 mm N/A
26109
0
SSG2.5-75E28 $0.00 N/A N/A 2.5 N/A 75 N/A S1EA/S1EB N/A 28 mm N/A 187.5 mm N/A 192.5 mm N/A 48 mm N/A
26110
0
SSG2.5-75E30 $0.00 N/A N/A 2.5 N/A 75 N/A S1EA/S1EB N/A 30 mm N/A 187.5 mm N/A 192.5 mm N/A 50 mm N/A
26111
0
SSG2.5-75E32 $0.00 N/A N/A 2.5 N/A 75 N/A S1EA/S1EB N/A 32 mm N/A 187.5 mm N/A 192.5 mm N/A 52 mm N/A
26112
0
SSG2.5-75E35 $0.00 N/A N/A 2.5 N/A 75 N/A S1EA/S1EB N/A 35 mm N/A 187.5 mm N/A 192.5 mm N/A 55 mm N/A
26113
0
SSG2.5-80E22 $0.00 N/A N/A 2.5 N/A 80 N/A S1EA/S1EB N/A 22 mm N/A 200 mm N/A 205 mm N/A 43 mm N/A
26137
0
SSG2.5-80E24 $0.00 N/A N/A 2.5 N/A 80 N/A S1EA/S1EB N/A 24 mm N/A 200 mm N/A 205 mm N/A 44 mm N/A
26138
0
SSG2.5-80E25 $0.00 N/A N/A 2.5 N/A 80 N/A S1EA/S1EB N/A 25 mm N/A 200 mm N/A 205 mm N/A 46 mm N/A
26139
0
SSG2.5-80E28 $0.00 N/A N/A 2.5 N/A 80 N/A S1EA/S1EB N/A 28 mm N/A 200 mm N/A 205 mm N/A 48 mm N/A
26140
0
SSG2.5-80E30 $0.00 N/A N/A 2.5 N/A 80 N/A S1EA/S1EB N/A 30 mm N/A 200 mm N/A 205 mm N/A 50 mm N/A
26141
0
SSG2.5-80E32 $0.00 N/A N/A 2.5 N/A 80 N/A S1EA/S1EB N/A 32 mm N/A 200 mm N/A 205 mm N/A 52 mm N/A
26142
0
SSG2.5-80E35 $0.00 N/A N/A 2.5 N/A 80 N/A S1EA/S1EB N/A 35 mm N/A 200 mm N/A 205 mm N/A 55 mm N/A
26143
0
SSG2.5-14 $47.06 N/A CAD Icon (for items table) N/A 2.5 N/A 14 N/A S1 N/A 15 mm N/A 35 mm N/A 40 mm N/A 43 mm N/A
25494
47.06
SSG2.5-15 $49.29 N/A CAD Icon (for items table) N/A 2.5 N/A 15 N/A S1 N/A 15 mm N/A 37.5 mm N/A 42.5 mm N/A 43 mm N/A
25497
49.29
SSG2.5-16 $52.68 N/A CAD Icon (for items table) N/A 2.5 N/A 16 N/A S1 N/A 15 mm N/A 40 mm N/A 45 mm N/A 43 mm N/A
25501
52.68
SSG2.5-17 $54.65 N/A CAD Icon (for items table) N/A 2.5 N/A 17 N/A S1 N/A 15 mm N/A 42.5 mm N/A 47.5 mm N/A 43 mm N/A
25507
54.65
SSG2.5-18 $57.71 N/A CAD Icon (for items table) N/A 2.5 N/A 18 N/A S1 N/A 15 mm N/A 45 mm N/A 50 mm N/A 43 mm N/A
25515
57.71
Unit of Measure
« 51 52 53 54 55 »