The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 51 52 53 54 55 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-19 $60.36 N/A CAD Icon (for items table) N/A 2.5 N/A 19 N/A S1 N/A 15 mm N/A 47.5 mm N/A 52.5 mm N/A 43 mm N/A
25524
60.36
SSG2.5-20 $64.22 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A S1 N/A 18 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
25535
64.22
SSG2.5-21 $65.91 N/A CAD Icon (for items table) N/A 2.5 N/A 21 N/A S1 N/A 18 mm N/A 52.5 mm N/A 57.5 mm N/A 43 mm N/A
25543
65.91
SSG2.5-22 $69.61 N/A CAD Icon (for items table) N/A 2.5 N/A 22 N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 43 mm N/A
25553
69.61
SSG2.5-23 $71.73 N/A CAD Icon (for items table) N/A 2.5 N/A 23 N/A S1 N/A 18 mm N/A 57.5 mm N/A 62.5 mm N/A 43 mm N/A
25565
71.73
SSG2.5-24 $75.30 N/A CAD Icon (for items table) N/A 2.5 N/A 24 N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 43 mm N/A
25577
75.3
SSG2.5-25 $77.89 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A S1 N/A 20 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
25591
77.89
SSG2.5-26 $82.37 N/A CAD Icon (for items table) N/A 2.5 N/A 26 N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 43 mm N/A
25604
82.37
SSG2.5-27 $84.43 N/A CAD Icon (for items table) N/A 2.5 N/A 27 N/A S1 N/A 20 mm N/A 67.5 mm N/A 72.5 mm N/A 43 mm N/A
25618
84.43
SSG2.5-28 $88.51 N/A CAD Icon (for items table) N/A 2.5 N/A 28 N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 43 mm N/A
25634
88.51
SSG2.5-29 $90.95 N/A CAD Icon (for items table) N/A 2.5 N/A 29 N/A S1 N/A 20 mm N/A 72.5 mm N/A 77.5 mm N/A 43 mm N/A
25652
90.95
SSG2.5-30 $95.64 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A S1 N/A 20 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
25670
95.64
SSG2.5-32 $101.94 N/A CAD Icon (for items table) N/A 2.5 N/A 32 N/A S1 N/A 20 mm N/A 80 mm N/A 85 mm N/A 43 mm N/A
25693
101.94
SSG2.5-34 $108.55 N/A CAD Icon (for items table) N/A 2.5 N/A 34 N/A S1 N/A 20 mm N/A 85 mm N/A 90 mm N/A 43 mm N/A
25723
108.55
SSG2.5-35 $110.48 N/A CAD Icon (for items table) N/A 2.5 N/A 35 N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 43 mm N/A
25753
110.48
SSG2.5-36 $116.21 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1 N/A 20 mm N/A 90 mm N/A 95 mm N/A 43 mm N/A
25783
116.21
SSG2.5-38 $123.58 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1 N/A 20 mm N/A 95 mm N/A 100 mm N/A 43 mm N/A
25813
123.58
SSG2.5-40 $128.57 N/A CAD Icon (for items table) N/A 2.5 N/A 40 N/A S1 N/A 25 mm N/A 100 mm N/A 105 mm N/A 43 mm N/A
25844
128.57
SSG2.5-42 $137.40 N/A CAD Icon (for items table) N/A 2.5 N/A 42 N/A S1 N/A 25 mm N/A 105 mm N/A 110 mm N/A 43 mm N/A
25868
137.4
SSG2.5-44 $142.21 N/A CAD Icon (for items table) N/A 2.5 N/A 44 N/A S1 N/A 25 mm N/A 110 mm N/A 115 mm N/A 43 mm N/A
25894
142.21
SSG2.5-45 $144.91 N/A N/A 2.5 N/A 45 N/A S1 N/A 25 mm N/A 112.5 mm N/A 117.5 mm N/A 43 mm N/A
25919
144.91
SSG2.5-48 $155.84 N/A CAD Icon (for items table) N/A 2.5 N/A 48 N/A S1 N/A 25 mm N/A 120 mm N/A 125 mm N/A 43 mm N/A
25945
155.84
SSG2.5-50 $165.34 N/A CAD Icon (for items table) N/A 2.5 N/A 50 N/A S1 N/A 25 mm N/A 125 mm N/A 130 mm N/A 43 mm N/A
25971
165.34
SSG2.5-55 $182.29 N/A N/A 2.5 N/A 55 N/A S1 N/A 25 mm N/A 137.5 mm N/A 142.5 mm N/A 43 mm N/A
25998
182.29
SSG2.5-56 $186.66 N/A CAD Icon (for items table) N/A 2.5 N/A 56 N/A S1 N/A 25 mm N/A 140 mm N/A 145 mm N/A 43 mm N/A
26025
186.66
Unit of Measure
« 51 52 53 54 55 »