The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 51 52 53 54 55 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-60 $204.70 N/A CAD Icon (for items table) N/A 2.5 N/A 60 N/A S1 N/A 25 mm N/A 150 mm N/A 155 mm N/A 43 mm N/A
26052
204.7
SSG2.5-70 $253.43 N/A CAD Icon (for items table) N/A 2.5 N/A 70 N/A S1 N/A 25 mm N/A 175 mm N/A 180 mm N/A 43 mm N/A
26079
253.43
SSG2.5-75 $279.80 N/A CAD Icon (for items table) N/A 2.5 N/A 75 N/A S1 N/A 25 mm N/A 187.5 mm N/A 192.5 mm N/A 43 mm N/A
26106
279.8
SSG2.5-80 $3.04 N/A N/A 2.5 N/A 80 N/A S1 N/A 25 mm N/A 200 mm N/A 205 mm N/A 43 mm N/A
26136
3.04
SSG2.5-14J16 $0.00 N/A N/A 2.5 N/A 14 N/A S1 N/A 16 mm N/A 35 mm N/A 40 mm N/A 43 mm N/A
25496
0
SSG2.5-15J18 $0.00 N/A N/A 2.5 N/A 15 N/A S1 N/A 18 mm N/A 37.5 mm N/A 42.5 mm N/A 43 mm N/A
25500
0
SSG2.5-15J15 $70.64 N/A CAD Icon (for items table) N/A 2.5 N/A 15 N/A S1K N/A 15 mm N/A 37.5 mm N/A 42.5 mm N/A 43 mm N/A
25498
70.64
SSG2.5-15J16 $87.87 N/A N/A 2.5 N/A 15 N/A S1K N/A 16 mm N/A 37.5 mm N/A 42.5 mm N/A 43 mm N/A
25499
87.87
SSG2.5-16J15 $0.90 N/A CAD Icon (for items table) N/A 2.5 N/A 16 N/A S1K N/A 15 mm N/A 40 mm N/A 45 mm N/A 43 mm N/A
25503
0.9
SSG2.5-16J16 $90.88 N/A CAD Icon (for items table) N/A 2.5 N/A 16 N/A S1K N/A 16 mm N/A 40 mm N/A 45 mm N/A 43 mm N/A
25504
90.88
SSG2.5-16J17 $90.88 N/A CAD Icon (for items table) N/A 2.5 N/A 16 N/A S1K N/A 17 mm N/A 40 mm N/A 45 mm N/A 43 mm N/A
25505
90.88
SSG2.5-16J18 $90.88 N/A CAD Icon (for items table) N/A 2.5 N/A 16 N/A S1K N/A 18 mm N/A 40 mm N/A 45 mm N/A 43 mm N/A
25506
90.88
SSG2.5-17J15 $75.11 N/A CAD Icon (for items table) N/A 2.5 N/A 17 N/A S1K N/A 15 mm N/A 42.5 mm N/A 47.5 mm N/A 43 mm N/A
25509
75.11
SSG2.5-17J16 $92.33 N/A CAD Icon (for items table) N/A 2.5 N/A 17 N/A S1K N/A 16 mm N/A 42.5 mm N/A 47.5 mm N/A 43 mm N/A
25510
92.33
SSG2.5-17J17 $92.33 N/A CAD Icon (for items table) N/A 2.5 N/A 17 N/A S1K N/A 17 mm N/A 42.5 mm N/A 47.5 mm N/A 43 mm N/A
25511
92.33
SSG2.5-17J18 $92.33 N/A CAD Icon (for items table) N/A 2.5 N/A 17 N/A S1K N/A 18 mm N/A 42.5 mm N/A 47.5 mm N/A 43 mm N/A
25512
92.33
SSG2.5-17J19 $92.33 N/A CAD Icon (for items table) N/A 2.5 N/A 17 N/A S1K N/A 19 mm N/A 42.5 mm N/A 47.5 mm N/A 43 mm N/A
25513
92.33
SSG2.5-17J20 $92.33 N/A CAD Icon (for items table) N/A 2.5 N/A 17 N/A S1K N/A 20 mm N/A 42.5 mm N/A 47.5 mm N/A 43 mm N/A
25514
92.33
SSG2.5-18J15 $77.60 N/A CAD Icon (for items table) N/A 2.5 N/A 18 N/A S1K N/A 15 mm N/A 45 mm N/A 50 mm N/A 43 mm N/A
25517
77.6
SSG2.5-18J16 $95.65 N/A CAD Icon (for items table) N/A 2.5 N/A 18 N/A S1K N/A 16 mm N/A 45 mm N/A 50 mm N/A 43 mm N/A
25518
95.65
SSG2.5-18J17 $95.65 N/A CAD Icon (for items table) N/A 2.5 N/A 18 N/A S1K N/A 17 mm N/A 45 mm N/A 50 mm N/A 43 mm N/A
25519
95.65
SSG2.5-18J18 $95.65 N/A N/A 2.5 N/A 18 N/A S1K N/A 18 mm N/A 45 mm N/A 50 mm N/A 43 mm N/A
25520
95.65
SSG2.5-18J19 $95.65 N/A CAD Icon (for items table) N/A 2.5 N/A 18 N/A S1K N/A 19 mm N/A 45 mm N/A 50 mm N/A 43 mm N/A
25521
95.65
SSG2.5-18J20 $95.65 N/A CAD Icon (for items table) N/A 2.5 N/A 18 N/A S1K N/A 20 mm N/A 45 mm N/A 50 mm N/A 43 mm N/A
25522
95.65
SSG2.5-18J22 $95.65 N/A CAD Icon (for items table) N/A 2.5 N/A 18 N/A S1K N/A 22 mm N/A 45 mm N/A 50 mm N/A 43 mm N/A
25523
95.65
Unit of Measure
« 51 52 53 54 55 »