The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 51 52 53 54 55 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-19J15 $79.76 N/A CAD Icon (for items table) N/A 2.5 N/A 19 N/A S1K N/A 15 mm N/A 47.5 mm N/A 52.5 mm N/A 43 mm N/A
25528
79.76
SSG2.5-19J16 $96.86 N/A CAD Icon (for items table) N/A 2.5 N/A 19 N/A S1K N/A 16 mm N/A 47.5 mm N/A 52.5 mm N/A 43 mm N/A
25529
96.86
SSG2.5-19J17 $96.86 N/A CAD Icon (for items table) N/A 2.5 N/A 19 N/A S1K N/A 17 mm N/A 47.5 mm N/A 52.5 mm N/A 43 mm N/A
25530
96.86
SSG2.5-19J18 $96.86 N/A CAD Icon (for items table) N/A 2.5 N/A 19 N/A S1K N/A 18 mm N/A 47.5 mm N/A 52.5 mm N/A 43 mm N/A
25531
96.86
SSG2.5-19J19 $96.86 N/A CAD Icon (for items table) N/A 2.5 N/A 19 N/A S1K N/A 19 mm N/A 47.5 mm N/A 52.5 mm N/A 43 mm N/A
25532
96.86
SSG2.5-19J20 $96.86 N/A CAD Icon (for items table) N/A 2.5 N/A 19 N/A S1K N/A 20 mm N/A 47.5 mm N/A 52.5 mm N/A 43 mm N/A
25533
96.86
SSG2.5-19J22 $96.86 N/A CAD Icon (for items table) N/A 2.5 N/A 19 N/A S1K N/A 22 mm N/A 47.5 mm N/A 52.5 mm N/A 43 mm N/A
25534
96.86
SSG2.5-20J18 $83.38 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A S1K N/A 18 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
25539
83.38
SSG2.5-20J19 $101.39 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A S1K N/A 19 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
25540
101.39
SSG2.5-20J20 $101.39 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A S1K N/A 20 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
25541
101.39
SSG2.5-20J22 $101.39 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A S1K N/A 22 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
25542
101.39
SSG2.5-21J18 $87.47 N/A CAD Icon (for items table) N/A 2.5 N/A 21 N/A S1K N/A 18 mm N/A 52.5 mm N/A 57.5 mm N/A 43 mm N/A
25548
87.47
SSG2.5-21J19 $105.35 N/A N/A 2.5 N/A 21 N/A S1K N/A 19 mm N/A 52.5 mm N/A 57.5 mm N/A 43 mm N/A
25549
105.35
SSG2.5-21J20 $105.35 N/A CAD Icon (for items table) N/A 2.5 N/A 21 N/A S1K N/A 20 mm N/A 52.5 mm N/A 57.5 mm N/A 43 mm N/A
25550
105.35
SSG2.5-21J22 $102.49 N/A CAD Icon (for items table) N/A 2.5 N/A 21 N/A S1K N/A 22 mm N/A 52.5 mm N/A 57.5 mm N/A 43 mm N/A
25551
102.49
SSG2.5-21J25 $1.13 N/A CAD Icon (for items table) N/A 2.5 N/A 21 N/A S1K N/A 25 mm N/A 52.5 mm N/A 57.5 mm N/A 43 mm N/A
25552
1.13
SSG2.5-22J18 $90.50 N/A CAD Icon (for items table) N/A 2.5 N/A 22 N/A S1K N/A 18 mm N/A 55 mm N/A 60 mm N/A 43 mm N/A
25560
90.5
SSG2.5-22J19 $108.74 N/A CAD Icon (for items table) N/A 2.5 N/A 22 N/A S1K N/A 19 mm N/A 55 mm N/A 60 mm N/A 43 mm N/A
25561
108.74
SSG2.5-22J20 $108.74 N/A CAD Icon (for items table) N/A 2.5 N/A 22 N/A S1K N/A 20 mm N/A 55 mm N/A 60 mm N/A 43 mm N/A
25562
108.74
SSG2.5-22J22 $108.74 N/A CAD Icon (for items table) N/A 2.5 N/A 22 N/A S1K N/A 22 mm N/A 55 mm N/A 60 mm N/A 43 mm N/A
25563
108.74
SSG2.5-22J25 $108.74 N/A CAD Icon (for items table) N/A 2.5 N/A 22 N/A S1K N/A 25 mm N/A 55 mm N/A 60 mm N/A 43 mm N/A
25564
108.74
SSG2.5-23J18 $93.78 N/A CAD Icon (for items table) N/A 2.5 N/A 23 N/A S1K N/A 18 mm N/A 57.5 mm N/A 62.5 mm N/A 43 mm N/A
25572
93.78
SSG2.5-23J19 $111.54 N/A CAD Icon (for items table) N/A 2.5 N/A 23 N/A S1K N/A 19 mm N/A 57.5 mm N/A 62.5 mm N/A 43 mm N/A
25573
111.54
SSG2.5-23J20 $111.54 N/A CAD Icon (for items table) N/A 2.5 N/A 23 N/A S1K N/A 20 mm N/A 57.5 mm N/A 62.5 mm N/A 43 mm N/A
25574
111.54
SSG2.5-23J22 $111.54 N/A CAD Icon (for items table) N/A 2.5 N/A 23 N/A S1K N/A 22 mm N/A 57.5 mm N/A 62.5 mm N/A 43 mm N/A
25575
111.54
Unit of Measure
« 51 52 53 54 55 »