The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 56 57 58 59 60 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-23J25 $109.83 N/A CAD Icon (for items table) N/A 2.5 N/A 23 N/A S1K N/A 25 mm N/A 57.5 mm N/A 62.5 mm N/A 43 mm N/A
25576
109.83
SSG2.5-24J18 $98.49 N/A CAD Icon (for items table) N/A 2.5 N/A 24 N/A S1K N/A 18 mm N/A 60 mm N/A 65 mm N/A 43 mm N/A
25585
98.49
SSG2.5-24J19 $115.54 N/A CAD Icon (for items table) N/A 2.5 N/A 24 N/A S1K N/A 19 mm N/A 60 mm N/A 65 mm N/A 43 mm N/A
25586
115.54
SSG2.5-24J20 $115.54 N/A CAD Icon (for items table) N/A 2.5 N/A 24 N/A S1K N/A 20 mm N/A 60 mm N/A 65 mm N/A 43 mm N/A
25587
115.54
SSG2.5-24J22 $113.83 N/A CAD Icon (for items table) N/A 2.5 N/A 24 N/A S1K N/A 22 mm N/A 60 mm N/A 65 mm N/A 43 mm N/A
25588
113.83
SSG2.5-24J25 $113.83 N/A CAD Icon (for items table) N/A 2.5 N/A 24 N/A S1K N/A 25 mm N/A 60 mm N/A 65 mm N/A 43 mm N/A
25589
113.83
SSG2.5-24J28 $112.11 N/A N/A 2.5 N/A 24 N/A S1K N/A 28 mm N/A 60 mm N/A 65 mm N/A 43 mm N/A
25590
112.11
SSG2.5-25J20 $100.50 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A S1K N/A 20 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
25599
100.5
SSG2.5-25J22 $118.92 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A S1K N/A 22 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
25600
118.92
SSG2.5-25J25 $118.92 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A S1K N/A 25 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
25601
118.92
SSG2.5-25J28 $117.21 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A S1K N/A 28 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
25602
117.21
SSG2.5-25J30 $117.21 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A S1K N/A 30 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
25603
117.21
SSG2.5-26J20 $106.52 N/A CAD Icon (for items table) N/A 2.5 N/A 26 N/A S1K N/A 20 mm N/A 65 mm N/A 70 mm N/A 43 mm N/A
25612
106.52
SSG2.5-26J22 $125.07 N/A CAD Icon (for items table) N/A 2.5 N/A 26 N/A S1K N/A 22 mm N/A 65 mm N/A 70 mm N/A 43 mm N/A
25613
125.07
SSG2.5-26J25 $125.07 N/A CAD Icon (for items table) N/A 2.5 N/A 26 N/A S1K N/A 25 mm N/A 65 mm N/A 70 mm N/A 43 mm N/A
25614
125.07
SSG2.5-26J28 $123.35 N/A CAD Icon (for items table) N/A 2.5 N/A 26 N/A S1K N/A 28 mm N/A 65 mm N/A 70 mm N/A 43 mm N/A
25615
123.35
SSG2.5-26J30 $123.35 N/A CAD Icon (for items table) N/A 2.5 N/A 26 N/A S1K N/A 30 mm N/A 65 mm N/A 70 mm N/A 43 mm N/A
25616
123.35
SSG2.5-26J32 $121.64 N/A CAD Icon (for items table) N/A 2.5 N/A 26 N/A S1K N/A 32 mm N/A 65 mm N/A 70 mm N/A 43 mm N/A
25617
121.64
SSG2.5-27J20 $114.83 N/A CAD Icon (for items table) N/A 2.5 N/A 27 N/A S1K N/A 20 mm N/A 67.5 mm N/A 72.5 mm N/A 43 mm N/A
25627
114.83
SSG2.5-27J22 $130.02 N/A CAD Icon (for items table) N/A 2.5 N/A 27 N/A S1K N/A 22 mm N/A 67.5 mm N/A 72.5 mm N/A 43 mm N/A
25628
130.02
SSG2.5-27J25 $128.30 N/A CAD Icon (for items table) N/A 2.5 N/A 27 N/A S1K N/A 25 mm N/A 67.5 mm N/A 72.5 mm N/A 43 mm N/A
25629
128.3
SSG2.5-27J28 $128.30 N/A CAD Icon (for items table) N/A 2.5 N/A 27 N/A S1K N/A 28 mm N/A 67.5 mm N/A 72.5 mm N/A 43 mm N/A
25630
128.3
SSG2.5-27J30 $128.30 N/A CAD Icon (for items table) N/A 2.5 N/A 27 N/A S1K N/A 30 mm N/A 67.5 mm N/A 72.5 mm N/A 43 mm N/A
25631
128.3
SSG2.5-27J32 $126.59 N/A CAD Icon (for items table) N/A 2.5 N/A 27 N/A S1K N/A 32 mm N/A 67.5 mm N/A 72.5 mm N/A 43 mm N/A
25632
126.59
SSG2.5-28J20 $119.94 N/A CAD Icon (for items table) N/A 2.5 N/A 28 N/A S1K N/A 20 mm N/A 70 mm N/A 75 mm N/A 43 mm N/A
25644
119.94
Unit of Measure
« 56 57 58 59 60 »