The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 56 57 58 59 60 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-28J22 $137.21 N/A N/A 2.5 N/A 28 N/A S1K N/A 22 mm N/A 70 mm N/A 75 mm N/A 43 mm N/A
25645
137.21
SSG2.5-28J25 $135.50 N/A CAD Icon (for items table) N/A 2.5 N/A 28 N/A S1K N/A 25 mm N/A 70 mm N/A 75 mm N/A 43 mm N/A
25646
135.5
SSG2.5-28J28 $135.50 N/A CAD Icon (for items table) N/A 2.5 N/A 28 N/A S1K N/A 28 mm N/A 70 mm N/A 75 mm N/A 43 mm N/A
25647
135.5
SSG2.5-28J30 $135.50 N/A CAD Icon (for items table) N/A 2.5 N/A 28 N/A S1K N/A 30 mm N/A 70 mm N/A 75 mm N/A 43 mm N/A
25648
135.5
SSG2.5-28J32 $133.78 N/A CAD Icon (for items table) N/A 2.5 N/A 28 N/A S1K N/A 32 mm N/A 70 mm N/A 75 mm N/A 43 mm N/A
25649
133.78
SSG2.5-28J35 $133.78 N/A CAD Icon (for items table) N/A 2.5 N/A 28 N/A S1K N/A 35 mm N/A 70 mm N/A 75 mm N/A 43 mm N/A
25650
133.78
SSG2.5-29J20 $121.02 N/A CAD Icon (for items table) N/A 2.5 N/A 29 N/A S1K N/A 20 mm N/A 72.5 mm N/A 77.5 mm N/A 43 mm N/A
25662
121.02
SSG2.5-29J22 $139.35 N/A CAD Icon (for items table) N/A 2.5 N/A 29 N/A S1K N/A 22 mm N/A 72.5 mm N/A 77.5 mm N/A 43 mm N/A
25663
139.35
SSG2.5-29J25 $139.35 N/A CAD Icon (for items table) N/A 2.5 N/A 29 N/A S1K N/A 25 mm N/A 72.5 mm N/A 77.5 mm N/A 43 mm N/A
25664
139.35
SSG2.5-29J28 $137.64 N/A N/A 2.5 N/A 29 N/A S1K N/A 28 mm N/A 72.5 mm N/A 77.5 mm N/A 43 mm N/A
25665
137.64
SSG2.5-29J30 $137.64 N/A CAD Icon (for items table) N/A 2.5 N/A 29 N/A S1K N/A 30 mm N/A 72.5 mm N/A 77.5 mm N/A 43 mm N/A
25666
137.64
SSG2.5-29J32 $137.64 N/A CAD Icon (for items table) N/A 2.5 N/A 29 N/A S1K N/A 32 mm N/A 72.5 mm N/A 77.5 mm N/A 43 mm N/A
25667
137.64
SSG2.5-29J35 $135.92 N/A CAD Icon (for items table) N/A 2.5 N/A 29 N/A S1K N/A 35 mm N/A 72.5 mm N/A 77.5 mm N/A 43 mm N/A
25668
135.92
SSG2.5-30J20 $125.47 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A S1K N/A 20 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
25685
125.47
SSG2.5-30J22 $142.65 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A S1K N/A 22 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
25686
142.65
SSG2.5-30J25 $142.65 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A S1K N/A 25 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
25687
142.65
SSG2.5-30J28 $142.65 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A S1K N/A 28 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
25688
142.65
SSG2.5-30J30 $142.65 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A S1K N/A 30 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
25689
142.65
SSG2.5-30J32 $142.65 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A S1K N/A 32 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
25690
142.65
SSG2.5-30J35 $140.94 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A S1K N/A 35 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
25691
140.94
SSG2.5-32J20 $133.82 N/A CAD Icon (for items table) N/A 2.5 N/A 32 N/A S1K N/A 20 mm N/A 80 mm N/A 85 mm N/A 43 mm N/A
25715
133.82
SSG2.5-32J22 $151.99 N/A CAD Icon (for items table) N/A 2.5 N/A 32 N/A S1K N/A 22 mm N/A 80 mm N/A 85 mm N/A 43 mm N/A
25716
151.99
SSG2.5-32J25 $151.99 N/A CAD Icon (for items table) N/A 2.5 N/A 32 N/A S1K N/A 25 mm N/A 80 mm N/A 85 mm N/A 43 mm N/A
25717
151.99
SSG2.5-32J28 $151.99 N/A CAD Icon (for items table) N/A 2.5 N/A 32 N/A S1K N/A 28 mm N/A 80 mm N/A 85 mm N/A 43 mm N/A
25718
151.99
SSG2.5-32J30 $151.99 N/A CAD Icon (for items table) N/A 2.5 N/A 32 N/A S1K N/A 30 mm N/A 80 mm N/A 85 mm N/A 43 mm N/A
25719
151.99
Unit of Measure
« 56 57 58 59 60 »