The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 56 57 58 59 60 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-32J32 $148.18 N/A CAD Icon (for items table) N/A 2.5 N/A 32 N/A S1K N/A 32 mm N/A 80 mm N/A 85 mm N/A 43 mm N/A
25720
148.18
SSG2.5-32J35 $148.18 N/A CAD Icon (for items table) N/A 2.5 N/A 32 N/A S1K N/A 35 mm N/A 80 mm N/A 85 mm N/A 43 mm N/A
25721
148.18
SSG2.5-32J40 $148.18 N/A CAD Icon (for items table) N/A 2.5 N/A 32 N/A S1K N/A 40 mm N/A 80 mm N/A 85 mm N/A 43 mm N/A
25722
148.18
SSG2.5-34J20 $142.04 N/A CAD Icon (for items table) N/A 2.5 N/A 34 N/A S1K N/A 20 mm N/A 85 mm N/A 90 mm N/A 43 mm N/A
25745
142.04
SSG2.5-34J22 $160.13 N/A CAD Icon (for items table) N/A 2.5 N/A 34 N/A S1K N/A 22 mm N/A 85 mm N/A 90 mm N/A 43 mm N/A
25746
160.13
SSG2.5-34J25 $156.32 N/A CAD Icon (for items table) N/A 2.5 N/A 34 N/A S1K N/A 25 mm N/A 85 mm N/A 90 mm N/A 43 mm N/A
25747
156.32
SSG2.5-34J28 $156.32 N/A CAD Icon (for items table) N/A 2.5 N/A 34 N/A S1K N/A 28 mm N/A 85 mm N/A 90 mm N/A 43 mm N/A
25748
156.32
SSG2.5-34J30 $156.32 N/A CAD Icon (for items table) N/A 2.5 N/A 34 N/A S1K N/A 30 mm N/A 85 mm N/A 90 mm N/A 43 mm N/A
25749
156.32
SSG2.5-34J32 $156.32 N/A CAD Icon (for items table) N/A 2.5 N/A 34 N/A S1K N/A 32 mm N/A 85 mm N/A 90 mm N/A 43 mm N/A
25750
156.32
SSG2.5-34J35 $156.32 N/A CAD Icon (for items table) N/A 2.5 N/A 34 N/A S1K N/A 35 mm N/A 85 mm N/A 90 mm N/A 43 mm N/A
25751
156.32
SSG2.5-34J40 $152.51 N/A CAD Icon (for items table) N/A 2.5 N/A 34 N/A S1K N/A 40 mm N/A 85 mm N/A 90 mm N/A 43 mm N/A
25752
152.51
SSG2.5-35J20 $144.18 N/A CAD Icon (for items table) N/A 2.5 N/A 35 N/A S1K N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 43 mm N/A
25775
144.18
SSG2.5-35J22 $161.18 N/A CAD Icon (for items table) N/A 2.5 N/A 35 N/A S1K N/A 22 mm N/A 87.5 mm N/A 92.5 mm N/A 43 mm N/A
25776
161.18
SSG2.5-35J25 $161.18 N/A CAD Icon (for items table) N/A 2.5 N/A 35 N/A S1K N/A 25 mm N/A 87.5 mm N/A 92.5 mm N/A 43 mm N/A
25777
161.18
SSG2.5-35J28 $161.18 N/A CAD Icon (for items table) N/A 2.5 N/A 35 N/A S1K N/A 28 mm N/A 87.5 mm N/A 92.5 mm N/A 43 mm N/A
25778
161.18
SSG2.5-35J30 $157.37 N/A CAD Icon (for items table) N/A 2.5 N/A 35 N/A S1K N/A 30 mm N/A 87.5 mm N/A 92.5 mm N/A 43 mm N/A
25779
157.37
SSG2.5-35J32 $157.37 N/A CAD Icon (for items table) N/A 2.5 N/A 35 N/A S1K N/A 32 mm N/A 87.5 mm N/A 92.5 mm N/A 43 mm N/A
25780
157.37
SSG2.5-35J35 $157.37 N/A CAD Icon (for items table) N/A 2.5 N/A 35 N/A S1K N/A 35 mm N/A 87.5 mm N/A 92.5 mm N/A 43 mm N/A
25781
157.37
SSG2.5-35J40 $157.37 N/A CAD Icon (for items table) N/A 2.5 N/A 35 N/A S1K N/A 40 mm N/A 87.5 mm N/A 92.5 mm N/A 43 mm N/A
25782
157.37
SSG2.5-36J20 $148.67 N/A N/A 2.5 N/A 36 N/A S1K N/A 20 mm N/A 90 mm N/A 95 mm N/A 43 mm N/A
25805
148.67
SSG2.5-36J22 $166.65 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1K N/A 22 mm N/A 90 mm N/A 95 mm N/A 43 mm N/A
25806
166.65
SSG2.5-36J25 $166.65 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1K N/A 25 mm N/A 90 mm N/A 95 mm N/A 43 mm N/A
25807
166.65
SSG2.5-36J28 $166.65 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1K N/A 28 mm N/A 90 mm N/A 95 mm N/A 43 mm N/A
25808
166.65
SSG2.5-36J30 $166.65 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1K N/A 30 mm N/A 90 mm N/A 95 mm N/A 43 mm N/A
25809
166.65
SSG2.5-36J32 $166.65 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1K N/A 32 mm N/A 90 mm N/A 95 mm N/A 43 mm N/A
25810
166.65
Unit of Measure
« 56 57 58 59 60 »