The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 61 62 63 64 65 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-70J32 $318.49 N/A CAD Icon (for items table) N/A 2.5 N/A 70 N/A S1K N/A 32 mm N/A 175 mm N/A 180 mm N/A 43 mm N/A
26102
318.49
SSG2.5-70J35 $318.49 N/A CAD Icon (for items table) N/A 2.5 N/A 70 N/A S1K N/A 35 mm N/A 175 mm N/A 180 mm N/A 43 mm N/A
26103
318.49
SSG2.5-70J40 $311.82 N/A CAD Icon (for items table) N/A 2.5 N/A 70 N/A S1K N/A 40 mm N/A 175 mm N/A 180 mm N/A 43 mm N/A
26104
311.82
SSG2.5-70J45 $311.82 N/A CAD Icon (for items table) N/A 2.5 N/A 70 N/A S1K N/A 45 mm N/A 175 mm N/A 180 mm N/A 43 mm N/A
26105
311.82
SSG2.5-75J25 $333.29 N/A CAD Icon (for items table) N/A 2.5 N/A 75 N/A S1K N/A 25 mm N/A 187.5 mm N/A 192.5 mm N/A 43 mm N/A
26128
333.29
SSG2.5-75J28 $351.84 N/A CAD Icon (for items table) N/A 2.5 N/A 75 N/A S1K N/A 28 mm N/A 187.5 mm N/A 192.5 mm N/A 43 mm N/A
26129
351.84
SSG2.5-75J30 $351.84 N/A CAD Icon (for items table) N/A 2.5 N/A 75 N/A S1K N/A 30 mm N/A 187.5 mm N/A 192.5 mm N/A 43 mm N/A
26130
351.84
SSG2.5-75J32 $351.84 N/A N/A 2.5 N/A 75 N/A S1K N/A 32 mm N/A 187.5 mm N/A 192.5 mm N/A 43 mm N/A
26131
351.84
SSG2.5-75J35 $345.17 N/A CAD Icon (for items table) N/A 2.5 N/A 75 N/A S1K N/A 35 mm N/A 187.5 mm N/A 192.5 mm N/A 43 mm N/A
26132
345.17
SSG2.5-75J40 $345.17 N/A N/A 2.5 N/A 75 N/A S1K N/A 40 mm N/A 187.5 mm N/A 192.5 mm N/A 43 mm N/A
26133
345.17
SSG2.5-75J45 $345.17 N/A CAD Icon (for items table) N/A 2.5 N/A 75 N/A S1K N/A 45 mm N/A 187.5 mm N/A 192.5 mm N/A 43 mm N/A
26134
345.17
SSG2.5-75J50 $345.17 N/A N/A 2.5 N/A 75 N/A S1K N/A 50 mm N/A 187.5 mm N/A 192.5 mm N/A 43 mm N/A
26135
345.17
SSG2.5-80J25 $356.40 N/A CAD Icon (for items table) N/A 2.5 N/A 80 N/A S1K N/A 25 mm N/A 200 mm N/A 205 mm N/A 43 mm N/A
26158
356.4
SSG2.5-80J28 $373.78 N/A CAD Icon (for items table) N/A 2.5 N/A 80 N/A S1K N/A 28 mm N/A 200 mm N/A 205 mm N/A 43 mm N/A
26159
373.78
SSG2.5-80J30 $373.78 N/A N/A 2.5 N/A 80 N/A S1K N/A 30 mm N/A 200 mm N/A 205 mm N/A 43 mm N/A
26160
373.78
SSG2.5-80J32 $373.78 N/A CAD Icon (for items table) N/A 2.5 N/A 80 N/A S1K N/A 32 mm N/A 200 mm N/A 205 mm N/A 43 mm N/A
26161
373.78
SSG2.5-80J35 $373.78 N/A N/A 2.5 N/A 80 N/A S1K N/A 35 mm N/A 200 mm N/A 205 mm N/A 43 mm N/A
26162
373.78
SSG2.5-80J40 $373.78 N/A CAD Icon (for items table) N/A 2.5 N/A 80 N/A S1K N/A 40 mm N/A 200 mm N/A 205 mm N/A 43 mm N/A
26163
373.78
SSG2.5-80J45 $373.78 N/A CAD Icon (for items table) N/A 2.5 N/A 80 N/A S1K N/A 45 mm N/A 200 mm N/A 205 mm N/A 43 mm N/A
26164
373.78
SSG2.5-80J50 $373.78 N/A CAD Icon (for items table) N/A 2.5 N/A 80 N/A S1K N/A 50 mm N/A 200 mm N/A 205 mm N/A 43 mm N/A
26165
373.78
SSG2.5-14J15 $63.01 N/A CAD Icon (for items table) N/A 2.5 N/A 14 N/A S1T2 N/A 15 mm N/A 35 mm N/A 40 mm N/A 43 mm N/A
25495
63.01
SSG3-15E15 $0.00 N/A N/A 3 N/A 15 N/A S5E N/A 15 mm N/A 45 mm N/A 51 mm N/A 37 mm N/A
26173
0
SSG3-16E15 $0.00 N/A N/A 3 N/A 16 N/A S5E N/A 15 mm N/A 48 mm N/A 54 mm N/A 37 mm N/A
26180
0
SSG3-17E15 $0.00 N/A N/A 3 N/A 17 N/A S5E N/A 15 mm N/A 51 mm N/A 57 mm N/A 37 mm N/A
26188
0
SSG3-17E19 $0.00 N/A N/A 3 N/A 17 N/A S5E N/A 19 mm N/A 51 mm N/A 57 mm N/A 39 mm N/A
26189
0
Unit of Measure
« 61 62 63 64 65 »