The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 71 72 73 74 75 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-25 $98.21 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A S1 N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
26290
98.21
SSG3-26 $104.76 N/A CAD Icon (for items table) N/A 3 N/A 26 N/A S1 N/A 20 mm N/A 78 mm N/A 84 mm N/A 50 mm N/A
26312
104.76
SSG3-27 $107.54 N/A CAD Icon (for items table) N/A 3 N/A 27 N/A S1 N/A 20 mm N/A 81 mm N/A 87 mm N/A 50 mm N/A
26338
107.54
SSG3-28 $112.94 N/A CAD Icon (for items table) N/A 3 N/A 28 N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 50 mm N/A
26364
112.94
SSG3-29 $116.12 N/A CAD Icon (for items table) N/A 3 N/A 29 N/A S1 N/A 20 mm N/A 87 mm N/A 93 mm N/A 50 mm N/A
26397
116.12
SSG3-30 $122.05 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A S1 N/A 25 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
26430
122.05
SSG3-32 $131.74 N/A CAD Icon (for items table) N/A 3 N/A 32 N/A S1 N/A 25 mm N/A 96 mm N/A 102 mm N/A 50 mm N/A
26458
131.74
SSG3-34 $142.86 N/A CAD Icon (for items table) N/A 3 N/A 34 N/A S1 N/A 25 mm N/A 102 mm N/A 108 mm N/A 50 mm N/A
26486
142.86
SSG3-35 $146.60 N/A CAD Icon (for items table) N/A 3 N/A 35 N/A S1 N/A 25 mm N/A 105 mm N/A 111 mm N/A 50 mm N/A
26515
146.6
SSG3-36 $150.00 N/A N/A 3 N/A 36 N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 50 mm N/A
26544
150
SSG3-38 $160.84 N/A CAD Icon (for items table) N/A 3 N/A 38 N/A S1 N/A 25 mm N/A 114 mm N/A 120 mm N/A 50 mm N/A
26573
160.84
SSG3-40 $169.61 N/A CAD Icon (for items table) N/A 3 N/A 40 N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 50 mm N/A
26602
169.61
SSG3-42 $181.04 N/A CAD Icon (for items table) N/A 3 N/A 42 N/A S1 N/A 25 mm N/A 126 mm N/A 132 mm N/A 50 mm N/A
26633
181.04
SSG3-44 $188.03 N/A CAD Icon (for items table) N/A 3 N/A 44 N/A S1 N/A 25 mm N/A 132 mm N/A 138 mm N/A 50 mm N/A
26663
188.03
SSG3-45 $195.53 N/A CAD Icon (for items table) N/A 3 N/A 45 N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 50 mm N/A
26693
195.53
SSG3-48 $214.77 N/A CAD Icon (for items table) N/A 3 N/A 48 N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 50 mm N/A
26723
214.77
SSG3-50 $222.14 N/A CAD Icon (for items table) N/A 3 N/A 50 N/A S1 N/A 30 mm N/A 150 mm N/A 156 mm N/A 50 mm N/A
26754
222.14
SSG3-55 $264.29 N/A CAD Icon (for items table) N/A 3 N/A 55 N/A S1 N/A 30 mm N/A 165 mm N/A 171 mm N/A 50 mm N/A
26777
264.29
SSG3-56 $267.65 N/A CAD Icon (for items table) N/A 3 N/A 56 N/A S1 N/A 30 mm N/A 168 mm N/A 174 mm N/A 50 mm N/A
26802
267.65
SSG3-60 $291.04 N/A CAD Icon (for items table) N/A 3 N/A 60 N/A S1 N/A 30 mm N/A 180 mm N/A 186 mm N/A 50 mm N/A
26827
291.04
SSG3-70 $360.67 N/A CAD Icon (for items table) N/A 3 N/A 70 N/A S1 N/A 30 mm N/A 210 mm N/A 216 mm N/A 50 mm N/A
26852
360.67
SSG3-75 $402.05 N/A CAD Icon (for items table) N/A 3 N/A 75 N/A S1 N/A 30 mm N/A 225 mm N/A 231 mm N/A 50 mm N/A
26877
402.05
SSG3-80 $440.81 N/A CAD Icon (for items table) N/A 3 N/A 80 N/A S1 N/A 30 mm N/A 240 mm N/A 246 mm N/A 50 mm N/A
26902
440.81
SSG3-14J18 $0.00 N/A N/A 3 N/A 14 N/A S1 N/A 18 mm N/A 42 mm N/A 48 mm N/A 50 mm N/A
26169
0
SSG3-14J19 $0.00 N/A N/A 3 N/A 14 N/A S1 N/A 19 mm N/A 42 mm N/A 48 mm N/A 50 mm N/A
26170
0
Unit of Measure
« 71 72 73 74 75 »