The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 71 72 73 74 75 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-14J20 $0.00 N/A N/A 3 N/A 14 N/A S1 N/A 20 mm N/A 42 mm N/A 48 mm N/A 50 mm N/A
26171
0
SSG3-15J20 $0.00 N/A N/A 3 N/A 15 N/A S1 N/A 20 mm N/A 45 mm N/A 51 mm N/A 50 mm N/A
26178
0
SSG3-14J16 $79.99 N/A CAD Icon (for items table) N/A 3 N/A 14 N/A S1K N/A 16 mm N/A 42 mm N/A 48 mm N/A 50 mm N/A
26167
79.99
SSG3-14J17 $97.97 N/A CAD Icon (for items table) N/A 3 N/A 14 N/A S1K N/A 17 mm N/A 42 mm N/A 48 mm N/A 50 mm N/A
26168
97.97
SSG3-15J16 $80.79 N/A CAD Icon (for items table) N/A 3 N/A 15 N/A S1K N/A 16 mm N/A 45 mm N/A 51 mm N/A 50 mm N/A
26174
80.79
SSG3-15J17 $98.74 N/A CAD Icon (for items table) N/A 3 N/A 15 N/A S1K N/A 17 mm N/A 45 mm N/A 51 mm N/A 50 mm N/A
26175
98.74
SSG3-15J18 $98.74 N/A CAD Icon (for items table) N/A 3 N/A 15 N/A S1K N/A 18 mm N/A 45 mm N/A 51 mm N/A 50 mm N/A
26176
98.74
SSG3-15J19 $98.74 N/A N/A 3 N/A 15 N/A S1K N/A 19 mm N/A 45 mm N/A 51 mm N/A 50 mm N/A
26177
98.74
SSG3-16J16 $85.67 N/A CAD Icon (for items table) N/A 3 N/A 16 N/A S1K N/A 16 mm N/A 48 mm N/A 54 mm N/A 50 mm N/A
26181
85.67
SSG3-16J17 $105.35 N/A CAD Icon (for items table) N/A 3 N/A 16 N/A S1K N/A 17 mm N/A 48 mm N/A 54 mm N/A 50 mm N/A
26182
105.35
SSG3-16J18 $105.35 N/A CAD Icon (for items table) N/A 3 N/A 16 N/A S1K N/A 18 mm N/A 48 mm N/A 54 mm N/A 50 mm N/A
26183
105.35
SSG3-16J19 $102.49 N/A CAD Icon (for items table) N/A 3 N/A 16 N/A S1K N/A 19 mm N/A 48 mm N/A 54 mm N/A 50 mm N/A
26184
102.49
SSG3-16J20 $102.49 N/A CAD Icon (for items table) N/A 3 N/A 16 N/A S1K N/A 20 mm N/A 48 mm N/A 54 mm N/A 50 mm N/A
26185
102.49
SSG3-16J22 $102.49 N/A CAD Icon (for items table) N/A 3 N/A 16 N/A S1K N/A 22 mm N/A 48 mm N/A 54 mm N/A 50 mm N/A
26186
102.49
SSG3-17J16 $87.59 N/A CAD Icon (for items table) N/A 3 N/A 17 N/A S1K N/A 16 mm N/A 51 mm N/A 57 mm N/A 50 mm N/A
26191
87.59
SSG3-17J17 $106.45 N/A CAD Icon (for items table) N/A 3 N/A 17 N/A S1K N/A 17 mm N/A 51 mm N/A 57 mm N/A 50 mm N/A
26192
106.45
SSG3-17J18 $106.45 N/A CAD Icon (for items table) N/A 3 N/A 17 N/A S1K N/A 18 mm N/A 51 mm N/A 57 mm N/A 50 mm N/A
26193
106.45
SSG3-17J19 $106.45 N/A CAD Icon (for items table) N/A 3 N/A 17 N/A S1K N/A 19 mm N/A 51 mm N/A 57 mm N/A 50 mm N/A
26194
106.45
SSG3-17J20 $106.45 N/A N/A 3 N/A 17 N/A S1K N/A 20 mm N/A 51 mm N/A 57 mm N/A 50 mm N/A
26195
106.45
SSG3-17J22 $103.59 N/A CAD Icon (for items table) N/A 3 N/A 17 N/A S1K N/A 22 mm N/A 51 mm N/A 57 mm N/A 50 mm N/A
26196
103.59
SSG3-18J16 $92.77 N/A CAD Icon (for items table) N/A 3 N/A 18 N/A S1K N/A 16 mm N/A 54 mm N/A 60 mm N/A 50 mm N/A
26202
92.77
SSG3-18J17 $111.54 N/A CAD Icon (for items table) N/A 3 N/A 18 N/A S1K N/A 17 mm N/A 54 mm N/A 60 mm N/A 50 mm N/A
26203
111.54
SSG3-18J18 $111.54 N/A CAD Icon (for items table) N/A 3 N/A 18 N/A S1K N/A 18 mm N/A 54 mm N/A 60 mm N/A 50 mm N/A
26204
111.54
SSG3-18J19 $111.54 N/A CAD Icon (for items table) N/A 3 N/A 18 N/A S1K N/A 19 mm N/A 54 mm N/A 60 mm N/A 50 mm N/A
26205
111.54
SSG3-18J20 $111.54 N/A CAD Icon (for items table) N/A 3 N/A 18 N/A S1K N/A 20 mm N/A 54 mm N/A 60 mm N/A 50 mm N/A
26206
111.54
Unit of Measure
« 71 72 73 74 75 »