The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 81 82 83 84 85 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-42J32 $236.33 N/A CAD Icon (for items table) N/A 3 N/A 42 N/A S1K N/A 32 mm N/A 126 mm N/A 132 mm N/A 50 mm N/A
26659
236.33
SSG3-42J35 $236.33 N/A CAD Icon (for items table) N/A 3 N/A 42 N/A S1K N/A 35 mm N/A 126 mm N/A 132 mm N/A 50 mm N/A
26660
236.33
SSG3-42J40 $236.33 N/A N/A 3 N/A 42 N/A S1K N/A 40 mm N/A 126 mm N/A 132 mm N/A 50 mm N/A
26661
236.33
SSG3-42J45 $236.33 N/A CAD Icon (for items table) N/A 3 N/A 42 N/A S1K N/A 45 mm N/A 126 mm N/A 132 mm N/A 50 mm N/A
26662
236.33
SSG3-44J25 $228.86 N/A N/A 3 N/A 44 N/A S1K N/A 25 mm N/A 132 mm N/A 138 mm N/A 50 mm N/A
26686
228.86
SSG3-44J28 $250.18 N/A CAD Icon (for items table) N/A 3 N/A 44 N/A S1K N/A 28 mm N/A 132 mm N/A 138 mm N/A 50 mm N/A
26687
250.18
SSG3-44J30 $250.18 N/A CAD Icon (for items table) N/A 3 N/A 44 N/A S1K N/A 30 mm N/A 132 mm N/A 138 mm N/A 50 mm N/A
26688
250.18
SSG3-44J32 $250.18 N/A CAD Icon (for items table) N/A 3 N/A 44 N/A S1K N/A 32 mm N/A 132 mm N/A 138 mm N/A 50 mm N/A
26689
250.18
SSG3-44J35 $250.18 N/A CAD Icon (for items table) N/A 3 N/A 44 N/A S1K N/A 35 mm N/A 132 mm N/A 138 mm N/A 50 mm N/A
26690
250.18
SSG3-44J40 $243.51 N/A CAD Icon (for items table) N/A 3 N/A 44 N/A S1K N/A 40 mm N/A 132 mm N/A 138 mm N/A 50 mm N/A
26691
243.51
SSG3-44J45 $243.51 N/A CAD Icon (for items table) N/A 3 N/A 44 N/A S1K N/A 45 mm N/A 132 mm N/A 138 mm N/A 50 mm N/A
26692
243.51
SSG3-45J25 $235.17 N/A CAD Icon (for items table) N/A 3 N/A 45 N/A S1K N/A 25 mm N/A 135 mm N/A 141 mm N/A 50 mm N/A
26716
235.17
SSG3-45J28 $253.39 N/A CAD Icon (for items table) N/A 3 N/A 45 N/A S1K N/A 28 mm N/A 135 mm N/A 141 mm N/A 50 mm N/A
26717
253.39
SSG3-45J30 $253.39 N/A CAD Icon (for items table) N/A 3 N/A 45 N/A S1K N/A 30 mm N/A 135 mm N/A 141 mm N/A 50 mm N/A
26718
253.39
SSG3-45J32 $253.39 N/A CAD Icon (for items table) N/A 3 N/A 45 N/A S1K N/A 32 mm N/A 135 mm N/A 141 mm N/A 50 mm N/A
26719
253.39
SSG3-45J35 $253.39 N/A CAD Icon (for items table) N/A 3 N/A 45 N/A S1K N/A 35 mm N/A 135 mm N/A 141 mm N/A 50 mm N/A
26720
253.39
SSG3-45J40 $253.39 N/A CAD Icon (for items table) N/A 3 N/A 45 N/A S1K N/A 40 mm N/A 135 mm N/A 141 mm N/A 50 mm N/A
26721
253.39
SSG3-45J45 $253.39 N/A CAD Icon (for items table) N/A 3 N/A 45 N/A S1K N/A 45 mm N/A 135 mm N/A 141 mm N/A 50 mm N/A
26722
253.39
SSG3-48J25 $263.10 N/A CAD Icon (for items table) N/A 3 N/A 48 N/A S1K N/A 25 mm N/A 144 mm N/A 150 mm N/A 50 mm N/A
26746
263.1
SSG3-48J28 $275.49 N/A CAD Icon (for items table) N/A 3 N/A 48 N/A S1K N/A 28 mm N/A 144 mm N/A 150 mm N/A 50 mm N/A
26747
275.49
SSG3-48J30 $275.49 N/A CAD Icon (for items table) N/A 3 N/A 48 N/A S1K N/A 30 mm N/A 144 mm N/A 150 mm N/A 50 mm N/A
26748
275.49
SSG3-48J32 $275.49 N/A CAD Icon (for items table) N/A 3 N/A 48 N/A S1K N/A 32 mm N/A 144 mm N/A 150 mm N/A 50 mm N/A
26749
275.49
SSG3-48J35 $275.49 N/A CAD Icon (for items table) N/A 3 N/A 48 N/A S1K N/A 35 mm N/A 144 mm N/A 150 mm N/A 50 mm N/A
26750
275.49
SSG3-48J40 $275.49 N/A CAD Icon (for items table) N/A 3 N/A 48 N/A S1K N/A 40 mm N/A 144 mm N/A 150 mm N/A 50 mm N/A
26751
275.49
SSG3-48J45 $275.49 N/A CAD Icon (for items table) N/A 3 N/A 48 N/A S1K N/A 45 mm N/A 144 mm N/A 150 mm N/A 50 mm N/A
26752
275.49
Unit of Measure
« 81 82 83 84 85 »