The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 81 82 83 84 85 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG4-24E32 $0.00 N/A N/A 4 N/A 24 N/A S5E N/A 32 mm N/A 96 mm N/A 104 mm N/A 52 mm N/A
27052
0
SSG4-25E20 $0.00 N/A N/A 4 N/A 25 N/A S5E N/A 20 mm N/A 100 mm N/A 108 mm N/A 41 mm N/A
27069
0
SSG4-25E22 $0.00 N/A N/A 4 N/A 25 N/A S5E N/A 22 mm N/A 100 mm N/A 108 mm N/A 43 mm N/A
27070
0
SSG4-25E24 $0.00 N/A N/A 4 N/A 25 N/A S5E N/A 24 mm N/A 100 mm N/A 108 mm N/A 44 mm N/A
27071
0
SSG4-25E25 $0.00 N/A N/A 4 N/A 25 N/A S5E N/A 25 mm N/A 100 mm N/A 108 mm N/A 46 mm N/A
27072
0
SSG4-25E28 $0.00 N/A N/A 4 N/A 25 N/A S5E N/A 28 mm N/A 100 mm N/A 108 mm N/A 48 mm N/A
27073
0
SSG4-25E30 $0.00 N/A N/A 4 N/A 25 N/A S5E N/A 30 mm N/A 100 mm N/A 108 mm N/A 50 mm N/A
27074
0
SSG4-25E32 $0.00 N/A N/A 4 N/A 25 N/A S5E N/A 32 mm N/A 100 mm N/A 108 mm N/A 52 mm N/A
27075
0
SSG4-28E20 $0.00 N/A N/A 4 N/A 28 N/A S5E N/A 20 mm N/A 112 mm N/A 120 mm N/A 41 mm N/A
27094
0
SSG4-28E22 $0.00 N/A N/A 4 N/A 28 N/A S5E N/A 22 mm N/A 112 mm N/A 120 mm N/A 43 mm N/A
27095
0
SSG4-28E24 $0.00 N/A N/A 4 N/A 28 N/A S5E N/A 24 mm N/A 112 mm N/A 120 mm N/A 44 mm N/A
27096
0
SSG4-28E25 $0.00 N/A N/A 4 N/A 28 N/A S5E N/A 25 mm N/A 112 mm N/A 120 mm N/A 46 mm N/A
27097
0
SSG4-28E28 $0.00 N/A N/A 4 N/A 28 N/A S5E N/A 28 mm N/A 112 mm N/A 120 mm N/A 48 mm N/A
27098
0
SSG4-28E30 $0.00 N/A N/A 4 N/A 28 N/A S5E N/A 30 mm N/A 112 mm N/A 120 mm N/A 50 mm N/A
27099
0
SSG4-28E32 $0.00 N/A N/A 4 N/A 28 N/A S5E N/A 32 mm N/A 112 mm N/A 120 mm N/A 52 mm N/A
27100
0
SSG4-30E20 $0.00 N/A N/A 4 N/A 30 N/A S5E N/A 20 mm N/A 120 mm N/A 128 mm N/A 41 mm N/A
27120
0
SSG4-30E22 $0.00 N/A N/A 4 N/A 30 N/A S5E N/A 22 mm N/A 120 mm N/A 128 mm N/A 43 mm N/A
27121
0
SSG4-30E24 $0.00 N/A N/A 4 N/A 30 N/A S5E N/A 24 mm N/A 120 mm N/A 128 mm N/A 44 mm N/A
27122
0
SSG4-30E25 $0.00 N/A N/A 4 N/A 30 N/A S5E N/A 25 mm N/A 120 mm N/A 128 mm N/A 46 mm N/A
27123
0
SSG4-30E28 $0.00 N/A N/A 4 N/A 30 N/A S5E N/A 28 mm N/A 120 mm N/A 128 mm N/A 48 mm N/A
27124
0
SSG4-30E30 $0.00 N/A N/A 4 N/A 30 N/A S5E N/A 30 mm N/A 120 mm N/A 128 mm N/A 50 mm N/A
27125
0
SSG4-30E32 $0.00 N/A N/A 4 N/A 30 N/A S5E N/A 32 mm N/A 120 mm N/A 128 mm N/A 52 mm N/A
27126
0
SSG4-32E22 $0.00 N/A N/A 4 N/A 32 N/A S5E N/A 22 mm N/A 128 mm N/A 136 mm N/A 43 mm N/A
27148
0
SSG4-32E24 $0.00 N/A N/A 4 N/A 32 N/A S5E N/A 24 mm N/A 128 mm N/A 136 mm N/A 44 mm N/A
27149
0
SSG4-32E25 $0.00 N/A N/A 4 N/A 32 N/A S5E N/A 25 mm N/A 128 mm N/A 136 mm N/A 46 mm N/A
27150
0
Unit of Measure
« 81 82 83 84 85 »