KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG4-42E30 | $0.00 | N/A | N/A 4 | N/A 42 | N/A S5E | N/A 30 mm | N/A 168 mm | N/A 176 mm | N/A 50 mm |
N/A
27248 |
0 |
| SSG4-42E32 | $0.00 | N/A | N/A 4 | N/A 42 | N/A S5E | N/A 32 mm | N/A 168 mm | N/A 176 mm | N/A 52 mm |
N/A
27249 |
0 |
| SSG4-44E25 | $0.00 | N/A | N/A 4 | N/A 44 | N/A S5E | N/A 25 mm | N/A 176 mm | N/A 184 mm | N/A 46 mm |
N/A
27268 |
0 |
| SSG4-44E28 | $0.00 | N/A | N/A 4 | N/A 44 | N/A S5E | N/A 28 mm | N/A 176 mm | N/A 184 mm | N/A 48 mm |
N/A
27269 |
0 |
| SSG4-44E30 | $0.00 | N/A | N/A 4 | N/A 44 | N/A S5E | N/A 30 mm | N/A 176 mm | N/A 184 mm | N/A 50 mm |
N/A
27270 |
0 |
| SSG4-44E32 | $0.00 | N/A | N/A 4 | N/A 44 | N/A S5E | N/A 32 mm | N/A 176 mm | N/A 184 mm | N/A 52 mm |
N/A
27271 |
0 |
| SSG4-45E25 | $0.00 | N/A | N/A 4 | N/A 45 | N/A S5E | N/A 25 mm | N/A 180 mm | N/A 188 mm | N/A 46 mm |
N/A
27288 |
0 |
| SSG4-45E28 | $0.00 | N/A | N/A 4 | N/A 45 | N/A S5E | N/A 28 mm | N/A 180 mm | N/A 188 mm | N/A 48 mm |
N/A
27289 |
0 |
| SSG4-45E30 | $0.00 | N/A | N/A 4 | N/A 45 | N/A S5E | N/A 30 mm | N/A 180 mm | N/A 188 mm | N/A 50 mm |
N/A
27290 |
0 |
| SSG4-45E32 | $0.00 | N/A | N/A 4 | N/A 45 | N/A S5E | N/A 32 mm | N/A 180 mm | N/A 188 mm | N/A 52 mm |
N/A
27291 |
0 |
| SSG4-48E25 | $0.00 | N/A | N/A 4 | N/A 48 | N/A S5E | N/A 25 mm | N/A 192 mm | N/A 200 mm | N/A 46 mm |
N/A
27308 |
0 |
| SSG4-48E28 | $0.00 | N/A | N/A 4 | N/A 48 | N/A S5E | N/A 28 mm | N/A 192 mm | N/A 200 mm | N/A 48 mm |
N/A
27309 |
0 |
| SSG4-48E30 | $0.00 | N/A | N/A 4 | N/A 48 | N/A S5E | N/A 30 mm | N/A 192 mm | N/A 200 mm | N/A 50 mm |
N/A
27310 |
0 |
| SSG4-48E32 | $0.00 | N/A | N/A 4 | N/A 48 | N/A S5E | N/A 32 mm | N/A 192 mm | N/A 200 mm | N/A 52 mm |
N/A
27311 |
0 |
| SSG4-50E25 | $0.00 | N/A | N/A 4 | N/A 50 | N/A S5E | N/A 25 mm | N/A 200 mm | N/A 208 mm | N/A 46 mm |
N/A
27331 |
0 |
| SSG4-50E28 | $0.00 | N/A | N/A 4 | N/A 50 | N/A S5E | N/A 28 mm | N/A 200 mm | N/A 208 mm | N/A 48 mm |
N/A
27332 |
0 |
| SSG4-50E30 | $0.00 | N/A | N/A 4 | N/A 50 | N/A S5E | N/A 30 mm | N/A 200 mm | N/A 208 mm | N/A 50 mm |
N/A
27333 |
0 |
| SSG4-50E32 | $0.00 | N/A | N/A 4 | N/A 50 | N/A S5E | N/A 32 mm | N/A 200 mm | N/A 208 mm | N/A 52 mm |
N/A
27334 |
0 |
| SSG4-55E25 | $0.00 | N/A | N/A 4 | N/A 55 | N/A S5E | N/A 25 mm | N/A 220 mm | N/A 228 mm | N/A 46 mm |
N/A
27354 |
0 |
| SSG4-55E28 | $0.00 | N/A | N/A 4 | N/A 55 | N/A S5E | N/A 28 mm | N/A 220 mm | N/A 228 mm | N/A 48 mm |
N/A
27355 |
0 |
| SSG4-55E30 | $0.00 | N/A | N/A 4 | N/A 55 | N/A S5E | N/A 30 mm | N/A 220 mm | N/A 228 mm | N/A 50 mm |
N/A
27356 |
0 |
| SSG4-55E32 | $0.00 | N/A | N/A 4 | N/A 55 | N/A S5E | N/A 32 mm | N/A 220 mm | N/A 228 mm | N/A 52 mm |
N/A
27357 |
0 |
| SSG4-56E25 | $0.00 | N/A | N/A 4 | N/A 56 | N/A S5E | N/A 25 mm | N/A 224 mm | N/A 232 mm | N/A 46 mm |
N/A
27377 |
0 |
| SSG4-56E28 | $0.00 | N/A | N/A 4 | N/A 56 | N/A S5E | N/A 28 mm | N/A 224 mm | N/A 232 mm | N/A 48 mm |
N/A
27378 |
0 |
| SSG4-56E30 | $0.00 | N/A | N/A 4 | N/A 56 | N/A S5E | N/A 30 mm | N/A 224 mm | N/A 232 mm | N/A 50 mm |
N/A
27379 |
0 |