The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1-55J19 $109.37 N/A N/A 1 N/A 55 N/A S1K N/A 19 mm N/A 55 mm N/A 57 mm N/A 18 mm N/A
24305
109.37
SSG1-55J20 $109.37 N/A CAD Icon (for items table) N/A 1 N/A 55 N/A S1K N/A 20 mm N/A 55 mm N/A 57 mm N/A 18 mm N/A
24306
109.37
SSG1-56J12 $95.10 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S1K N/A 12 mm N/A 56 mm N/A 58 mm N/A 18 mm N/A
24308
95.1
SSG1-56J14 $110.46 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S1K N/A 14 mm N/A 56 mm N/A 58 mm N/A 18 mm N/A
24309
110.46
SSG1-56J15 $110.46 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S1K N/A 15 mm N/A 56 mm N/A 58 mm N/A 18 mm N/A
24310
110.46
SSG1-56J16 $110.46 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S1K N/A 16 mm N/A 56 mm N/A 58 mm N/A 18 mm N/A
24311
110.46
SSG1-56J17 $110.46 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S1K N/A 17 mm N/A 56 mm N/A 58 mm N/A 18 mm N/A
24312
110.46
SSG1-56J18 $110.46 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S1K N/A 18 mm N/A 56 mm N/A 58 mm N/A 18 mm N/A
24313
110.46
SSG1-56J19 $110.46 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S1K N/A 19 mm N/A 56 mm N/A 58 mm N/A 18 mm N/A
24314
110.46
SSG1-56J20 $110.46 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S1K N/A 20 mm N/A 56 mm N/A 58 mm N/A 18 mm N/A
24315
110.46
SSG1-60J12 $99.62 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S1K N/A 12 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
24317
99.62
SSG1-60J14 $114.90 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S1K N/A 14 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
24318
114.9
SSG1-60J15 $114.90 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S1K N/A 15 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
24319
114.9
SSG1-60J16 $114.90 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S1K N/A 16 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
24320
114.9
SSG1-60J17 $114.90 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S1K N/A 17 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
24321
114.9
SSG1-60J18 $114.90 N/A N/A 1 N/A 60 N/A S1K N/A 18 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
24322
114.9
SSG1-60J19 $114.90 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S1K N/A 19 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
24323
114.9
SSG1-60J20 $114.90 N/A N/A 1 N/A 60 N/A S1K N/A 20 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
24324
114.9
SSG1-60J22 $114.90 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S1K N/A 22 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
24325
114.9
SSG1-64J12 $104.14 N/A CAD Icon (for items table) N/A 1 N/A 64 N/A S1K N/A 12 mm N/A 64 mm N/A 66 mm N/A 18 mm N/A
24327
104.14
SSG1-64J14 $120.42 N/A N/A 1 N/A 64 N/A S1K N/A 14 mm N/A 64 mm N/A 66 mm N/A 18 mm N/A
24328
120.42
SSG1-64J15 $120.42 N/A CAD Icon (for items table) N/A 1 N/A 64 N/A S1K N/A 15 mm N/A 64 mm N/A 66 mm N/A 18 mm N/A
24329
120.42
SSG1-64J16 $120.42 N/A CAD Icon (for items table) N/A 1 N/A 64 N/A S1K N/A 16 mm N/A 64 mm N/A 66 mm N/A 18 mm N/A
24330
120.42
SSG1-64J17 $120.42 N/A CAD Icon (for items table) N/A 1 N/A 64 N/A S1K N/A 17 mm N/A 64 mm N/A 66 mm N/A 18 mm N/A
24331
120.42
SSG1-64J18 $120.42 N/A CAD Icon (for items table) N/A 1 N/A 64 N/A S1K N/A 18 mm N/A 64 mm N/A 66 mm N/A 18 mm N/A
24332
120.42
Unit of Measure
« 6 7 8 9 10 »