The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 91 92 93 94 95 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG4-48E60 $0.00 N/A N/A 4 N/A 48 N/A S1EA/S1EB N/A 60 mm N/A 192 mm N/A 200 mm N/A 83 mm N/A
27320
0
SSG4-50E35 $0.00 N/A N/A 4 N/A 50 N/A S1EA/S1EB N/A 35 mm N/A 200 mm N/A 208 mm N/A 55 mm N/A
27335
0
SSG4-50E38 $0.00 N/A N/A 4 N/A 50 N/A S1EA/S1EB N/A 38 mm N/A 200 mm N/A 208 mm N/A 67 mm N/A
27336
0
SSG4-50E40 $0.00 N/A N/A 4 N/A 50 N/A S1EA/S1EB N/A 40 mm N/A 200 mm N/A 208 mm N/A 70 mm N/A
27337
0
SSG4-50E42 $0.00 N/A N/A 4 N/A 50 N/A S1EA/S1EB N/A 42 mm N/A 200 mm N/A 208 mm N/A 70 mm N/A
27338
0
SSG4-50E45 $0.00 N/A N/A 4 N/A 50 N/A S1EA/S1EB N/A 45 mm N/A 200 mm N/A 208 mm N/A 72 mm N/A
27339
0
SSG4-50E48 $0.00 N/A N/A 4 N/A 50 N/A S1EA/S1EB N/A 48 mm N/A 200 mm N/A 208 mm N/A 73 mm N/A
27340
0
SSG4-50E50 $0.00 N/A N/A 4 N/A 50 N/A S1EA/S1EB N/A 50 mm N/A 200 mm N/A 208 mm N/A 74 mm N/A
27341
0
SSG4-50E55 $0.00 N/A N/A 4 N/A 50 N/A S1EA/S1EB N/A 55 mm N/A 200 mm N/A 208 mm N/A 79 mm N/A
27342
0
SSG4-50E60 $0.00 N/A N/A 4 N/A 50 N/A S1EA/S1EB N/A 60 mm N/A 200 mm N/A 208 mm N/A 83 mm N/A
27343
0
SSG4-55E35 $0.00 N/A N/A 4 N/A 55 N/A S1EA/S1EB N/A 35 mm N/A 220 mm N/A 228 mm N/A 55 mm N/A
27358
0
SSG4-55E38 $0.00 N/A N/A 4 N/A 55 N/A S1EA/S1EB N/A 38 mm N/A 220 mm N/A 228 mm N/A 67 mm N/A
27359
0
SSG4-55E40 $0.00 N/A N/A 4 N/A 55 N/A S1EA/S1EB N/A 40 mm N/A 220 mm N/A 228 mm N/A 70 mm N/A
27360
0
SSG4-55E42 $0.00 N/A N/A 4 N/A 55 N/A S1EA/S1EB N/A 42 mm N/A 220 mm N/A 228 mm N/A 70 mm N/A
27361
0
SSG4-55E45 $0.00 N/A N/A 4 N/A 55 N/A S1EA/S1EB N/A 45 mm N/A 220 mm N/A 228 mm N/A 72 mm N/A
27362
0
SSG4-55E48 $0.00 N/A N/A 4 N/A 55 N/A S1EA/S1EB N/A 48 mm N/A 220 mm N/A 228 mm N/A 73 mm N/A
27363
0
SSG4-55E50 $0.00 N/A N/A 4 N/A 55 N/A S1EA/S1EB N/A 50 mm N/A 220 mm N/A 228 mm N/A 74 mm N/A
27364
0
SSG4-55E55 $0.00 N/A N/A 4 N/A 55 N/A S1EA/S1EB N/A 55 mm N/A 220 mm N/A 228 mm N/A 79 mm N/A
27365
0
SSG4-55E60 $0.00 N/A N/A 4 N/A 55 N/A S1EA/S1EB N/A 60 mm N/A 220 mm N/A 228 mm N/A 83 mm N/A
27366
0
SSG4-56E35 $0.00 N/A N/A 4 N/A 56 N/A S1EA/S1EB N/A 35 mm N/A 224 mm N/A 232 mm N/A 55 mm N/A
27381
0
SSG4-56E38 $0.00 N/A N/A 4 N/A 56 N/A S1EA/S1EB N/A 38 mm N/A 224 mm N/A 232 mm N/A 67 mm N/A
27382
0
SSG4-56E40 $0.00 N/A N/A 4 N/A 56 N/A S1EA/S1EB N/A 40 mm N/A 224 mm N/A 232 mm N/A 70 mm N/A
27383
0
SSG4-56E42 $0.00 N/A N/A 4 N/A 56 N/A S1EA/S1EB N/A 42 mm N/A 224 mm N/A 232 mm N/A 70 mm N/A
27384
0
SSG4-56E45 $0.00 N/A N/A 4 N/A 56 N/A S1EA/S1EB N/A 45 mm N/A 224 mm N/A 232 mm N/A 72 mm N/A
27385
0
SSG4-56E48 $0.00 N/A N/A 4 N/A 56 N/A S1EA/S1EB N/A 48 mm N/A 224 mm N/A 232 mm N/A 73 mm N/A
27386
0
Unit of Measure
« 91 92 93 94 95 »