The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 96 97 98 99 100 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG4-40 $279.13 N/A CAD Icon (for items table) N/A 4 N/A 40 N/A S1 N/A 25 mm N/A 160 mm N/A 168 mm N/A 65 mm N/A
27219
279.13
SSG4-40J25 $0.00 N/A N/A 4 N/A 40 N/A S1 N/A 25 mm N/A 160 mm N/A 168 mm N/A 65 mm N/A
27234
0
SSG4-40J28 $0.00 N/A N/A 4 N/A 40 N/A S1 N/A 28 mm N/A 160 mm N/A 168 mm N/A 65 mm N/A
27235
0
SSG4-40J30 $0.00 N/A N/A 4 N/A 40 N/A S1 N/A 30 mm N/A 160 mm N/A 168 mm N/A 65 mm N/A
27236
0
SSG4-40J32 $0.00 N/A N/A 4 N/A 40 N/A S1 N/A 32 mm N/A 160 mm N/A 168 mm N/A 65 mm N/A
27237
0
SSG4-40J35 $0.00 N/A N/A 4 N/A 40 N/A S1 N/A 35 mm N/A 160 mm N/A 168 mm N/A 65 mm N/A
27238
0
SSG4-40J40 $0.00 N/A N/A 4 N/A 40 N/A S1 N/A 40 mm N/A 160 mm N/A 168 mm N/A 65 mm N/A
27239
0
SSG4-40J45 $0.00 N/A N/A 4 N/A 40 N/A S1 N/A 45 mm N/A 160 mm N/A 168 mm N/A 65 mm N/A
27240
0
SSG4-40J50 $0.00 N/A N/A 4 N/A 40 N/A S1 N/A 50 mm N/A 160 mm N/A 168 mm N/A 65 mm N/A
27241
0
SSG4-40J55 $0.00 N/A N/A 4 N/A 40 N/A S1 N/A 55 mm N/A 160 mm N/A 168 mm N/A 65 mm N/A
27242
0
SSG4-42 $297.61 N/A CAD Icon (for items table) N/A 4 N/A 42 N/A S1 N/A 25 mm N/A 168 mm N/A 176 mm N/A 65 mm N/A
27243
297.61
SSG4-42J25 $0.00 N/A N/A 4 N/A 42 N/A S1 N/A 25 mm N/A 168 mm N/A 176 mm N/A 65 mm N/A
27258
0
SSG4-42J28 $0.00 N/A N/A 4 N/A 42 N/A S1 N/A 28 mm N/A 168 mm N/A 176 mm N/A 65 mm N/A
27259
0
SSG4-42J30 $0.00 N/A N/A 4 N/A 42 N/A S1 N/A 30 mm N/A 168 mm N/A 176 mm N/A 65 mm N/A
27260
0
SSG4-42J32 $0.00 N/A N/A 4 N/A 42 N/A S1 N/A 32 mm N/A 168 mm N/A 176 mm N/A 65 mm N/A
27261
0
SSG4-42J35 $0.00 N/A N/A 4 N/A 42 N/A S1 N/A 35 mm N/A 168 mm N/A 176 mm N/A 65 mm N/A
27262
0
SSG4-42J40 $0.00 N/A N/A 4 N/A 42 N/A S1 N/A 40 mm N/A 168 mm N/A 176 mm N/A 65 mm N/A
27263
0
SSG4-42J45 $0.00 N/A N/A 4 N/A 42 N/A S1 N/A 45 mm N/A 168 mm N/A 176 mm N/A 65 mm N/A
27264
0
SSG4-42J50 $0.00 N/A N/A 4 N/A 42 N/A S1 N/A 50 mm N/A 168 mm N/A 176 mm N/A 65 mm N/A
27265
0
SSG4-42J55 $0.00 N/A N/A 4 N/A 42 N/A S1 N/A 55 mm N/A 168 mm N/A 176 mm N/A 65 mm N/A
27266
0
SSG4-44 $316.66 N/A CAD Icon (for items table) N/A 4 N/A 44 N/A S1 N/A 30 mm N/A 176 mm N/A 184 mm N/A 65 mm N/A
27267
316.66
SSG4-44J30 $0.00 N/A N/A 4 N/A 44 N/A S1 N/A 30 mm N/A 176 mm N/A 184 mm N/A 65 mm N/A
27280
0
SSG4-44J32 $0.00 N/A N/A 4 N/A 44 N/A S1 N/A 32 mm N/A 176 mm N/A 184 mm N/A 65 mm N/A
27281
0
SSG4-44J35 $0.00 N/A N/A 4 N/A 44 N/A S1 N/A 35 mm N/A 176 mm N/A 184 mm N/A 65 mm N/A
27282
0
SSG4-44J40 $0.00 N/A N/A 4 N/A 44 N/A S1 N/A 40 mm N/A 176 mm N/A 184 mm N/A 65 mm N/A
27283
0
Unit of Measure
« 96 97 98 99 100 »