The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-100F25A $0.00 N/A N/A 2 N/A 100 N/A S1MA N/A 25 mm N/A 200 mm N/A 204 mm N/A 44 mm N/A
24874
N/A
{0}USD
SSG2-100F25B $0.00 N/A N/A 2 N/A 100 N/A S1MB N/A 25 mm N/A 200 mm N/A 204 mm N/A 44 mm N/A
24875
N/A
{0}USD
SSG2-100F28A $0.00 N/A N/A 2 N/A 100 N/A S1MA N/A 28 mm N/A 200 mm N/A 204 mm N/A 44.5 mm N/A
24876
N/A
{0}USD
SSG2-100F28B $0.00 N/A N/A 2 N/A 100 N/A S1MB N/A 28 mm N/A 200 mm N/A 204 mm N/A 44.5 mm N/A
24877
N/A
{0}USD
SSG2-100F30A $0.00 N/A N/A 2 N/A 100 N/A S1MA N/A 30 mm N/A 200 mm N/A 204 mm N/A 44.5 mm N/A
24878
N/A
{0}USD
SSG2-100F30B $0.00 N/A N/A 2 N/A 100 N/A S1MB N/A 30 mm N/A 200 mm N/A 204 mm N/A 44.5 mm N/A
24879
N/A
{0}USD
SSG2-100F32A $0.00 N/A N/A 2 N/A 100 N/A S1MA N/A 32 mm N/A 200 mm N/A 204 mm N/A 44.5 mm N/A
24880
N/A
{0}USD
SSG2-100F32B $0.00 N/A N/A 2 N/A 100 N/A S1MB N/A 32 mm N/A 200 mm N/A 204 mm N/A 44.5 mm N/A
24881
N/A
{0}USD
SSG2-100F35A $0.00 N/A N/A 2 N/A 100 N/A S1MA N/A 35 mm N/A 200 mm N/A 204 mm N/A 46 mm N/A
24882
N/A
{0}USD
SSG2-100F40A $0.00 N/A N/A 2 N/A 100 N/A S1MA N/A 40 mm N/A 200 mm N/A 204 mm N/A 46 mm N/A
24883
N/A
{0}USD
SSG2-100F45A $0.00 N/A N/A 2 N/A 100 N/A S1MA N/A 45 mm N/A 200 mm N/A 204 mm N/A 46 mm N/A
24884
N/A
{0}USD
SSG2-100F50A $0.00 N/A N/A 2 N/A 100 N/A S1MA N/A 50 mm N/A 200 mm N/A 204 mm N/A 46.5 mm N/A
24885
N/A
{0}USD
SSG2-25F15A $0.00 N/A N/A 2 N/A 25 N/A S1MA N/A 15 mm N/A 50 mm N/A 54 mm N/A 42.5 mm N/A
24977
N/A
{0}USD
SSG2-25F15B $0.00 N/A N/A 2 N/A 25 N/A S1MB N/A 15 mm N/A 50 mm N/A 54 mm N/A 42.5 mm N/A
24978
N/A
{0}USD
SSG2-25F16A $0.00 N/A N/A 2 N/A 25 N/A S1MA N/A 16 mm N/A 50 mm N/A 54 mm N/A 42.5 mm N/A
24979
N/A
{0}USD
SSG2-25F17A $0.00 N/A N/A 2 N/A 25 N/A S1MA N/A 17 mm N/A 50 mm N/A 54 mm N/A 42.5 mm N/A
24980
N/A
{0}USD
SSG2-26F15A $0.00 N/A N/A 2 N/A 26 N/A S1MA N/A 15 mm N/A 52 mm N/A 56 mm N/A 42.5 mm N/A
24995
N/A
{0}USD
SSG2-26F15B $0.00 N/A N/A 2 N/A 26 N/A S1MB N/A 15 mm N/A 52 mm N/A 56 mm N/A 42.5 mm N/A
24996
N/A
{0}USD
SSG2-26F16A $0.00 N/A N/A 2 N/A 26 N/A S1MA N/A 16 mm N/A 52 mm N/A 56 mm N/A 42.5 mm N/A
24997
N/A
{0}USD
SSG2-26F16B $0.00 N/A N/A 2 N/A 26 N/A S1MB N/A 16 mm N/A 52 mm N/A 56 mm N/A 42.5 mm N/A
24998
N/A
{0}USD
SSG2-26F17A $0.00 N/A N/A 2 N/A 26 N/A S1MA N/A 17 mm N/A 52 mm N/A 56 mm N/A 42.5 mm N/A
24999
N/A
{0}USD
SSG2-26F18A $0.00 N/A N/A 2 N/A 26 N/A S1MA N/A 18 mm N/A 52 mm N/A 56 mm N/A 42.5 mm N/A
25000
N/A
{0}USD
SSG2-26F19A $0.00 N/A N/A 2 N/A 26 N/A S1MA N/A 19 mm N/A 52 mm N/A 56 mm N/A 42.5 mm N/A
25001
N/A
{0}USD
SSG2-27F15A $0.00 N/A N/A 2 N/A 27 N/A S1MA N/A 15 mm N/A 54 mm N/A 58 mm N/A 42.5 mm N/A
25017
N/A
{0}USD
SSG2-27F15B $0.00 N/A N/A 2 N/A 27 N/A S1MB N/A 15 mm N/A 54 mm N/A 58 mm N/A 42.5 mm N/A
25018
N/A
{0}USD
Unit of Measure
1 2 3 4 5 »