Ground Spur Gears (SSG FA/FB)
Spur Gears
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2-100F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
24874 |
0 |
| SSG2-100F25B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1MB | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
24875 |
0 |
| SSG2-100F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
24876 |
0 |
| SSG2-100F28B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1MB | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
24877 |
0 |
| SSG2-100F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
24878 |
0 |
| SSG2-100F30B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1MB | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
24879 |
0 |
| SSG2-100F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
24880 |
0 |
| SSG2-100F32B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1MB | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.752 in44.5 mm |
Internal ID
N/A
24881 |
0 |
| SSG2-100F35A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
24882 |
0 |
| SSG2-100F40A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
24883 |
0 |
| SSG2-100F45A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1MA | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.811 in46 mm |
Internal ID
N/A
24884 |
0 |
| SSG2-100F50A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S1MA | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.831 in46.5 mm |
Internal ID
N/A
24885 |
0 |
| SSG2-25F15A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
24977 |
0 |
| SSG2-25F15B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S1MB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
24978 |
0 |
| SSG2-25F16A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
24979 |
0 |
| SSG2-25F17A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
24980 |
0 |
| SSG2-26F15A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.047 in52 mm | Outer Diameter (D) N/A 2.205 in56 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
24995 |
0 |
| SSG2-26F15B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 26 | Shape N/A S1MB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.047 in52 mm | Outer Diameter (D) N/A 2.205 in56 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
24996 |
0 |
| SSG2-26F16A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.047 in52 mm | Outer Diameter (D) N/A 2.205 in56 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
24997 |
0 |
| SSG2-26F16B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 26 | Shape N/A S1MB | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.047 in52 mm | Outer Diameter (D) N/A 2.205 in56 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
24998 |
0 |
| SSG2-26F17A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.047 in52 mm | Outer Diameter (D) N/A 2.205 in56 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
24999 |
0 |
| SSG2-26F18A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.047 in52 mm | Outer Diameter (D) N/A 2.205 in56 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25000 |
0 |
| SSG2-26F19A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.047 in52 mm | Outer Diameter (D) N/A 2.205 in56 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25001 |
0 |
| SSG2-27F15A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.283 in58 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25017 |
0 |
| SSG2-27F15B | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 27 | Shape N/A S1MB | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.283 in58 mm | Total Length (G) N/A 1.673 in42.5 mm |
Internal ID
N/A
25018 |
0 |