The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-27F20B $0.00 N/A N/A 3 N/A 27 N/A S1MB N/A 20 mm N/A 81 mm N/A 87 mm N/A 58 mm N/A
26351
N/A
{0}USD
SSG3-27F22A $0.00 N/A N/A 3 N/A 27 N/A S1MA N/A 22 mm N/A 81 mm N/A 87 mm N/A 58 mm N/A
26352
N/A
{0}USD
SSG3-27F25A $0.00 N/A N/A 3 N/A 27 N/A S1MA N/A 25 mm N/A 81 mm N/A 87 mm N/A 58 mm N/A
26353
N/A
{0}USD
SSG3-27F28A $0.00 N/A N/A 3 N/A 27 N/A S1MA N/A 28 mm N/A 81 mm N/A 87 mm N/A 58.5 mm N/A
26354
N/A
{0}USD
SSG3-27F30A $0.00 N/A N/A 3 N/A 27 N/A S1MA N/A 30 mm N/A 81 mm N/A 87 mm N/A 58.5 mm N/A
26355
N/A
{0}USD
SSG3-27F32A $0.00 N/A N/A 3 N/A 27 N/A S1MA N/A 32 mm N/A 81 mm N/A 87 mm N/A 58.5 mm N/A
26356
N/A
{0}USD
SSG3-28F20A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 20 mm N/A 84 mm N/A 90 mm N/A 58 mm N/A
26377
N/A
{0}USD
SSG3-28F20B $0.00 N/A N/A 3 N/A 28 N/A S1MB N/A 20 mm N/A 84 mm N/A 90 mm N/A 58 mm N/A
26378
N/A
{0}USD
SSG3-28F22A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 22 mm N/A 84 mm N/A 90 mm N/A 58 mm N/A
26379
N/A
{0}USD
SSG3-28F22B $0.00 N/A N/A 3 N/A 28 N/A S1MB N/A 22 mm N/A 84 mm N/A 90 mm N/A 58 mm N/A
26380
N/A
{0}USD
SSG3-28F25A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 25 mm N/A 84 mm N/A 90 mm N/A 58 mm N/A
26381
N/A
{0}USD
SSG3-28F25B $0.00 N/A N/A 3 N/A 28 N/A S1MB N/A 25 mm N/A 84 mm N/A 90 mm N/A 58 mm N/A
26382
N/A
{0}USD
SSG3-28F28A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 28 mm N/A 84 mm N/A 90 mm N/A 58.5 mm N/A
26383
N/A
{0}USD
SSG3-28F28B $0.00 N/A N/A 3 N/A 28 N/A S1MB N/A 28 mm N/A 84 mm N/A 90 mm N/A 58.5 mm N/A
26384
N/A
{0}USD
SSG3-28F30A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 30 mm N/A 84 mm N/A 90 mm N/A 58.5 mm N/A
26385
N/A
{0}USD
SSG3-28F30B $0.00 N/A N/A 3 N/A 28 N/A S1MB N/A 30 mm N/A 84 mm N/A 90 mm N/A 58.5 mm N/A
26386
N/A
{0}USD
SSG3-28F32A $0.00 N/A N/A 3 N/A 28 N/A S1MA N/A 32 mm N/A 84 mm N/A 90 mm N/A 58.5 mm N/A
26387
N/A
{0}USD
SSG3-28F32B $0.00 N/A N/A 3 N/A 28 N/A S1MB N/A 32 mm N/A 84 mm N/A 90 mm N/A 58.5 mm N/A
26388
N/A
{0}USD
SSG3-29F20A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 20 mm N/A 87 mm N/A 93 mm N/A 58 mm N/A
26410
N/A
{0}USD
SSG3-29F20B $0.00 N/A N/A 3 N/A 29 N/A S1MB N/A 20 mm N/A 87 mm N/A 93 mm N/A 58 mm N/A
26411
N/A
{0}USD
SSG3-29F22A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 22 mm N/A 87 mm N/A 93 mm N/A 58 mm N/A
26412
N/A
{0}USD
SSG3-29F22B $0.00 N/A N/A 3 N/A 29 N/A S1MB N/A 22 mm N/A 87 mm N/A 93 mm N/A 58 mm N/A
26413
N/A
{0}USD
SSG3-29F25A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 25 mm N/A 87 mm N/A 93 mm N/A 58 mm N/A
26414
N/A
{0}USD
SSG3-29F25B $0.00 N/A N/A 3 N/A 29 N/A S1MB N/A 25 mm N/A 87 mm N/A 93 mm N/A 58 mm N/A
26415
N/A
{0}USD
SSG3-29F28A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 28 mm N/A 87 mm N/A 93 mm N/A 58.5 mm N/A
26416
N/A
{0}USD
Unit of Measure
« 16 17 18 19 20 »