The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-29F28B $0.00 N/A N/A 3 N/A 29 N/A S1MB N/A 28 mm N/A 87 mm N/A 93 mm N/A 58.5 mm N/A
26417
N/A
{0}USD
SSG3-29F30A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 30 mm N/A 87 mm N/A 93 mm N/A 58.5 mm N/A
26418
N/A
{0}USD
SSG3-29F30B $0.00 N/A N/A 3 N/A 29 N/A S1MB N/A 30 mm N/A 87 mm N/A 93 mm N/A 58.5 mm N/A
26419
N/A
{0}USD
SSG3-29F32A $0.00 N/A N/A 3 N/A 29 N/A S1MA N/A 32 mm N/A 87 mm N/A 93 mm N/A 58.5 mm N/A
26420
N/A
{0}USD
SSG3-29F32B $0.00 N/A N/A 3 N/A 29 N/A S1MB N/A 32 mm N/A 87 mm N/A 93 mm N/A 58.5 mm N/A
26421
N/A
{0}USD
SSG3-30F25A $0.00 N/A N/A 3 N/A 30 N/A S1MA N/A 25 mm N/A 90 mm N/A 96 mm N/A 58 mm N/A
26441
N/A
{0}USD
SSG3-30F25B $0.00 N/A N/A 3 N/A 30 N/A S1MB N/A 25 mm N/A 90 mm N/A 96 mm N/A 58 mm N/A
26442
N/A
{0}USD
SSG3-30F28A $0.00 N/A N/A 3 N/A 30 N/A S1MA N/A 28 mm N/A 90 mm N/A 96 mm N/A 58.5 mm N/A
26443
N/A
{0}USD
SSG3-30F28B $0.00 N/A N/A 3 N/A 30 N/A S1MB N/A 28 mm N/A 90 mm N/A 96 mm N/A 58.5 mm N/A
26444
N/A
{0}USD
SSG3-30F30A $0.00 N/A N/A 3 N/A 30 N/A S1MA N/A 30 mm N/A 90 mm N/A 96 mm N/A 58.5 mm N/A
26445
N/A
{0}USD
SSG3-30F30B $0.00 N/A N/A 3 N/A 30 N/A S1MB N/A 30 mm N/A 90 mm N/A 96 mm N/A 58.5 mm N/A
26446
N/A
{0}USD
SSG3-30F32A $0.00 N/A N/A 3 N/A 30 N/A S1MA N/A 32 mm N/A 90 mm N/A 96 mm N/A 58.5 mm N/A
26447
N/A
{0}USD
SSG3-30F32B $0.00 N/A N/A 3 N/A 30 N/A S1MB N/A 32 mm N/A 90 mm N/A 96 mm N/A 58.5 mm N/A
26448
N/A
{0}USD
SSG3-32F25A $0.00 N/A N/A 3 N/A 32 N/A S1MA N/A 25 mm N/A 96 mm N/A 102 mm N/A 58 mm N/A
26469
N/A
{0}USD
SSG3-32F25B $0.00 N/A N/A 3 N/A 32 N/A S1MB N/A 25 mm N/A 96 mm N/A 102 mm N/A 58 mm N/A
26470
N/A
{0}USD
SSG3-32F28A $0.00 N/A N/A 3 N/A 32 N/A S1MA N/A 28 mm N/A 96 mm N/A 102 mm N/A 58.5 mm N/A
26471
N/A
{0}USD
SSG3-32F28B $0.00 N/A N/A 3 N/A 32 N/A S1MB N/A 28 mm N/A 96 mm N/A 102 mm N/A 58.5 mm N/A
26472
N/A
{0}USD
SSG3-32F30A $0.00 N/A N/A 3 N/A 32 N/A S1MA N/A 30 mm N/A 96 mm N/A 102 mm N/A 58.5 mm N/A
26473
N/A
{0}USD
SSG3-32F30B $0.00 N/A N/A 3 N/A 32 N/A S1MB N/A 30 mm N/A 96 mm N/A 102 mm N/A 58.5 mm N/A
26474
N/A
{0}USD
SSG3-32F32A $0.00 N/A N/A 3 N/A 32 N/A S1MA N/A 32 mm N/A 96 mm N/A 102 mm N/A 58.5 mm N/A
26475
N/A
{0}USD
SSG3-32F32B $0.00 N/A N/A 3 N/A 32 N/A S1MB N/A 32 mm N/A 96 mm N/A 102 mm N/A 58.5 mm N/A
26476
N/A
{0}USD
SSG3-32F35A $0.00 N/A N/A 3 N/A 32 N/A S1MA N/A 35 mm N/A 96 mm N/A 102 mm N/A 60 mm N/A
26477
N/A
{0}USD
SSG3-34F25A $0.00 N/A N/A 3 N/A 34 N/A S1MA N/A 25 mm N/A 102 mm N/A 108 mm N/A 58 mm N/A
26497
N/A
{0}USD
SSG3-34F25B $0.00 N/A N/A 3 N/A 34 N/A S1MB N/A 25 mm N/A 102 mm N/A 108 mm N/A 58 mm N/A
26498
N/A
{0}USD
SSG3-34F28A $0.00 N/A N/A 3 N/A 34 N/A S1MA N/A 28 mm N/A 102 mm N/A 108 mm N/A 58.5 mm N/A
26499
N/A
{0}USD
Unit of Measure
« 16 17 18 19 20 »