The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-27F16A $0.00 N/A N/A 2 N/A 27 N/A S1MA N/A 16 mm N/A 54 mm N/A 58 mm N/A 42.5 mm N/A
25019
N/A
{0}USD
SSG2-27F16B $0.00 N/A N/A 2 N/A 27 N/A S1MB N/A 16 mm N/A 54 mm N/A 58 mm N/A 42.5 mm N/A
25020
N/A
{0}USD
SSG2-27F17A $0.00 N/A N/A 2 N/A 27 N/A S1MA N/A 17 mm N/A 54 mm N/A 58 mm N/A 42.5 mm N/A
25021
N/A
{0}USD
SSG2-27F18A $0.00 N/A N/A 2 N/A 27 N/A S1MA N/A 18 mm N/A 54 mm N/A 58 mm N/A 42.5 mm N/A
25022
N/A
{0}USD
SSG2-27F19A $0.00 N/A N/A 2 N/A 27 N/A S1MA N/A 19 mm N/A 54 mm N/A 58 mm N/A 42.5 mm N/A
25023
N/A
{0}USD
SSG2-28F15A $0.00 N/A N/A 2 N/A 28 N/A S1MA N/A 15 mm N/A 56 mm N/A 60 mm N/A 42.5 mm N/A
25040
N/A
{0}USD
SSG2-28F15B $0.00 N/A N/A 2 N/A 28 N/A S1MB N/A 15 mm N/A 56 mm N/A 60 mm N/A 42.5 mm N/A
25041
N/A
{0}USD
SSG2-28F16A $0.00 N/A N/A 2 N/A 28 N/A S1MA N/A 16 mm N/A 56 mm N/A 60 mm N/A 42.5 mm N/A
25042
N/A
{0}USD
SSG2-28F16B $0.00 N/A N/A 2 N/A 28 N/A S1MB N/A 16 mm N/A 56 mm N/A 60 mm N/A 42.5 mm N/A
25043
N/A
{0}USD
SSG2-28F17A $0.00 N/A N/A 2 N/A 28 N/A S1MA N/A 17 mm N/A 56 mm N/A 60 mm N/A 42.5 mm N/A
25044
N/A
{0}USD
SSG2-28F17B $0.00 N/A N/A 2 N/A 28 N/A S1MB N/A 17 mm N/A 56 mm N/A 60 mm N/A 42.5 mm N/A
25045
N/A
{0}USD
SSG2-28F18A $0.00 N/A N/A 2 N/A 28 N/A S1MA N/A 18 mm N/A 56 mm N/A 60 mm N/A 42.5 mm N/A
25046
N/A
{0}USD
SSG2-28F19A $0.00 N/A N/A 2 N/A 28 N/A S1MA N/A 19 mm N/A 56 mm N/A 60 mm N/A 42.5 mm N/A
25047
N/A
{0}USD
SSG2-29F15A $0.00 N/A N/A 2 N/A 29 N/A S1MA N/A 15 mm N/A 58 mm N/A 62 mm N/A 42.5 mm N/A
25064
N/A
{0}USD
SSG2-29F15B $0.00 N/A N/A 2 N/A 29 N/A S1MB N/A 15 mm N/A 58 mm N/A 62 mm N/A 42.5 mm N/A
25065
N/A
{0}USD
SSG2-29F16A $0.00 N/A N/A 2 N/A 29 N/A S1MA N/A 16 mm N/A 58 mm N/A 62 mm N/A 42.5 mm N/A
25066
N/A
{0}USD
SSG2-29F16B $0.00 N/A N/A 2 N/A 29 N/A S1MB N/A 16 mm N/A 58 mm N/A 62 mm N/A 42.5 mm N/A
25067
N/A
{0}USD
SSG2-29F17A $0.00 N/A N/A 2 N/A 29 N/A S1MA N/A 17 mm N/A 58 mm N/A 62 mm N/A 42.5 mm N/A
25068
N/A
{0}USD
SSG2-29F17B $0.00 N/A N/A 2 N/A 29 N/A S1MB N/A 17 mm N/A 58 mm N/A 62 mm N/A 42.5 mm N/A
25069
N/A
{0}USD
SSG2-29F18A $0.00 N/A N/A 2 N/A 29 N/A S1MA N/A 18 mm N/A 58 mm N/A 62 mm N/A 42.5 mm N/A
25070
N/A
{0}USD
SSG2-29F18B $0.00 N/A N/A 2 N/A 29 N/A S1MB N/A 18 mm N/A 58 mm N/A 62 mm N/A 42.5 mm N/A
25071
N/A
{0}USD
SSG2-29F19A $0.00 N/A N/A 2 N/A 29 N/A S1MA N/A 19 mm N/A 58 mm N/A 62 mm N/A 42.5 mm N/A
25072
N/A
{0}USD
SSG2-29F19B $0.00 N/A N/A 2 N/A 29 N/A S1MB N/A 19 mm N/A 58 mm N/A 62 mm N/A 42.5 mm N/A
25073
N/A
{0}USD
SSG2-30F18A $0.00 N/A N/A 2 N/A 30 N/A S1MA N/A 18 mm N/A 60 mm N/A 64 mm N/A 42.5 mm N/A
25092
N/A
{0}USD
SSG2-30F18B $0.00 N/A N/A 2 N/A 30 N/A S1MB N/A 18 mm N/A 60 mm N/A 64 mm N/A 42.5 mm N/A
25093
N/A
{0}USD
Unit of Measure
1 2 3 4 5 »