The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-36F35A $0.00 N/A N/A 3 N/A 36 N/A S1MA N/A 35 mm N/A 108 mm N/A 114 mm N/A 60 mm N/A
26563
N/A
{0}USD
SSG3-36F40A $0.00 N/A N/A 3 N/A 36 N/A S1MA N/A 40 mm N/A 108 mm N/A 114 mm N/A 60 mm N/A
26564
N/A
{0}USD
SSG3-38F25A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 25 mm N/A 114 mm N/A 120 mm N/A 58 mm N/A
26584
N/A
{0}USD
SSG3-38F25B $0.00 N/A N/A 3 N/A 38 N/A S1MB N/A 25 mm N/A 114 mm N/A 120 mm N/A 58 mm N/A
26585
N/A
{0}USD
SSG3-38F28A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 28 mm N/A 114 mm N/A 120 mm N/A 58.5 mm N/A
26586
N/A
{0}USD
SSG3-38F28B $0.00 N/A N/A 3 N/A 38 N/A S1MB N/A 28 mm N/A 114 mm N/A 120 mm N/A 58.5 mm N/A
26587
N/A
{0}USD
SSG3-38F30A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 30 mm N/A 114 mm N/A 120 mm N/A 58.5 mm N/A
26588
N/A
{0}USD
SSG3-38F30B $0.00 N/A N/A 3 N/A 38 N/A S1MB N/A 30 mm N/A 114 mm N/A 120 mm N/A 58.5 mm N/A
26589
N/A
{0}USD
SSG3-38F32A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 32 mm N/A 114 mm N/A 120 mm N/A 58.5 mm N/A
26590
N/A
{0}USD
SSG3-38F32B $0.00 N/A N/A 3 N/A 38 N/A S1MB N/A 32 mm N/A 114 mm N/A 120 mm N/A 58.5 mm N/A
26591
N/A
{0}USD
SSG3-38F35A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 35 mm N/A 114 mm N/A 120 mm N/A 60 mm N/A
26592
N/A
{0}USD
SSG3-38F40A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 40 mm N/A 114 mm N/A 120 mm N/A 60 mm N/A
26593
N/A
{0}USD
SSG3-38F45A $0.00 N/A N/A 3 N/A 38 N/A S1MA N/A 45 mm N/A 114 mm N/A 120 mm N/A 60 mm N/A
26594
N/A
{0}USD
SSG3-40F25A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 25 mm N/A 120 mm N/A 126 mm N/A 58 mm N/A
26613
N/A
{0}USD
SSG3-40F25B $0.00 N/A N/A 3 N/A 40 N/A S1MB N/A 25 mm N/A 120 mm N/A 126 mm N/A 58 mm N/A
26614
N/A
{0}USD
SSG3-40F28A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 28 mm N/A 120 mm N/A 126 mm N/A 58.5 mm N/A
26615
N/A
{0}USD
SSG3-40F28B $0.00 N/A N/A 3 N/A 40 N/A S1MB N/A 28 mm N/A 120 mm N/A 126 mm N/A 58.5 mm N/A
26616
N/A
{0}USD
SSG3-40F30A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 30 mm N/A 120 mm N/A 126 mm N/A 58.5 mm N/A
26617
N/A
{0}USD
SSG3-40F30B $0.00 N/A N/A 3 N/A 40 N/A S1MB N/A 30 mm N/A 120 mm N/A 126 mm N/A 58.5 mm N/A
26618
N/A
{0}USD
SSG3-40F32A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 32 mm N/A 120 mm N/A 126 mm N/A 58.5 mm N/A
26619
N/A
{0}USD
SSG3-40F32B $0.00 N/A N/A 3 N/A 40 N/A S1MB N/A 32 mm N/A 120 mm N/A 126 mm N/A 58.5 mm N/A
26620
N/A
{0}USD
SSG3-40F35A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 35 mm N/A 120 mm N/A 126 mm N/A 60 mm N/A
26621
N/A
{0}USD
SSG3-40F40A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 40 mm N/A 120 mm N/A 126 mm N/A 60 mm N/A
26622
N/A
{0}USD
SSG3-40F45A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 45 mm N/A 120 mm N/A 126 mm N/A 60 mm N/A
26623
N/A
{0}USD
SSG3-40F50A $0.00 N/A N/A 3 N/A 40 N/A S1MA N/A 50 mm N/A 120 mm N/A 126 mm N/A 60.5 mm N/A
26624
N/A
{0}USD
Unit of Measure
« 16 17 18 19 20 »