The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 21 22 23 24 25 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-45F25B $0.00 N/A N/A 3 N/A 45 N/A S1MB N/A 25 mm N/A 135 mm N/A 141 mm N/A 58 mm N/A
26705
N/A
{0}USD
SSG3-45F28A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 28 mm N/A 135 mm N/A 141 mm N/A 58.5 mm N/A
26706
N/A
{0}USD
SSG3-45F28B $0.00 N/A N/A 3 N/A 45 N/A S1MB N/A 28 mm N/A 135 mm N/A 141 mm N/A 58.5 mm N/A
26707
N/A
{0}USD
SSG3-45F30A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 30 mm N/A 135 mm N/A 141 mm N/A 58.5 mm N/A
26708
N/A
{0}USD
SSG3-45F30B $0.00 N/A N/A 3 N/A 45 N/A S1MB N/A 30 mm N/A 135 mm N/A 141 mm N/A 58.5 mm N/A
26709
N/A
{0}USD
SSG3-45F32A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 32 mm N/A 135 mm N/A 141 mm N/A 58.5 mm N/A
26710
N/A
{0}USD
SSG3-45F32B $0.00 N/A N/A 3 N/A 45 N/A S1MB N/A 32 mm N/A 135 mm N/A 141 mm N/A 58.5 mm N/A
26711
N/A
{0}USD
SSG3-45F35A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 35 mm N/A 135 mm N/A 141 mm N/A 60 mm N/A
26712
N/A
{0}USD
SSG3-45F40A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 40 mm N/A 135 mm N/A 141 mm N/A 60 mm N/A
26713
N/A
{0}USD
SSG3-45F45A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 45 mm N/A 135 mm N/A 141 mm N/A 60 mm N/A
26714
N/A
{0}USD
SSG3-45F50A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 50 mm N/A 135 mm N/A 141 mm N/A 60.5 mm N/A
26715
N/A
{0}USD
SSG3-48F25A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 25 mm N/A 144 mm N/A 150 mm N/A 58 mm N/A
26734
N/A
{0}USD
SSG3-48F25B $0.00 N/A N/A 3 N/A 48 N/A S1MB N/A 25 mm N/A 144 mm N/A 150 mm N/A 58 mm N/A
26735
N/A
{0}USD
SSG3-48F28A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 28 mm N/A 144 mm N/A 150 mm N/A 58.5 mm N/A
26736
N/A
{0}USD
SSG3-48F28B $0.00 N/A N/A 3 N/A 48 N/A S1MB N/A 28 mm N/A 144 mm N/A 150 mm N/A 58.5 mm N/A
26737
N/A
{0}USD
SSG3-48F30A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 30 mm N/A 144 mm N/A 150 mm N/A 58.5 mm N/A
26738
N/A
{0}USD
SSG3-48F30B $0.00 N/A N/A 3 N/A 48 N/A S1MB N/A 30 mm N/A 144 mm N/A 150 mm N/A 58.5 mm N/A
26739
N/A
{0}USD
SSG3-48F32A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 32 mm N/A 144 mm N/A 150 mm N/A 58.5 mm N/A
26740
N/A
{0}USD
SSG3-48F32B $0.00 N/A N/A 3 N/A 48 N/A S1MB N/A 32 mm N/A 144 mm N/A 150 mm N/A 58.5 mm N/A
26741
N/A
{0}USD
SSG3-48F35A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 35 mm N/A 144 mm N/A 150 mm N/A 60 mm N/A
26742
N/A
{0}USD
SSG3-48F40A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 40 mm N/A 144 mm N/A 150 mm N/A 60 mm N/A
26743
N/A
{0}USD
SSG3-48F45A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 45 mm N/A 144 mm N/A 150 mm N/A 60 mm N/A
26744
N/A
{0}USD
SSG3-48F50A $0.00 N/A N/A 3 N/A 48 N/A S1MA N/A 50 mm N/A 144 mm N/A 150 mm N/A 60.5 mm N/A
26745
N/A
{0}USD
SSG3-50F30A $0.00 N/A N/A 3 N/A 50 N/A S1MA N/A 30 mm N/A 150 mm N/A 156 mm N/A 58.5 mm N/A
26763
N/A
{0}USD
SSG3-50F30B $0.00 N/A N/A 3 N/A 50 N/A S1MB N/A 30 mm N/A 150 mm N/A 156 mm N/A 58.5 mm N/A
26764
N/A
{0}USD
Unit of Measure
« 21 22 23 24 25