The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 21 22 23 24 25 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-75F35A $0.00 N/A N/A 3 N/A 75 N/A S1MA N/A 35 mm N/A 225 mm N/A 231 mm N/A 60 mm N/A
26890
N/A
{0}USD
SSG3-75F35B $0.00 N/A N/A 3 N/A 75 N/A S1MB N/A 35 mm N/A 225 mm N/A 231 mm N/A 60 mm N/A
26891
N/A
{0}USD
SSG3-75F40A $0.00 N/A N/A 3 N/A 75 N/A S1MA N/A 40 mm N/A 225 mm N/A 231 mm N/A 60 mm N/A
26892
N/A
{0}USD
SSG3-75F40B $0.00 N/A N/A 3 N/A 75 N/A S1MB N/A 40 mm N/A 225 mm N/A 231 mm N/A 60 mm N/A
26893
N/A
{0}USD
SSG3-75F45A $0.00 N/A N/A 3 N/A 75 N/A S1MA N/A 45 mm N/A 225 mm N/A 231 mm N/A 60 mm N/A
26894
N/A
{0}USD
SSG3-75F50A $0.00 N/A N/A 3 N/A 75 N/A S1MA N/A 50 mm N/A 225 mm N/A 231 mm N/A 60.5 mm N/A
26895
N/A
{0}USD
SSG3-80F30A $0.00 N/A N/A 3 N/A 80 N/A S1MA N/A 30 mm N/A 240 mm N/A 246 mm N/A 58.5 mm N/A
26911
N/A
{0}USD
SSG3-80F30B $0.00 N/A N/A 3 N/A 80 N/A S1MB N/A 30 mm N/A 240 mm N/A 246 mm N/A 58.5 mm N/A
26912
N/A
{0}USD
SSG3-80F32A $0.00 N/A N/A 3 N/A 80 N/A S1MA N/A 32 mm N/A 240 mm N/A 246 mm N/A 58.5 mm N/A
26913
N/A
{0}USD
SSG3-80F32B $0.00 N/A N/A 3 N/A 80 N/A S1MB N/A 32 mm N/A 240 mm N/A 246 mm N/A 58.5 mm N/A
26914
N/A
{0}USD
SSG3-80F35A $0.00 N/A N/A 3 N/A 80 N/A S1MA N/A 35 mm N/A 240 mm N/A 246 mm N/A 60 mm N/A
26915
N/A
{0}USD
SSG3-80F35B $0.00 N/A N/A 3 N/A 80 N/A S1MB N/A 35 mm N/A 240 mm N/A 246 mm N/A 60 mm N/A
26916
N/A
{0}USD
SSG3-80F40A $0.00 N/A N/A 3 N/A 80 N/A S1MA N/A 40 mm N/A 240 mm N/A 246 mm N/A 60 mm N/A
26917
N/A
{0}USD
SSG3-80F40B $0.00 N/A N/A 3 N/A 80 N/A S1MB N/A 40 mm N/A 240 mm N/A 246 mm N/A 60 mm N/A
26918
N/A
{0}USD
SSG3-80F45A $0.00 N/A N/A 3 N/A 80 N/A S1MA N/A 45 mm N/A 240 mm N/A 246 mm N/A 60 mm N/A
26919
N/A
{0}USD
SSG3-80F50A $0.00 N/A N/A 3 N/A 80 N/A S1MA N/A 50 mm N/A 240 mm N/A 246 mm N/A 60.5 mm N/A
26920
N/A
{0}USD
Unit of Measure
« 21 22 23 24 25