The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-30F19A $0.00 N/A N/A 2 N/A 30 N/A S1MA N/A 19 mm N/A 60 mm N/A 64 mm N/A 42.5 mm N/A
25094
N/A
{0}USD
SSG2-30F19B $0.00 N/A N/A 2 N/A 30 N/A S1MB N/A 19 mm N/A 60 mm N/A 64 mm N/A 42.5 mm N/A
25095
N/A
{0}USD
SSG2-32F18A $0.00 N/A N/A 2 N/A 32 N/A S1MA N/A 18 mm N/A 64 mm N/A 68 mm N/A 42.5 mm N/A
25112
N/A
{0}USD
SSG2-32F18B $0.00 N/A N/A 2 N/A 32 N/A S1MB N/A 18 mm N/A 64 mm N/A 68 mm N/A 42.5 mm N/A
25113
N/A
{0}USD
SSG2-32F19A $0.00 N/A N/A 2 N/A 32 N/A S1MA N/A 19 mm N/A 64 mm N/A 68 mm N/A 42.5 mm N/A
25114
N/A
{0}USD
SSG2-32F19B $0.00 N/A N/A 2 N/A 32 N/A S1MB N/A 19 mm N/A 64 mm N/A 68 mm N/A 42.5 mm N/A
25115
N/A
{0}USD
SSG2-32F20A $0.00 N/A N/A 2 N/A 32 N/A S1MA N/A 20 mm N/A 64 mm N/A 68 mm N/A 44 mm N/A
25116
N/A
{0}USD
SSG2-34F18A $0.00 N/A N/A 2 N/A 34 N/A S1MA N/A 18 mm N/A 68 mm N/A 72 mm N/A 42.5 mm N/A
25133
N/A
{0}USD
SSG2-34F18B $0.00 N/A N/A 2 N/A 34 N/A S1MB N/A 18 mm N/A 68 mm N/A 72 mm N/A 42.5 mm N/A
25134
N/A
{0}USD
SSG2-34F19A $0.00 N/A N/A 2 N/A 34 N/A S1MA N/A 19 mm N/A 68 mm N/A 72 mm N/A 42.5 mm N/A
25135
N/A
{0}USD
SSG2-34F19B $0.00 N/A N/A 2 N/A 34 N/A S1MB N/A 19 mm N/A 68 mm N/A 72 mm N/A 42.5 mm N/A
25136
N/A
{0}USD
SSG2-34F20A $0.00 N/A N/A 2 N/A 34 N/A S1MA N/A 20 mm N/A 68 mm N/A 72 mm N/A 44 mm N/A
25137
N/A
{0}USD
SSG2-35F18A $0.00 N/A N/A 2 N/A 35 N/A S1MA N/A 18 mm N/A 70 mm N/A 74 mm N/A 42.5 mm N/A
25154
N/A
{0}USD
SSG2-35F18B $0.00 N/A N/A 2 N/A 35 N/A S1MB N/A 18 mm N/A 70 mm N/A 74 mm N/A 42.5 mm N/A
25155
N/A
{0}USD
SSG2-35F19A $0.00 N/A N/A 2 N/A 35 N/A S1MA N/A 19 mm N/A 70 mm N/A 74 mm N/A 42.5 mm N/A
25156
N/A
{0}USD
SSG2-35F19B $0.00 N/A N/A 2 N/A 35 N/A S1MB N/A 19 mm N/A 70 mm N/A 74 mm N/A 42.5 mm N/A
25157
N/A
{0}USD
SSG2-35F20A $0.00 N/A N/A 2 N/A 35 N/A S1MA N/A 20 mm N/A 70 mm N/A 74 mm N/A 44 mm N/A
25158
N/A
{0}USD
SSG2-36F18A $0.00 N/A N/A 2 N/A 36 N/A S1MA N/A 18 mm N/A 72 mm N/A 76 mm N/A 42.5 mm N/A
25175
N/A
{0}USD
SSG2-36F18B $0.00 N/A N/A 2 N/A 36 N/A S1MB N/A 18 mm N/A 72 mm N/A 76 mm N/A 42.5 mm N/A
25176
N/A
{0}USD
SSG2-36F19A $0.00 N/A N/A 2 N/A 36 N/A S1MA N/A 19 mm N/A 72 mm N/A 76 mm N/A 42.5 mm N/A
25177
N/A
{0}USD
SSG2-36F19B $0.00 N/A N/A 2 N/A 36 N/A S1MB N/A 19 mm N/A 72 mm N/A 76 mm N/A 42.5 mm N/A
25178
N/A
{0}USD
SSG2-36F20A $0.00 N/A N/A 2 N/A 36 N/A S1MA N/A 20 mm N/A 72 mm N/A 76 mm N/A 44 mm N/A
25179
N/A
{0}USD
SSG2-36F22A $0.00 N/A N/A 2 N/A 36 N/A S1MA N/A 22 mm N/A 72 mm N/A 76 mm N/A 44 mm N/A
25180
N/A
{0}USD
SSG2-36F25A $0.00 N/A N/A 2 N/A 36 N/A S1MA N/A 25 mm N/A 72 mm N/A 76 mm N/A 44 mm N/A
25181
N/A
{0}USD
SSG2-38F18A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 18 mm N/A 76 mm N/A 80 mm N/A 42.5 mm N/A
25198
N/A
{0}USD
Unit of Measure
1 2 3 4 5 »