The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-44F30A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 30 mm N/A 88 mm N/A 92 mm N/A 44.5 mm N/A
25270
N/A
{0}USD
SSG2-44F32A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 32 mm N/A 88 mm N/A 92 mm N/A 44.5 mm N/A
25271
N/A
{0}USD
SSG2-45F20A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 20 mm N/A 90 mm N/A 94 mm N/A 44 mm N/A
25287
N/A
{0}USD
SSG2-45F20B $0.00 N/A N/A 2 N/A 45 N/A S1MB N/A 20 mm N/A 90 mm N/A 94 mm N/A 44 mm N/A
25288
N/A
{0}USD
SSG2-45F22A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 22 mm N/A 90 mm N/A 94 mm N/A 44 mm N/A
25289
N/A
{0}USD
SSG2-45F25A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 25 mm N/A 90 mm N/A 94 mm N/A 44 mm N/A
25290
N/A
{0}USD
SSG2-45F28A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 28 mm N/A 90 mm N/A 94 mm N/A 44.5 mm N/A
25291
N/A
{0}USD
SSG2-45F30A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 30 mm N/A 90 mm N/A 94 mm N/A 44.5 mm N/A
25292
N/A
{0}USD
SSG2-45F32A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 32 mm N/A 90 mm N/A 94 mm N/A 44.5 mm N/A
25293
N/A
{0}USD
SSG2-48F20A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 20 mm N/A 96 mm N/A 100 mm N/A 44 mm N/A
25309
N/A
{0}USD
SSG2-48F20B $0.00 N/A N/A 2 N/A 48 N/A S1MB N/A 20 mm N/A 96 mm N/A 100 mm N/A 44 mm N/A
25310
N/A
{0}USD
SSG2-48F22A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 22 mm N/A 96 mm N/A 100 mm N/A 44 mm N/A
25311
N/A
{0}USD
SSG2-48F25A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 25 mm N/A 96 mm N/A 100 mm N/A 44 mm N/A
25312
N/A
{0}USD
SSG2-48F28A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 28 mm N/A 96 mm N/A 100 mm N/A 44.5 mm N/A
25313
N/A
{0}USD
SSG2-48F30A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 30 mm N/A 96 mm N/A 100 mm N/A 44.5 mm N/A
25314
N/A
{0}USD
SSG2-48F32A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 32 mm N/A 96 mm N/A 100 mm N/A 44.5 mm N/A
25315
N/A
{0}USD
SSG2-50F25A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 25 mm N/A 100 mm N/A 104 mm N/A 44 mm N/A
25329
N/A
{0}USD
SSG2-50F28A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 28 mm N/A 100 mm N/A 104 mm N/A 44.5 mm N/A
25330
N/A
{0}USD
SSG2-50F30A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 30 mm N/A 100 mm N/A 104 mm N/A 44.5 mm N/A
25331
N/A
{0}USD
SSG2-50F32A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 32 mm N/A 100 mm N/A 104 mm N/A 44.5 mm N/A
25332
N/A
{0}USD
SSG2-55F25A $0.00 N/A N/A 2 N/A 55 N/A S1MA N/A 25 mm N/A 110 mm N/A 114 mm N/A 44 mm N/A
25344
N/A
{0}USD
SSG2-55F28A $0.00 N/A N/A 2 N/A 55 N/A S1MA N/A 28 mm N/A 110 mm N/A 114 mm N/A 44.5 mm N/A
25345
N/A
{0}USD
SSG2-55F30A $0.00 N/A N/A 2 N/A 55 N/A S1MA N/A 30 mm N/A 110 mm N/A 114 mm N/A 44.5 mm N/A
25346
N/A
{0}USD
SSG2-55F32A $0.00 N/A N/A 2 N/A 55 N/A S1MA N/A 32 mm N/A 110 mm N/A 114 mm N/A 44.5 mm N/A
25347
N/A
{0}USD
SSG2-56F25A $0.00 N/A N/A 2 N/A 56 N/A S1MA N/A 25 mm N/A 112 mm N/A 116 mm N/A 44 mm N/A
25359
N/A
{0}USD
Unit of Measure
1 2 3 4 5 »