KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2-56F28A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 28 mm | N/A 112 mm | N/A 116 mm | N/A 44.5 mm |
N/A
25360 |
N/A
{0}USD |
| SSG2-56F30A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 30 mm | N/A 112 mm | N/A 116 mm | N/A 44.5 mm |
N/A
25361 |
N/A
{0}USD |
| SSG2-56F32A | $0.00 | N/A | N/A 2 | N/A 56 | N/A S1MA | N/A 32 mm | N/A 112 mm | N/A 116 mm | N/A 44.5 mm |
N/A
25362 |
N/A
{0}USD |
| SSG2-60F25A | $0.00 | N/A | N/A 2 | N/A 60 | N/A S1MA | N/A 25 mm | N/A 120 mm | N/A 124 mm | N/A 44 mm |
N/A
25374 |
N/A
{0}USD |
| SSG2-60F28A | $0.00 | N/A | N/A 2 | N/A 60 | N/A S1MA | N/A 28 mm | N/A 120 mm | N/A 124 mm | N/A 44.5 mm |
N/A
25375 |
N/A
{0}USD |
| SSG2-60F30A | $0.00 | N/A | N/A 2 | N/A 60 | N/A S1MA | N/A 30 mm | N/A 120 mm | N/A 124 mm | N/A 44.5 mm |
N/A
25376 |
N/A
{0}USD |
| SSG2-60F32A | $0.00 | N/A | N/A 2 | N/A 60 | N/A S1MA | N/A 32 mm | N/A 120 mm | N/A 124 mm | N/A 44.5 mm |
N/A
25377 |
N/A
{0}USD |
| SSG2-60F35A | $0.00 | N/A | N/A 2 | N/A 60 | N/A S1MA | N/A 35 mm | N/A 120 mm | N/A 124 mm | N/A 46 mm |
N/A
25378 |
N/A
{0}USD |
| SSG2-64F25A | $0.00 | N/A | N/A 2 | N/A 64 | N/A S1MA | N/A 25 mm | N/A 128 mm | N/A 132 mm | N/A 44 mm |
N/A
25390 |
N/A
{0}USD |
| SSG2-64F28A | $0.00 | N/A | N/A 2 | N/A 64 | N/A S1MA | N/A 28 mm | N/A 128 mm | N/A 132 mm | N/A 44.5 mm |
N/A
25391 |
N/A
{0}USD |
| SSG2-64F30A | $0.00 | N/A | N/A 2 | N/A 64 | N/A S1MA | N/A 30 mm | N/A 128 mm | N/A 132 mm | N/A 44.5 mm |
N/A
25392 |
N/A
{0}USD |
| SSG2-64F32A | $0.00 | N/A | N/A 2 | N/A 64 | N/A S1MA | N/A 32 mm | N/A 128 mm | N/A 132 mm | N/A 44.5 mm |
N/A
25393 |
N/A
{0}USD |
| SSG2-64F35A | $0.00 | N/A | N/A 2 | N/A 64 | N/A S1MA | N/A 35 mm | N/A 128 mm | N/A 132 mm | N/A 46 mm |
N/A
25394 |
N/A
{0}USD |
| SSG2-70F25A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 25 mm | N/A 140 mm | N/A 144 mm | N/A 44 mm |
N/A
25406 |
N/A
{0}USD |
| SSG2-70F25B | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MB | N/A 25 mm | N/A 140 mm | N/A 144 mm | N/A 44 mm |
N/A
25407 |
N/A
{0}USD |
| SSG2-70F28A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 28 mm | N/A 140 mm | N/A 144 mm | N/A 44.5 mm |
N/A
25408 |
N/A
{0}USD |
| SSG2-70F28B | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MB | N/A 28 mm | N/A 140 mm | N/A 144 mm | N/A 44.5 mm |
N/A
25409 |
N/A
{0}USD |
| SSG2-70F30A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 30 mm | N/A 140 mm | N/A 144 mm | N/A 44.5 mm |
N/A
25410 |
N/A
{0}USD |
| SSG2-70F30B | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MB | N/A 30 mm | N/A 140 mm | N/A 144 mm | N/A 44.5 mm |
N/A
25411 |
N/A
{0}USD |
| SSG2-70F32A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 32 mm | N/A 140 mm | N/A 144 mm | N/A 44.5 mm |
N/A
25412 |
N/A
{0}USD |
| SSG2-70F32B | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MB | N/A 32 mm | N/A 140 mm | N/A 144 mm | N/A 44.5 mm |
N/A
25413 |
N/A
{0}USD |
| SSG2-70F35A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 35 mm | N/A 140 mm | N/A 144 mm | N/A 46 mm |
N/A
25414 |
N/A
{0}USD |
| SSG2-70F40A | $0.00 | N/A | N/A 2 | N/A 70 | N/A S1MA | N/A 40 mm | N/A 140 mm | N/A 144 mm | N/A 46 mm |
N/A
25415 |
N/A
{0}USD |
| SSG2-75F25A | $0.00 | N/A | N/A 2 | N/A 75 | N/A S1MA | N/A 25 mm | N/A 150 mm | N/A 154 mm | N/A 44 mm |
N/A
25428 |
N/A
{0}USD |
| SSG2-75F25B | $0.00 | N/A | N/A 2 | N/A 75 | N/A S1MB | N/A 25 mm | N/A 150 mm | N/A 154 mm | N/A 44 mm |
N/A
25429 |
N/A
{0}USD |