The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-36F22B $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1MB N/A 22 mm N/A 90 mm N/A 95 mm N/A 51 mm N/A
25796
N/A
{0}USD
SSG2.5-36F25A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1MA N/A 25 mm N/A 90 mm N/A 95 mm N/A 51 mm N/A
25797
N/A
{0}USD
SSG2.5-36F25B $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1MB N/A 25 mm N/A 90 mm N/A 95 mm N/A 51 mm N/A
25798
N/A
{0}USD
SSG2.5-36F28A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1MA N/A 28 mm N/A 90 mm N/A 95 mm N/A 51.5 mm N/A
25799
N/A
{0}USD
SSG2.5-36F28B $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1MB N/A 28 mm N/A 90 mm N/A 95 mm N/A 51.5 mm N/A
25800
N/A
{0}USD
SSG2.5-36F30A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1MA N/A 30 mm N/A 90 mm N/A 95 mm N/A 51.5 mm N/A
25801
N/A
{0}USD
SSG2.5-36F30B $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1MB N/A 30 mm N/A 90 mm N/A 95 mm N/A 51.5 mm N/A
25802
N/A
{0}USD
SSG2.5-36F32A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1MA N/A 32 mm N/A 90 mm N/A 95 mm N/A 51.5 mm N/A
25803
N/A
{0}USD
SSG2.5-36F32B $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1MB N/A 32 mm N/A 90 mm N/A 95 mm N/A 51.5 mm N/A
25804
N/A
{0}USD
SSG2.5-38F20A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MA N/A 20 mm N/A 95 mm N/A 100 mm N/A 51 mm N/A
25823
N/A
{0}USD
SSG2.5-38F20B $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MB N/A 20 mm N/A 95 mm N/A 100 mm N/A 51 mm N/A
25824
N/A
{0}USD
SSG2.5-38F22A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MA N/A 22 mm N/A 95 mm N/A 100 mm N/A 51 mm N/A
25825
N/A
{0}USD
SSG2.5-38F22B $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MB N/A 22 mm N/A 95 mm N/A 100 mm N/A 51 mm N/A
25826
N/A
{0}USD
SSG2.5-38F25A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MA N/A 25 mm N/A 95 mm N/A 100 mm N/A 51 mm N/A
25827
N/A
{0}USD
SSG2.5-38F25B $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MB N/A 25 mm N/A 95 mm N/A 100 mm N/A 51 mm N/A
25828
N/A
{0}USD
SSG2.5-38F28A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MA N/A 28 mm N/A 95 mm N/A 100 mm N/A 51.5 mm N/A
25829
N/A
{0}USD
SSG2.5-38F28B $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MB N/A 28 mm N/A 95 mm N/A 100 mm N/A 51.5 mm N/A
25830
N/A
{0}USD
SSG2.5-38F30A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MA N/A 30 mm N/A 95 mm N/A 100 mm N/A 51.5 mm N/A
25831
N/A
{0}USD
SSG2.5-38F30B $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MB N/A 30 mm N/A 95 mm N/A 100 mm N/A 51.5 mm N/A
25832
N/A
{0}USD
SSG2.5-38F32A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MA N/A 32 mm N/A 95 mm N/A 100 mm N/A 51.5 mm N/A
25833
N/A
{0}USD
SSG2.5-38F32B $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MB N/A 32 mm N/A 95 mm N/A 100 mm N/A 51.5 mm N/A
25834
N/A
{0}USD
SSG2.5-38F35A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 38 N/A S1MA N/A 35 mm N/A 95 mm N/A 100 mm N/A 53 mm N/A
25835
N/A
{0}USD
SSG2.5-40F25A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 40 N/A S1MA N/A 25 mm N/A 100 mm N/A 105 mm N/A 51 mm N/A
25852
N/A
{0}USD
SSG2.5-40F25B $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 40 N/A S1MB N/A 25 mm N/A 100 mm N/A 105 mm N/A 51 mm N/A
25853
N/A
{0}USD
SSG2.5-40F28A $0.00 N/A CAD Icon (for items table) N/A 2.5 N/A 40 N/A S1MA N/A 28 mm N/A 100 mm N/A 105 mm N/A 51.5 mm N/A
25854
N/A
{0}USD
Unit of Measure
« 6 7 8 9 10 »