KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG2.5-40F28B | $0.00 |
N/A
|
N/A 2.5 | N/A 40 | N/A S1MB | N/A 28 mm | N/A 100 mm | N/A 105 mm | N/A 51.5 mm |
N/A
25855 |
N/A
{0}USD |
| SSG2.5-40F30A | $0.00 |
N/A
|
N/A 2.5 | N/A 40 | N/A S1MA | N/A 30 mm | N/A 100 mm | N/A 105 mm | N/A 51.5 mm |
N/A
25856 |
N/A
{0}USD |
| SSG2.5-40F30B | $0.00 |
N/A
|
N/A 2.5 | N/A 40 | N/A S1MB | N/A 30 mm | N/A 100 mm | N/A 105 mm | N/A 51.5 mm |
N/A
25857 |
N/A
{0}USD |
| SSG2.5-40F32A | $0.00 |
N/A
|
N/A 2.5 | N/A 40 | N/A S1MA | N/A 32 mm | N/A 100 mm | N/A 105 mm | N/A 51.5 mm |
N/A
25858 |
N/A
{0}USD |
| SSG2.5-40F32B | $0.00 |
N/A
|
N/A 2.5 | N/A 40 | N/A S1MB | N/A 32 mm | N/A 100 mm | N/A 105 mm | N/A 51.5 mm |
N/A
25859 |
N/A
{0}USD |
| SSG2.5-40F35A | $0.00 |
N/A
|
N/A 2.5 | N/A 40 | N/A S1MA | N/A 35 mm | N/A 100 mm | N/A 105 mm | N/A 53 mm |
N/A
25860 |
N/A
{0}USD |
| SSG2.5-40F40A | $0.00 |
N/A
|
N/A 2.5 | N/A 40 | N/A S1MA | N/A 40 mm | N/A 100 mm | N/A 105 mm | N/A 53 mm |
N/A
25861 |
N/A
{0}USD |
| SSG2.5-42F25A | $0.00 |
N/A
|
N/A 2.5 | N/A 42 | N/A S1MA | N/A 25 mm | N/A 105 mm | N/A 110 mm | N/A 51 mm |
N/A
25876 |
N/A
{0}USD |
| SSG2.5-42F25B | $0.00 |
N/A
|
N/A 2.5 | N/A 42 | N/A S1MB | N/A 25 mm | N/A 105 mm | N/A 110 mm | N/A 51 mm |
N/A
25877 |
N/A
{0}USD |
| SSG2.5-42F28A | $0.00 |
N/A
|
N/A 2.5 | N/A 42 | N/A S1MA | N/A 28 mm | N/A 105 mm | N/A 110 mm | N/A 51.5 mm |
N/A
25878 |
N/A
{0}USD |
| SSG2.5-42F28B | $0.00 |
N/A
|
N/A 2.5 | N/A 42 | N/A S1MB | N/A 28 mm | N/A 105 mm | N/A 110 mm | N/A 51.5 mm |
N/A
25879 |
N/A
{0}USD |
| SSG2.5-42F30A | $0.00 |
N/A
|
N/A 2.5 | N/A 42 | N/A S1MA | N/A 30 mm | N/A 105 mm | N/A 110 mm | N/A 51.5 mm |
N/A
25880 |
N/A
{0}USD |
| SSG2.5-42F30B | $0.00 |
N/A
|
N/A 2.5 | N/A 42 | N/A S1MB | N/A 30 mm | N/A 105 mm | N/A 110 mm | N/A 51.5 mm |
N/A
25881 |
N/A
{0}USD |
| SSG2.5-42F32A | $0.00 |
N/A
|
N/A 2.5 | N/A 42 | N/A S1MA | N/A 32 mm | N/A 105 mm | N/A 110 mm | N/A 51.5 mm |
N/A
25882 |
N/A
{0}USD |
| SSG2.5-42F32B | $0.00 |
N/A
|
N/A 2.5 | N/A 42 | N/A S1MB | N/A 32 mm | N/A 105 mm | N/A 110 mm | N/A 51.5 mm |
N/A
25883 |
N/A
{0}USD |
| SSG2.5-42F35A | $0.00 |
N/A
|
N/A 2.5 | N/A 42 | N/A S1MA | N/A 35 mm | N/A 105 mm | N/A 110 mm | N/A 53 mm |
N/A
25884 |
N/A
{0}USD |
| SSG2.5-42F40A | $0.00 |
N/A
|
N/A 2.5 | N/A 42 | N/A S1MA | N/A 40 mm | N/A 105 mm | N/A 110 mm | N/A 53 mm |
N/A
25885 |
N/A
{0}USD |
| SSG2.5-44F25A | $0.00 |
N/A
|
N/A 2.5 | N/A 44 | N/A S1MA | N/A 25 mm | N/A 110 mm | N/A 115 mm | N/A 51 mm |
N/A
25902 |
N/A
{0}USD |
| SSG2.5-44F25B | $0.00 |
N/A
|
N/A 2.5 | N/A 44 | N/A S1MB | N/A 25 mm | N/A 110 mm | N/A 115 mm | N/A 51 mm |
N/A
25903 |
N/A
{0}USD |
| SSG2.5-44F28A | $0.00 |
N/A
|
N/A 2.5 | N/A 44 | N/A S1MA | N/A 28 mm | N/A 110 mm | N/A 115 mm | N/A 51.5 mm |
N/A
25904 |
N/A
{0}USD |
| SSG2.5-44F28B | $0.00 | N/A | N/A 2.5 | N/A 44 | N/A S1MB | N/A 28 mm | N/A 110 mm | N/A 115 mm | N/A 51.5 mm |
N/A
25905 |
N/A
{0}USD |
| SSG2.5-44F30A | $0.00 | N/A | N/A 2.5 | N/A 44 | N/A S1MA | N/A 30 mm | N/A 110 mm | N/A 115 mm | N/A 51.5 mm |
N/A
25906 |
N/A
{0}USD |
| SSG2.5-44F30B | $0.00 | N/A | N/A 2.5 | N/A 44 | N/A S1MB | N/A 30 mm | N/A 110 mm | N/A 115 mm | N/A 51.5 mm |
N/A
25907 |
N/A
{0}USD |
| SSG2.5-44F32A | $0.00 | N/A | N/A 2.5 | N/A 44 | N/A S1MA | N/A 32 mm | N/A 110 mm | N/A 115 mm | N/A 51.5 mm |
N/A
25908 |
N/A
{0}USD |
| SSG2.5-44F32B | $0.00 | N/A | N/A 2.5 | N/A 44 | N/A S1MB | N/A 32 mm | N/A 110 mm | N/A 115 mm | N/A 51.5 mm |
N/A
25909 |
N/A
{0}USD |