The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-44F35A $0.00 N/A N/A 2.5 N/A 44 N/A S1MA N/A 35 mm N/A 110 mm N/A 115 mm N/A 53 mm N/A
25910
N/A
{0}USD
SSG2.5-44F40A $0.00 N/A N/A 2.5 N/A 44 N/A S1MA N/A 40 mm N/A 110 mm N/A 115 mm N/A 53 mm N/A
25911
N/A
{0}USD
SSG2.5-45F25A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 25 mm N/A 112.5 mm N/A 117.5 mm N/A 51 mm N/A
25927
N/A
{0}USD
SSG2.5-45F25B $0.00 N/A N/A 2.5 N/A 45 N/A S1MB N/A 25 mm N/A 112.5 mm N/A 117.5 mm N/A 51 mm N/A
25928
N/A
{0}USD
SSG2.5-45F28A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 28 mm N/A 112.5 mm N/A 117.5 mm N/A 51.5 mm N/A
25929
N/A
{0}USD
SSG2.5-45F28B $0.00 N/A N/A 2.5 N/A 45 N/A S1MB N/A 28 mm N/A 112.5 mm N/A 117.5 mm N/A 51.5 mm N/A
25930
N/A
{0}USD
SSG2.5-45F30A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 30 mm N/A 112.5 mm N/A 117.5 mm N/A 51.5 mm N/A
25931
N/A
{0}USD
SSG2.5-45F30B $0.00 N/A N/A 2.5 N/A 45 N/A S1MB N/A 30 mm N/A 112.5 mm N/A 117.5 mm N/A 51.5 mm N/A
25932
N/A
{0}USD
SSG2.5-45F32A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 32 mm N/A 112.5 mm N/A 117.5 mm N/A 51.5 mm N/A
25933
N/A
{0}USD
SSG2.5-45F32B $0.00 N/A N/A 2.5 N/A 45 N/A S1MB N/A 32 mm N/A 112.5 mm N/A 117.5 mm N/A 51.5 mm N/A
25934
N/A
{0}USD
SSG2.5-45F35A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 35 mm N/A 112.5 mm N/A 117.5 mm N/A 53 mm N/A
25935
N/A
{0}USD
SSG2.5-45F40A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 40 mm N/A 112.5 mm N/A 117.5 mm N/A 53 mm N/A
25936
N/A
{0}USD
SSG2.5-45F45A $0.00 N/A N/A 2.5 N/A 45 N/A S1MA N/A 45 mm N/A 112.5 mm N/A 117.5 mm N/A 53 mm N/A
25937
N/A
{0}USD
SSG2.5-48F25A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 25 mm N/A 120 mm N/A 125 mm N/A 51 mm N/A
25953
N/A
{0}USD
SSG2.5-48F25B $0.00 N/A N/A 2.5 N/A 48 N/A S1MB N/A 25 mm N/A 120 mm N/A 125 mm N/A 51 mm N/A
25954
N/A
{0}USD
SSG2.5-48F28A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 28 mm N/A 120 mm N/A 125 mm N/A 51.5 mm N/A
25955
N/A
{0}USD
SSG2.5-48F28B $0.00 N/A N/A 2.5 N/A 48 N/A S1MB N/A 28 mm N/A 120 mm N/A 125 mm N/A 51.5 mm N/A
25956
N/A
{0}USD
SSG2.5-48F30A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 30 mm N/A 120 mm N/A 125 mm N/A 51.5 mm N/A
25957
N/A
{0}USD
SSG2.5-48F30B $0.00 N/A N/A 2.5 N/A 48 N/A S1MB N/A 30 mm N/A 120 mm N/A 125 mm N/A 51.5 mm N/A
25958
N/A
{0}USD
SSG2.5-48F32A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 32 mm N/A 120 mm N/A 125 mm N/A 51.5 mm N/A
25959
N/A
{0}USD
SSG2.5-48F32B $0.00 N/A N/A 2.5 N/A 48 N/A S1MB N/A 32 mm N/A 120 mm N/A 125 mm N/A 51.5 mm N/A
25960
N/A
{0}USD
SSG2.5-48F35A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 35 mm N/A 120 mm N/A 125 mm N/A 53 mm N/A
25961
N/A
{0}USD
SSG2.5-48F40A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 40 mm N/A 120 mm N/A 125 mm N/A 53 mm N/A
25962
N/A
{0}USD
SSG2.5-48F45A $0.00 N/A N/A 2.5 N/A 48 N/A S1MA N/A 45 mm N/A 120 mm N/A 125 mm N/A 53 mm N/A
25963
N/A
{0}USD
SSG2.5-50F25A $0.00 N/A N/A 2.5 N/A 50 N/A S1MA N/A 25 mm N/A 125 mm N/A 130 mm N/A 51 mm N/A
25979
N/A
{0}USD
Unit of Measure
« 11 12 13 14 15 »