The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-70F28B $0.00 N/A N/A 2.5 N/A 70 N/A S1MB N/A 28 mm N/A 175 mm N/A 180 mm N/A 51.5 mm N/A
26090
N/A
{0}USD
SSG2.5-70F30A $0.00 N/A N/A 2.5 N/A 70 N/A S1MA N/A 30 mm N/A 175 mm N/A 180 mm N/A 51.5 mm N/A
26091
N/A
{0}USD
SSG2.5-70F30B $0.00 N/A N/A 2.5 N/A 70 N/A S1MB N/A 30 mm N/A 175 mm N/A 180 mm N/A 51.5 mm N/A
26092
N/A
{0}USD
SSG2.5-70F32A $0.00 N/A N/A 2.5 N/A 70 N/A S1MA N/A 32 mm N/A 175 mm N/A 180 mm N/A 51.5 mm N/A
26093
N/A
{0}USD
SSG2.5-70F32B $0.00 N/A N/A 2.5 N/A 70 N/A S1MB N/A 32 mm N/A 175 mm N/A 180 mm N/A 51.5 mm N/A
26094
N/A
{0}USD
SSG2.5-70F35A $0.00 N/A N/A 2.5 N/A 70 N/A S1MA N/A 35 mm N/A 175 mm N/A 180 mm N/A 53 mm N/A
26095
N/A
{0}USD
SSG2.5-70F40A $0.00 N/A N/A 2.5 N/A 70 N/A S1MA N/A 40 mm N/A 175 mm N/A 180 mm N/A 53 mm N/A
26096
N/A
{0}USD
SSG2.5-70F45A $0.00 N/A N/A 2.5 N/A 70 N/A S1MA N/A 45 mm N/A 175 mm N/A 180 mm N/A 53 mm N/A
26097
N/A
{0}USD
SSG2.5-70F50A $0.00 N/A N/A 2.5 N/A 70 N/A S1MA N/A 50 mm N/A 175 mm N/A 180 mm N/A 53.5 mm N/A
26098
N/A
{0}USD
SSG2.5-75F25A $0.00 N/A N/A 2.5 N/A 75 N/A S1MA N/A 25 mm N/A 187.5 mm N/A 192.5 mm N/A 51 mm N/A
26114
N/A
{0}USD
SSG2.5-75F25B $0.00 N/A N/A 2.5 N/A 75 N/A S1MB N/A 25 mm N/A 187.5 mm N/A 192.5 mm N/A 51 mm N/A
26115
N/A
{0}USD
SSG2.5-75F28A $0.00 N/A N/A 2.5 N/A 75 N/A S1MA N/A 28 mm N/A 187.5 mm N/A 192.5 mm N/A 51.5 mm N/A
26116
N/A
{0}USD
SSG2.5-75F28B $0.00 N/A N/A 2.5 N/A 75 N/A S1MB N/A 28 mm N/A 187.5 mm N/A 192.5 mm N/A 51.5 mm N/A
26117
N/A
{0}USD
SSG2.5-75F30A $0.00 N/A N/A 2.5 N/A 75 N/A S1MA N/A 30 mm N/A 187.5 mm N/A 192.5 mm N/A 51.5 mm N/A
26118
N/A
{0}USD
SSG2.5-75F30B $0.00 N/A N/A 2.5 N/A 75 N/A S1MB N/A 30 mm N/A 187.5 mm N/A 192.5 mm N/A 51.5 mm N/A
26119
N/A
{0}USD
SSG2.5-75F32A $0.00 N/A N/A 2.5 N/A 75 N/A S1MA N/A 32 mm N/A 187.5 mm N/A 192.5 mm N/A 51.5 mm N/A
26120
N/A
{0}USD
SSG2.5-75F32B $0.00 N/A N/A 2.5 N/A 75 N/A S1MB N/A 32 mm N/A 187.5 mm N/A 192.5 mm N/A 51.5 mm N/A
26121
N/A
{0}USD
SSG2.5-75F35A $0.00 N/A N/A 2.5 N/A 75 N/A S1MA N/A 35 mm N/A 187.5 mm N/A 192.5 mm N/A 53 mm N/A
26122
N/A
{0}USD
SSG2.5-75F35B $0.00 N/A N/A 2.5 N/A 75 N/A S1MB N/A 35 mm N/A 187.5 mm N/A 192.5 mm N/A 53 mm N/A
26123
N/A
{0}USD
SSG2.5-75F40A $0.00 N/A N/A 2.5 N/A 75 N/A S1MA N/A 40 mm N/A 187.5 mm N/A 192.5 mm N/A 53 mm N/A
26124
N/A
{0}USD
SSG2.5-75F40B $0.00 N/A N/A 2.5 N/A 75 N/A S1MB N/A 40 mm N/A 187.5 mm N/A 192.5 mm N/A 53 mm N/A
26125
N/A
{0}USD
SSG2.5-75F45A $0.00 N/A N/A 2.5 N/A 75 N/A S1MA N/A 45 mm N/A 187.5 mm N/A 192.5 mm N/A 53 mm N/A
26126
N/A
{0}USD
SSG2.5-75F50A $0.00 N/A N/A 2.5 N/A 75 N/A S1MA N/A 50 mm N/A 187.5 mm N/A 192.5 mm N/A 53.5 mm N/A
26127
N/A
{0}USD
SSG2.5-80F25A $0.00 N/A N/A 2.5 N/A 80 N/A S1MA N/A 25 mm N/A 200 mm N/A 205 mm N/A 51 mm N/A
26144
N/A
{0}USD
SSG2.5-80F25B $0.00 N/A N/A 2.5 N/A 80 N/A S1MB N/A 25 mm N/A 200 mm N/A 205 mm N/A 51 mm N/A
26145
N/A
{0}USD
Unit of Measure
« 11 12 13 14 15 »