The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2.5-80F28A $0.00 N/A N/A 2.5 N/A 80 N/A S1MA N/A 28 mm N/A 200 mm N/A 205 mm N/A 51.5 mm N/A
26146
N/A
{0}USD
SSG2.5-80F28B $0.00 N/A N/A 2.5 N/A 80 N/A S1MB N/A 28 mm N/A 200 mm N/A 205 mm N/A 51.5 mm N/A
26147
N/A
{0}USD
SSG2.5-80F30A $0.00 N/A N/A 2.5 N/A 80 N/A S1MA N/A 30 mm N/A 200 mm N/A 205 mm N/A 51.5 mm N/A
26148
N/A
{0}USD
SSG2.5-80F30B $0.00 N/A N/A 2.5 N/A 80 N/A S1MB N/A 30 mm N/A 200 mm N/A 205 mm N/A 51.5 mm N/A
26149
N/A
{0}USD
SSG2.5-80F32A $0.00 N/A N/A 2.5 N/A 80 N/A S1MA N/A 32 mm N/A 200 mm N/A 205 mm N/A 51.5 mm N/A
26150
N/A
{0}USD
SSG2.5-80F32B $0.00 N/A N/A 2.5 N/A 80 N/A S1MB N/A 32 mm N/A 200 mm N/A 205 mm N/A 51.5 mm N/A
26151
N/A
{0}USD
SSG2.5-80F35A $0.00 N/A N/A 2.5 N/A 80 N/A S1MA N/A 35 mm N/A 200 mm N/A 205 mm N/A 53 mm N/A
26152
N/A
{0}USD
SSG2.5-80F35B $0.00 N/A N/A 2.5 N/A 80 N/A S1MB N/A 35 mm N/A 200 mm N/A 205 mm N/A 53 mm N/A
26153
N/A
{0}USD
SSG2.5-80F40A $0.00 N/A N/A 2.5 N/A 80 N/A S1MA N/A 40 mm N/A 200 mm N/A 205 mm N/A 53 mm N/A
26154
N/A
{0}USD
SSG2.5-80F40B $0.00 N/A N/A 2.5 N/A 80 N/A S1MB N/A 40 mm N/A 200 mm N/A 205 mm N/A 53 mm N/A
26155
N/A
{0}USD
SSG2.5-80F45A $0.00 N/A N/A 2.5 N/A 80 N/A S1MA N/A 45 mm N/A 200 mm N/A 205 mm N/A 53 mm N/A
26156
N/A
{0}USD
SSG2.5-80F50A $0.00 N/A N/A 2.5 N/A 80 N/A S1MA N/A 50 mm N/A 200 mm N/A 205 mm N/A 53.5 mm N/A
26157
N/A
{0}USD
SSG2-90F50A $0.00 N/A N/A 3 N/A 90 N/A S1MA N/A 50 mm N/A 180 mm N/A 184 mm N/A 46.5 mm N/A
25486
N/A
{0}USD
SSG3-25F20A $0.00 N/A N/A 3 N/A 25 N/A S1MA N/A 20 mm N/A 75 mm N/A 81 mm N/A 58 mm N/A
26300
N/A
{0}USD
SSG3-25F20B $0.00 N/A N/A 3 N/A 25 N/A S1MB N/A 20 mm N/A 75 mm N/A 81 mm N/A 58 mm N/A
26301
N/A
{0}USD
SSG3-25F22A $0.00 N/A N/A 3 N/A 25 N/A S1MA N/A 22 mm N/A 75 mm N/A 81 mm N/A 58 mm N/A
26302
N/A
{0}USD
SSG3-25F25A $0.00 N/A N/A 3 N/A 25 N/A S1MA N/A 25 mm N/A 75 mm N/A 81 mm N/A 58 mm N/A
26303
N/A
{0}USD
SSG3-26F20A $0.00 N/A N/A 3 N/A 26 N/A S1MA N/A 20 mm N/A 78 mm N/A 84 mm N/A 58 mm N/A
26323
N/A
{0}USD
SSG3-26F20B $0.00 N/A N/A 3 N/A 26 N/A S1MB N/A 20 mm N/A 78 mm N/A 84 mm N/A 58 mm N/A
26324
N/A
{0}USD
SSG3-26F22A $0.00 N/A N/A 3 N/A 26 N/A S1MA N/A 22 mm N/A 78 mm N/A 84 mm N/A 58 mm N/A
26325
N/A
{0}USD
SSG3-26F25A $0.00 N/A N/A 3 N/A 26 N/A S1MA N/A 25 mm N/A 78 mm N/A 84 mm N/A 58 mm N/A
26326
N/A
{0}USD
SSG3-26F28A $0.00 N/A N/A 3 N/A 26 N/A S1MA N/A 28 mm N/A 78 mm N/A 84 mm N/A 58.5 mm N/A
26327
N/A
{0}USD
SSG3-26F30A $0.00 N/A N/A 3 N/A 26 N/A S1MA N/A 30 mm N/A 78 mm N/A 84 mm N/A 58.5 mm N/A
26328
N/A
{0}USD
SSG3-26F32A $0.00 N/A N/A 3 N/A 26 N/A S1MA N/A 32 mm N/A 78 mm N/A 84 mm N/A 58.5 mm N/A
26329
N/A
{0}USD
SSG3-27F20A $0.00 N/A N/A 3 N/A 27 N/A S1MA N/A 20 mm N/A 81 mm N/A 87 mm N/A 58 mm N/A
26350
N/A
{0}USD
Unit of Measure
« 16 17 18 19 20 »