The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 21 22 23 24 25 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-42F25A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 25 mm N/A 126 mm N/A 132 mm N/A 58 mm N/A
26644
N/A
{0}USD
SSG3-42F25B $0.00 N/A N/A 3 N/A 42 N/A S1MB N/A 25 mm N/A 126 mm N/A 132 mm N/A 58 mm N/A
26645
N/A
{0}USD
SSG3-42F28A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 28 mm N/A 126 mm N/A 132 mm N/A 58.5 mm N/A
26646
N/A
{0}USD
SSG3-42F28B $0.00 N/A N/A 3 N/A 42 N/A S1MB N/A 28 mm N/A 126 mm N/A 132 mm N/A 58.5 mm N/A
26647
N/A
{0}USD
SSG3-42F30A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 30 mm N/A 126 mm N/A 132 mm N/A 58.5 mm N/A
26648
N/A
{0}USD
SSG3-42F30B $0.00 N/A N/A 3 N/A 42 N/A S1MB N/A 30 mm N/A 126 mm N/A 132 mm N/A 58.5 mm N/A
26649
N/A
{0}USD
SSG3-42F32A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 32 mm N/A 126 mm N/A 132 mm N/A 58.5 mm N/A
26650
N/A
{0}USD
SSG3-42F32B $0.00 N/A N/A 3 N/A 42 N/A S1MB N/A 32 mm N/A 126 mm N/A 132 mm N/A 58.5 mm N/A
26651
N/A
{0}USD
SSG3-42F35A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 35 mm N/A 126 mm N/A 132 mm N/A 60 mm N/A
26652
N/A
{0}USD
SSG3-42F40A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 40 mm N/A 126 mm N/A 132 mm N/A 60 mm N/A
26653
N/A
{0}USD
SSG3-42F45A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 45 mm N/A 126 mm N/A 132 mm N/A 60 mm N/A
26654
N/A
{0}USD
SSG3-42F50A $0.00 N/A N/A 3 N/A 42 N/A S1MA N/A 50 mm N/A 126 mm N/A 132 mm N/A 60.5 mm N/A
26655
N/A
{0}USD
SSG3-44F25A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 25 mm N/A 132 mm N/A 138 mm N/A 58 mm N/A
26674
N/A
{0}USD
SSG3-44F25B $0.00 N/A N/A 3 N/A 44 N/A S1MB N/A 25 mm N/A 132 mm N/A 138 mm N/A 58 mm N/A
26675
N/A
{0}USD
SSG3-44F28A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 28 mm N/A 132 mm N/A 138 mm N/A 58.5 mm N/A
26676
N/A
{0}USD
SSG3-44F28B $0.00 N/A N/A 3 N/A 44 N/A S1MB N/A 28 mm N/A 132 mm N/A 138 mm N/A 58.5 mm N/A
26677
N/A
{0}USD
SSG3-44F30A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 30 mm N/A 132 mm N/A 138 mm N/A 58.5 mm N/A
26678
N/A
{0}USD
SSG3-44F30B $0.00 N/A N/A 3 N/A 44 N/A S1MB N/A 30 mm N/A 132 mm N/A 138 mm N/A 58.5 mm N/A
26679
N/A
{0}USD
SSG3-44F32A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 32 mm N/A 132 mm N/A 138 mm N/A 58.5 mm N/A
26680
N/A
{0}USD
SSG3-44F32B $0.00 N/A N/A 3 N/A 44 N/A S1MB N/A 32 mm N/A 132 mm N/A 138 mm N/A 58.5 mm N/A
26681
N/A
{0}USD
SSG3-44F35A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 35 mm N/A 132 mm N/A 138 mm N/A 60 mm N/A
26682
N/A
{0}USD
SSG3-44F40A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 40 mm N/A 132 mm N/A 138 mm N/A 60 mm N/A
26683
N/A
{0}USD
SSG3-44F45A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 45 mm N/A 132 mm N/A 138 mm N/A 60 mm N/A
26684
N/A
{0}USD
SSG3-44F50A $0.00 N/A N/A 3 N/A 44 N/A S1MA N/A 50 mm N/A 132 mm N/A 138 mm N/A 60.5 mm N/A
26685
N/A
{0}USD
SSG3-45F25A $0.00 N/A N/A 3 N/A 45 N/A S1MA N/A 25 mm N/A 135 mm N/A 141 mm N/A 58 mm N/A
26704
N/A
{0}USD
Unit of Measure
« 21 22 23 24 25