KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG3-45F25B | $0.00 | N/A | N/A 3 | N/A 45 | N/A S1MB | N/A 25 mm | N/A 135 mm | N/A 141 mm | N/A 58 mm |
N/A
26705 |
N/A
{0}USD |
| SSG3-45F28A | $0.00 | N/A | N/A 3 | N/A 45 | N/A S1MA | N/A 28 mm | N/A 135 mm | N/A 141 mm | N/A 58.5 mm |
N/A
26706 |
N/A
{0}USD |
| SSG3-45F28B | $0.00 | N/A | N/A 3 | N/A 45 | N/A S1MB | N/A 28 mm | N/A 135 mm | N/A 141 mm | N/A 58.5 mm |
N/A
26707 |
N/A
{0}USD |
| SSG3-45F30A | $0.00 | N/A | N/A 3 | N/A 45 | N/A S1MA | N/A 30 mm | N/A 135 mm | N/A 141 mm | N/A 58.5 mm |
N/A
26708 |
N/A
{0}USD |
| SSG3-45F30B | $0.00 | N/A | N/A 3 | N/A 45 | N/A S1MB | N/A 30 mm | N/A 135 mm | N/A 141 mm | N/A 58.5 mm |
N/A
26709 |
N/A
{0}USD |
| SSG3-45F32A | $0.00 | N/A | N/A 3 | N/A 45 | N/A S1MA | N/A 32 mm | N/A 135 mm | N/A 141 mm | N/A 58.5 mm |
N/A
26710 |
N/A
{0}USD |
| SSG3-45F32B | $0.00 | N/A | N/A 3 | N/A 45 | N/A S1MB | N/A 32 mm | N/A 135 mm | N/A 141 mm | N/A 58.5 mm |
N/A
26711 |
N/A
{0}USD |
| SSG3-45F35A | $0.00 | N/A | N/A 3 | N/A 45 | N/A S1MA | N/A 35 mm | N/A 135 mm | N/A 141 mm | N/A 60 mm |
N/A
26712 |
N/A
{0}USD |
| SSG3-45F40A | $0.00 | N/A | N/A 3 | N/A 45 | N/A S1MA | N/A 40 mm | N/A 135 mm | N/A 141 mm | N/A 60 mm |
N/A
26713 |
N/A
{0}USD |
| SSG3-45F45A | $0.00 | N/A | N/A 3 | N/A 45 | N/A S1MA | N/A 45 mm | N/A 135 mm | N/A 141 mm | N/A 60 mm |
N/A
26714 |
N/A
{0}USD |
| SSG3-45F50A | $0.00 | N/A | N/A 3 | N/A 45 | N/A S1MA | N/A 50 mm | N/A 135 mm | N/A 141 mm | N/A 60.5 mm |
N/A
26715 |
N/A
{0}USD |
| SSG3-48F25A | $0.00 | N/A | N/A 3 | N/A 48 | N/A S1MA | N/A 25 mm | N/A 144 mm | N/A 150 mm | N/A 58 mm |
N/A
26734 |
N/A
{0}USD |
| SSG3-48F25B | $0.00 | N/A | N/A 3 | N/A 48 | N/A S1MB | N/A 25 mm | N/A 144 mm | N/A 150 mm | N/A 58 mm |
N/A
26735 |
N/A
{0}USD |
| SSG3-48F28A | $0.00 | N/A | N/A 3 | N/A 48 | N/A S1MA | N/A 28 mm | N/A 144 mm | N/A 150 mm | N/A 58.5 mm |
N/A
26736 |
N/A
{0}USD |
| SSG3-48F28B | $0.00 | N/A | N/A 3 | N/A 48 | N/A S1MB | N/A 28 mm | N/A 144 mm | N/A 150 mm | N/A 58.5 mm |
N/A
26737 |
N/A
{0}USD |
| SSG3-48F30A | $0.00 | N/A | N/A 3 | N/A 48 | N/A S1MA | N/A 30 mm | N/A 144 mm | N/A 150 mm | N/A 58.5 mm |
N/A
26738 |
N/A
{0}USD |
| SSG3-48F30B | $0.00 | N/A | N/A 3 | N/A 48 | N/A S1MB | N/A 30 mm | N/A 144 mm | N/A 150 mm | N/A 58.5 mm |
N/A
26739 |
N/A
{0}USD |
| SSG3-48F32A | $0.00 | N/A | N/A 3 | N/A 48 | N/A S1MA | N/A 32 mm | N/A 144 mm | N/A 150 mm | N/A 58.5 mm |
N/A
26740 |
N/A
{0}USD |
| SSG3-48F32B | $0.00 | N/A | N/A 3 | N/A 48 | N/A S1MB | N/A 32 mm | N/A 144 mm | N/A 150 mm | N/A 58.5 mm |
N/A
26741 |
N/A
{0}USD |
| SSG3-48F35A | $0.00 | N/A | N/A 3 | N/A 48 | N/A S1MA | N/A 35 mm | N/A 144 mm | N/A 150 mm | N/A 60 mm |
N/A
26742 |
N/A
{0}USD |
| SSG3-48F40A | $0.00 | N/A | N/A 3 | N/A 48 | N/A S1MA | N/A 40 mm | N/A 144 mm | N/A 150 mm | N/A 60 mm |
N/A
26743 |
N/A
{0}USD |
| SSG3-48F45A | $0.00 | N/A | N/A 3 | N/A 48 | N/A S1MA | N/A 45 mm | N/A 144 mm | N/A 150 mm | N/A 60 mm |
N/A
26744 |
N/A
{0}USD |
| SSG3-48F50A | $0.00 | N/A | N/A 3 | N/A 48 | N/A S1MA | N/A 50 mm | N/A 144 mm | N/A 150 mm | N/A 60.5 mm |
N/A
26745 |
N/A
{0}USD |
| SSG3-50F30A | $0.00 | N/A | N/A 3 | N/A 50 | N/A S1MA | N/A 30 mm | N/A 150 mm | N/A 156 mm | N/A 58.5 mm |
N/A
26763 |
N/A
{0}USD |
| SSG3-50F30B | $0.00 | N/A | N/A 3 | N/A 50 | N/A S1MB | N/A 30 mm | N/A 150 mm | N/A 156 mm | N/A 58.5 mm |
N/A
26764 |
N/A
{0}USD |